Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6821 - 684036237
H3DK-F Twin Timer/Specifications | OMRON Industria...

... 10% of rated voltage Power consumption H3DK-F At 240 VAC: 4.5VA max. *3 H3DK-FA At 12 VDC: 0.6 W max. Control output Contact output: 5 A at 250 VAC with resistive load (cosφ = 1), 5 A at 30 ...

https://www.ia.omron.com/products/family/2985/specification.html

H3DK-G Star-delta Timer/Specifications | OMRON Ind...

...wer consumption H3DK-G At 240 VAC: 6.6 VA max. *3 At 440 VAC: 34 VA max. H3DK-GA At 12 VDC: 0.9 W max. Control output Contact output (Time-limit output: relay, Star output: SPDT, Delta output...

https://www.ia.omron.com/products/family/2986/specification.html

E5CB Temperature Controller (48 x 48 mm)/Specifica...

...y voltage Power consumption Approx. 3.5 VA (100 to 240 VAC) Approx. 3.5 VA (24 VAC) Approx. 2.5 W (24 VDC) Sensor input Models with thermocouple inputs Thermocouple: K, J, T, R, or S (JIS C 1...

https://www.ia.omron.com/products/family/3024/specification.html

FL Series Lighting for Image Processing/Specificat...

...ngth) R: Red (Typ.635nm), G: Green (Typ.525nm), B: Blue (Typ.465nm) Light source LED LED safety W,B: Risk Group 2, R,G: Risk Group 1 W,G,B: Risk Group 2, R: Risk Group 1 Power supply...

https://www.ia.omron.com/products/family/3040/specification.html

E5CC, E5CC-B, E5CC-U Digital Temperature Controlle...

...ls with option selection of 000:5.2 VA max. at 100 to 240 VAC, and 3.1 VA max. at 24 VAC or 1.6 W max. at 24 VDC All other models: 6.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or ...

https://www.ia.omron.com/products/family/3101/specification.html

E5EC, E5EC-B Digital Temperature Controller (48 x ...

...ls with option selection of 000:6.6 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC All other models: 8.3 VA max. at 100 to 240 VAC, and 5.5 VA max. at 24 VAC or ...

https://www.ia.omron.com/products/family/3102/specification.html

D4SL-N, D4SL-NSK10-LK[] Guard Lock Safety-door Swi...

... voltage (100% ED) 24 VDC +10%, -15% Current consumption * Power ON: 6-contact type Approx. 6.4 W at 0.26 A 4-contact/5-contact type Approx. 4.8 W at 0.2 A Constant: Approx. 2.6...

https://www.ia.omron.com/products/family/3125/specification.html

R88L-EC, R88D-KN[]-ECT-L G5 Series Linear Motor/Se...

...ations Model Power Model Supply Voltage Applicable Servomotor Capacity Single-phase 100 VAC 100 W R88D-KN01L-ECT-L 200 W R88D-KN02L-ECT-L 400 W R88D-KN04L-ECT-L Single-phase...

https://www.ia.omron.com/products/family/3145/lineup.html

R88L-EC, R88D-KN[]-ECT-L G5 Series Linear Motor/Se...

...hase 100 to 120 VAC (85 to 132 VAC) 50/60 Hz Rated current 2.6 A 4.3 A 7.6 A Heat value *1 16.6 W 21 W 25 W Control circuit Power supply voltage Single-phase 100 to 120 VAC ...

https://www.ia.omron.com/products/family/3145/specification.html

E5AC Digital Temperature Controller (96 x 96 mm)/S...

...ls with option selection of 000:7.0 VA max. at 100 to 240 VAC, and 4.2 VA max. at 24 VAC or 2.4 W max. at 24 VDC All other models: 9.0 VA max. at 100 to 240 VAC, and 5.6 VA max. at 24 VAC or ...

https://www.ia.omron.com/products/family/3157/specification.html

V500-R2 Laser-type Bar Code Reader/Specifications ...

... (R) R 20mm (UPC 12 digit) Light source Red laser diode (Wave length: 650 nm) Light output 1.0m W or less (Correspond to JIS class 2) Scan type Raster scan Number of scan 1000 scan/sec. Inter...

https://www.ia.omron.com/products/family/3173/specification.html

V400-R2 Multi Code Reader/Specifications | OMRON I...

...ed weight Approximately 280 g (including packing carton) Dimensions Main unit Approximately 41 (W) × 33 (D) × 24 (H) mm Packing carton Approximately 240 (W) × 110 (D) × 40 (H) mm Inp...

https://www.ia.omron.com/products/family/3174/specification.html

E3NW Sensor Communications Unit/Specifications | O...

...nit: E9NC-TA0 *2 Power supply voltage 24 VDC (20.4 to 26.4 V) Power and current consumption 2.4 W max. (Not including the power supplied to Sensors.), 100 mA max. (Not including the current s...

https://www.ia.omron.com/products/family/3177/specification.html

E3JK (NEW) Built-in Power Supply Photoelectric Sen...

... 24 to 240 VDC ±10%, ripple (p-p): 10% max. 24 to 240 VAC ±10%, 50/60 Hz Power consumption DC 3 W max. (Emitter 1.5 W max. Receiver 1.5 W max.) AC 3 W max. (Emitter...

https://www.ia.omron.com/products/family/3179/specification.html

NX-ECC NX-series EtherCAT Coupler Unit/Lineup | OM...

...t consumption Maximum I/O power supply current Model EtherCAT Coupler Unit 250 to 4,000 μs 1.45 W or lower 4 A NX-ECC201 10 A NX-ECC202 125 to 10,000 μs 1.25 W or lower NX-ECC203 *1....

https://www.ia.omron.com/products/family/3184/lineup.html

NX-ECC NX-series EtherCAT Coupler Unit/Specificati...

...power supply *7 Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Unit power supply capacity 10 W max. Refer to Installation orientation and restrictions for details. NX Unit power supply eff...

https://www.ia.omron.com/products/family/3184/specification.html

NX-ECS[][][] NX-series SSI Input Unit/Specificatio...

..., 200 kHz, 300 kHz, 400 kHz, 500 kHz, 1.0 MHz, 1.5 MHz, or 2.0 MHz Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Digital isolator Insulation resistance 20 MΩ min. between isolated ...

https://www.ia.omron.com/products/family/3191/specification.html

NX-PD / PF / PC / TBX NX-series System Unit/Specif...

...ck (8 terminals) Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Bus power supply capacity 10 W max. (Refer to Installation orientation and restrictions for details.) NX Unit power supply e...

https://www.ia.omron.com/products/family/3193/specification.html

A3U Plateau Head Pushbutton Switch/Lineup | OMRON ...

...ck Lighting Output LED Voltage Model [] Pushbutton color symbol LED SPDT 5 VDC A3UL-TB[]-1A1C-M W, A 12 VDC A3UL-TB[]-2A1C-M 24 VDC A3UL-TB[]-3A1C-M DPDT 5 VDC A3UL-TB[]-1A2C-M 12 VDC A3UL-TB...

https://www.ia.omron.com/products/family/3194/lineup.html

V680S Series RFID System/Specifications | OMRON In...

...500 m/s 2 , 3 times each in X, Y, and Z directions (Total: 18 times) Dimensions 40 × 40 × 5 mm (W × H × D) 86 × 54 × 10 mm (W × H × D) Materials PPS resin Weight Approx. 11.5 g Appro...

https://www.ia.omron.com/products/family/3198/specification.html

結果 6821 - 684036237

国/地域選択

Related Contents