Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 7281 - 730054174
K3MA-L Temperature Meter/Specifications | OMRON In...

... and case. Insulation provided between inputs, outputs, and power supply. Noise immunity ±1,500 V on power supply terminals in normal or common mode. ±1 μs, or 100 ns for square-wave noise wi...

https://www.ia.omron.com/products/family/589/specification.html

S8VS Switch Mode Power Supply (15/30/60/90/120/180...

...less terminal block) 15 W 100 to 240 VAC (allowable range: 85 to 264 VAC or 80 to 370 VDC *3) 5 V 2.0 A Yes S8VS-01505 *1 --- 12 V 1.2 A Yes S8VS-01512 24 V 0.65 A Yes S8VS-...

https://www.ia.omron.com/products/family/807/lineup.html

R87F / R87T AC Axial Fans/Lineup | OMRON Industria...

...age fluctuation range (%): 85% to 110% rated voltage Frequency (Hz): 50/60 Model Rated voltage (V) Rated current (A) * Rated input (W) * Rated rotational speed (r/min) * Maximum flow rate (m ...

https://www.ia.omron.com/products/family/809/lineup.html

R87B Box Fan/Lineup | OMRON Industrial Automation

...d Ordering Information for set model Airflow Direction: In Item Num- ber of fans Rated voltage (V) Permitted voltage fluctuation range (%) Fre- quen- cy (Hz) Rated rotational speed (r/min) * ...

https://www.ia.omron.com/products/family/810/lineup.html

K2CM Motor Protective Relay/Lineup | OMRON Industr...

...former Model Voltage specification Secondary power consumption SE-PT400 Primary side 380 to 480 V (wide power supply range) 7VA Secondary side 190 to 240 V (wide power supply range) ...

https://www.ia.omron.com/products/family/841/lineup.html

K2CM Motor Protective Relay/Specifications | OMRON...

...etween contact poles) Permissible impulse voltage Current reverse-phase detection models: 6,000 V (between current-carrying terminals and mounting panel) 4,500 V (between current-car...

https://www.ia.omron.com/products/family/841/specification.html

SE Motor Protective Relay/Lineup | OMRON Industria...

...ected. Model Voltage specification Secondary power consumption SE-PT400 Primary side 380 to 480 V (wide power supply range) 7 VA Secondary side 190 to 240 V (wide power supply range)...

https://www.ia.omron.com/products/family/842/lineup.html

SE Motor Protective Relay/Specifications | OMRON I...

...f same pole Withstand voltage Refer to the table below. Lighting impulse withstand voltage 6000 V max. between the entire circuits and the mounting panel 4500 V max. between contact ...

https://www.ia.omron.com/products/family/842/specification.html

SAO Current Sensor/Specifications | OMRON Industri...

...uits 1,000 VAC for 1 min between contacts of same pole Lighting impulse withstand voltage 6,000 V max. between electric circuits and the mounting panel 4,500 V max. between contact c...

https://www.ia.omron.com/products/family/843/specification.html

SDV Voltage Sensor/Lineup | OMRON Industrial Autom...

...l power supply voltage Input DC DC or AC (selectable) Input voltage range 4 to 240 mV 0.2 to 12 V 10 to 300 V 24 VDC SDV-FL2 SDV-FM2 SDV-FH2 48 VDC SDV-FL3 SDV-FM3 SDV-FH3 100/110 VD...

https://www.ia.omron.com/products/family/847/lineup.html

SDV Voltage Sensor/Specifications | OMRON Industri...

...25, 200/220 VDC *; 100/110, 200/220/240 VAC (50/60 Hz) SDV-FM[] DC or AC (selectable) 0.2 to 12 V (0.2 to 0.6 V, 0.5 to 1.5 V, 1 to 3 V, 2 to 6 V, 4 to 12 ...

https://www.ia.omron.com/products/family/847/specification.html

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type...

...G70D Relay Terminal and not the G6D Relay itself. Coil Ratings (per G6D Relay) Rated voltage 24 V DC Rated current 10.5 mA Coil resistance 2,880 Ω Must-operate voltage 70% max. of rated volta...

https://www.ia.omron.com/products/family/857/specification.html

G7TC I/O Relay Terminal/Specifications | OMRON Ind...

...talog last update: June 13, 2022 Coil Ratings (Common to Input/Output per Relay) Rated voltage (V) Rated current (mA) Coil resistance (Ω) Must operate Must release Maximum voltage Power consu...

https://www.ia.omron.com/products/family/859/specification.html

G70A I/O Terminal Socket/Specifications | OMRON In...

... between connectors Insulation resistance Between connector and I/O terminals: 1,000 MΩ (at 500 V) Other: 100 MΩ (at 500 V) Vibration resistance Malfunction: 10 to 61.2 to 10 Hz, 0.1...

https://www.ia.omron.com/products/family/860/specification.html

G6D-F4PU / G3DZ-F4PU, G6D-F4B / G3DZ-F4B Terminal ...

...r G6D Relay) Operation coil rating Rated current (mA) Coil resistance (Ω) Must operate voltage (V) Must release voltage (V) Max. voltage (V) Power consumption (mW) DC 12 18....

https://www.ia.omron.com/products/family/898/specification.html

LY Bi-power Relays/Lineup | OMRON Industrial Autom...

...odels with Plug-in Terminals Number of poles 1 pole 2 poles Classification Model Rated voltage (V) Model Rated voltage (V) Models with single contacts Standard models LY1 12, 24, 100...

https://www.ia.omron.com/products/family/949/lineup.html

G7T I/O Relay/Specifications | OMRON Industrial Au...

...last update: May 22, 2023 Ratings Coil Ratings (Common to Both Input and Output) Rated voltage (V) Rated current Coil resistance Must operate voltage Must release voltage Max. voltage Power c...

https://www.ia.omron.com/products/family/952/specification.html

MM Power Relay/Specifications | OMRON Industrial A...

...st update: May 19, 2025 Coil Ratings Open Coils (with Solder or Screw Terminals) Rated voltage (V) Rated current (mA) Coil resistance (Ω) Must- operate voltage Must- release voltage Max. volt...

https://www.ia.omron.com/products/family/959/specification.html

MMK Latching Relay/Specifications | OMRON Industri...

...pecifications Dimensions Catalog last update: May 20, 2024 Coil Ratings Set Coil Rated voltage (V) Rated current (mA) Coil resistance (Ω) Set volt. Max volt. Power con- sump- tion (VA or W) D...

https://www.ia.omron.com/products/family/960/specification.html

G7J Power Relay/Specifications | OMRON Industrial ...

...,000 VAC, 50/60 Hz for 1 min between contacts of same polarity Impulse withstand voltage 10,000 V between coil and contact (with 1.2 x 50 μs impulse wave) Vibration resistance Destruction: 10...

https://www.ia.omron.com/products/family/962/specification.html

結果 7281 - 730054174

国/地域選択

Related Contents