Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 7241 - 726054174
G2RV-ST Slim I/O Relay/Specifications | OMRON Indu...

... mm) Shock resistance Destruction 300 m/s 2 Malfunction 100 m/s 2 * DC voltage is limited to 30 V. last update: November 18, 2024...

https://www.ia.omron.com/products/family/3868/specification.html

G3RV-ST Slim I/O Solid State Relay/Lineup | OMRON ...

...tion Terminal (wire connection) Applicable output load Zero cross function Rated input voltage (V) Model Push-In Plus Terminal DC load — DC 12 G3RV-ST500-D 12 VDC 24 G3RV-ST500-D 24 VDC AC/DC...

https://www.ia.omron.com/products/family/3869/lineup.html

G3RV-ST Slim I/O Solid State Relay/Specifications ...

...voltage Input voltage AC DC Percentage of the rated voltage 50 Hz 60 Hz 12 VDC - - 15.0 mA 10.8 V max. 1 V min. ±10% 24 VDC - - 12.0 mA 21.6 V max. 24 VAC/VDC 11.3 mA 11.4 m...

https://www.ia.omron.com/products/family/3869/specification.html

STC Series (GigE Vision Small CMOS Camera) GigE Vi...

...4 Global shutter models Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount Dimen- sions (mm) STC-MBS43POE Monochrome 0.4M ...

https://www.ia.omron.com/products/family/3871/lineup.html

STC Series (GigE Vision Small CMOS Board Camera) G...

...date: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effe- ctive Pixels (H × V) Sen- sor Size Cell Size (μm) Conne- cter Type Power Supply Lens Mount Sensor Shutter Type ST...

https://www.ia.omron.com/products/family/3872/lineup.html

STC Series (USB3.0 Series) USB3.0 Series/Lineup | ...

...024 Global shutter models Model Monochrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount STC-MBS43U3V Monochrome 0.4M 527.1 fps 720 × 54...

https://www.ia.omron.com/products/family/3874/lineup.html

STC Series (USB3.0 Small Board Camera) USB3.0 Smal...

... 2024 Global shutter models Model Monochrome/ Color Resolution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount STC-BBS43U3V Monochrome 0.4M 527.1fps 720 × 540...

https://www.ia.omron.com/products/family/3875/lineup.html

STC Series (CoaXPress) CoaXPress/Lineup | OMRON In...

...update: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount Conn- ector Speci- fication General Specifi- ...

https://www.ia.omron.com/products/family/3877/lineup.html

STC Series (Camera Link CMOS) Camera Link CMOS/Lin...

...update: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi-cations STC-SPB43PCL Monochro...

https://www.ia.omron.com/products/family/3879/lineup.html

STC Series (SWIR Camera) SWIR Camera/Lineup | OMRO...

...ice Model Capable band- width Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H × V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi- cations STC-LBS34POE-SWIR 40...

https://www.ia.omron.com/products/family/3882/lineup.html

STC Series (Small Board Camera) Small Board Camera...

...pdate: October 1, 2024 Product Line-up Model Monochrome/ Color Resolution Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Interface STC-S133N-** Color 0.65M 1280 × 960 1/3.2 3.5 × ...

https://www.ia.omron.com/products/family/3888/lineup.html

K7DD Advanced Motor Condition Monitoring Device/Sp...

... Specifications Operation power supply Power supply voltage and frequency K7DD-PQMA: 100 to 240 V AC, 50/60 Hz K7DD-PQMD: 24 V DC Operating power supply voltage range 85% to 110% of ...

https://www.ia.omron.com/products/family/3893/specification.html

H5CC Digital Timer/Specifications | OMRON Industri...

...eakage current: approx. 12 mA when 0 Ω) (Approx. 1 mA for the H5CC-A11F) ON residual voltage: 3 V max. (1 V max. for the H5CC-A11F) OFF impedance: 100 kΩ min. Voltage input High (log...

https://www.ia.omron.com/products/family/3899/specification.html

F440-F 5-Megapixel C-Mount Smart Camera/Lineup | O...

...ht Specifications, Dimensions, Connections Size Part Number Description Wavelength Current @ 24 V Strobe Current Millicandela Continuous Millicandela Strobe R-70 NER-011660900G 70 mm, RED 623...

https://www.ia.omron.com/products/family/3903/lineup.html

NXR-ILM08C-ECT Environment-resistive Remote Termin...

...20.4 to 26.4 VDC) Maximum load current 2 A/pin Leakage current 0.1 mA max. Residual voltage 1.5 V max. ON/OFF response time 1.0 ms max. Short-circuit protection Provided *3 Short-circuit dete...

https://www.ia.omron.com/products/family/3916/specification.html

D4B-[]N Safety Limit Switch/Specifications | OMRON...

...5) Utilization category AC-15 Rated operating current (Ie) 2 A Rated operating voltage (Ue) 400 V Note: As protection against short-circuiting, use either a gI-type or gG-type 10 A fuse that ...

https://www.ia.omron.com/products/family/392/specification.html

R88D-1SN[]-ECT-51 AC Servo System 1S-series with S...

...hase 400 VAC: R88D-1SN150F-ECT-51 (15 kW) AC Servomotors 1S-series 3,000-r/min Servomotors (100 V and 200 V) 50 W (without Brake) R88M-1M05030S(-O/-S2/-OS2) R88M-1M05030T(-O/-S2/-OS2...

https://www.ia.omron.com/products/family/3923/dimension.html

E3AS-HF Series TOF Laser Sensor with Built-in Ampl...

...including ripple (p-p) 10%), Class2 Consumption current *1 65 mA max. (when power voltage is 24 V), 155 mA max. (when power voltage is 10 V). Note: 125 max. at environment below the ...

https://www.ia.omron.com/products/family/3926/specification.html

CJ1W-EIP21S CJ-series EtherNet/IP Unit/Specificati...

...here is no limitation when a switching hub is used. Current consumption (Unit) 650 mA max. at 5 V DC Weight 91 g max. Dimensions 31 × 90 × 65 mm (W × H × D) Other general specifications Other...

https://www.ia.omron.com/products/family/3927/specification.html

ZP-L Laser Displacement Sensor/Specifications | OM...

...Ω No analog output 4 to 20 mA Maximum load resistance: 350 Ω No analog output Voltage output ±5 V, 1 to 5 V, 0 to 5 V Output impedance: 100 Ω ±5 V, 1 to 5 ...

https://www.ia.omron.com/products/family/3932/specification.html

結果 7241 - 726054174

国/地域選択

Related Contents