| IAグローバル検索 |
...l Automation Features Lineup Specifications Dimensions Catalog last update: July 3, 2023 (Unit: mm) 61F-AN Note: Dimensions are with the DIN rail mounting (sliding) bracket attached. last upd...
...50/60 Hz for 1 min (between each terminal and power supply) Vibration resistance 10 to 55 Hz, 1-mm double amplitude Shock resistance 10 G (approx. 98 m/s 2 ) Life expectancy Mechanical: 1,000...
https://www.ia.omron.com/products/family/249/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: October 1, 2019 (Unit: mm) Electrode Holders PS-3S/-4S/-5S PS-3SR/-4SR/-5SR (see note) Note: The PS-3SR, PS-4SR, and P...
...ectrode PS-5S For 5-pole electrode (2-wire) PS-5SR For small spaces (3-pole) PS-31 (SUS304, 300 mm) PS-31 (SUS304, 1,000 mm) Note: Use the electrode holders in combination with the 6...
...utomation Features Lineup Specifications Dimensions Catalog last update: October 7, 2015 (Unit: mm) BF-1 BF-3(R) BF-5(R) BF-3(R) BF-5(R) BS-1 * If it is not necessary to seal the tank inside ...
...utomation Features Lineup Specifications Dimensions Catalog last update: October 7, 2015 (Unit: mm) Electrode F03-01 Lock Nut F03-03 SUS304 SUS316 Titanium F03-03 HAS B HAS C Connecting nut F...
...al Automation Features Lineup Specifications Dimensions Catalog last update: May 7, 2020 (Unit: mm) Electrode Bands Insulation Cap F03-09 Underwater Electrodes PH-1 PH-2 last update: May 7, 2...
...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) 61F-03B 61F-04B last update: September 24, 2012...
...l Automation Features Lineup Specifications Dimensions Catalog last update: May 23, 2013 (Unit: mm) NE1A-SCPU01-EIP NE1A-SCPU02-EIP last update: May 23, 2013...
https://www.ia.omron.com/products/family/2621/dimension.html
...Automation Features Lineup Specifications Dimensions Catalog last update: August 7, 2013 (Unit: mm) NT-DRT21 (Mounted to NT31/31C) last update: August 7, 2013...
https://www.ia.omron.com/products/family/2625/dimension.html
...rms to IEC 61000-4-4, 2 kV (power line) Vibration resistance (operating) 10 to 57 Hz with 0.075-mm single amplitude, 57 to 150 Hz with acceleration 9.8 m/s 2 for 30 minutes each in X, Y, and ...
https://www.ia.omron.com/products/family/2625/specification.html
... Automation Features Lineup Specifications Dimensions Catalog last update: April 2, 2018 (Unit: mm) 3G8F7-CRM21 (PCI) last update: April 2, 2018...
https://www.ia.omron.com/products/family/2626/dimension.html
...rules, CRC Communications media *3 The following media can be used. • Round cable I 2-wire 0.75 mm 2 • Round cable II 4-wire 0.75 mm 2 • Flat Cable I Communications distance and wiri...
https://www.ia.omron.com/products/family/2626/specification.html
...Automation Features Lineup Specifications Dimensions Catalog last update: August 7, 2013 (Unit: mm) 2-points Inputs, 2-points Outputs, 1-point Input/1-point Output type CRT1B-ID02JS CRT1B-ID0...
https://www.ia.omron.com/products/family/2629/dimension.html
...f a Slave Unit with Compact Connectors is used. Name Applicable cable range Model Crimping Tool mm 2 AWG# Wire sheath external diameter Contacts Loose terminal 0.08 to 0.33 28 to 22 1.2 to 1....
...tomation Features Lineup Specifications Dimensions Catalog last update: October 15, 2014 (Unit: mm) Track-mounted Sockets PF083A-E 8PFA 8PFA1 14PFA PF113A-E Back-connecting Sockets PL08 PL11 ...
...Automation Features Lineup Specifications Dimensions Catalog last update: August 7, 2013 (Unit: mm) CJ1W-NC281/-NC481/-NC881/-NCF81/-NC482/-NC882/-NCF82 last update: August 7, 2013...
https://www.ia.omron.com/products/family/2643/dimension.html
...o Z Index Features Lineup Specifications Dimensions Catalog last update: January 5, 2026 (Unit: mm) Smart Power Monitor KM50-C1-FLK Panel Mounting Dimensions Use M3.5 crimp terminals. The mou...
https://www.ia.omron.com/products/family/2646/dimension.html
...o Z Index Features Lineup Specifications Dimensions Catalog last update: January 4, 2024 (Unit: mm) Fiber Amplifier Units Amplifier Units with Cables E3X-SD21, E3X-SD51 E3X-NA11, E3X-NA11F E3...
https://www.ia.omron.com/products/family/2647/dimension.html
...omation Features Lineup Specifications Dimensions Catalog last update: December 13, 2012 (Unit: mm) CJ2M-CPU3[] CJ2M-CPU1[] CJ2M-MD211/MD212 last update: December 13, 2012...
https://www.ia.omron.com/products/family/2712/dimension.html