| Rated current | 1 A |
|---|---|
| Rated voltage | 30 VDC |
| Contact resistance (connector) | 40 mΩ max. (20 mV max., 100 mA max.) |
| Insulation resistance | 1,000 MΩ min. (at 500 VDC) *1 |
| Dielectric strength (connector) | 1,500 VAC for 1 min (leakage current: 1 mA max.) |
| Degree of protection | IP67 (IEC 60529) and IP67G (JIS C 0920 Annex 1) *2
Passed OMRON's Oil-resistant Component Evaluation Standards*3 (Cutting oil type: specified in JIS K 2241:2000; Temperature: 35°C max.) |
| Insertion tolerance | 50 times min. |
| Lock strength | Tensile: 100 N/15 s, Torsion: 1 N·m/15 s |
| Cable holding strength | Tensile: 100 N/15 s |
| Ambient operating temperature range/
Ambient storage temperature range |
-25 to +70°C |
| Ambient humidity range | 20% to 85% |