Page top

XS5[]-L / S

Round Water-resistant Connectors (M12 Smartclick) For Power

XS5[]-L / S

M12 connector supporting up to 630 VAC. Smartclick technology combines compact size with high power output.

• Connection completed with just a 1/8 turn.
The Smartclick design reduces installation time.
• Compact size supports high current up to 12 A.
• Ideal for downsizing and replacement of conventional 7/8-inch connectors.

High compatibility with threaded connectors

XS5: One-touch Smart Click connection (Compatible with M12 threaded connectors)

Note: Threaded connection is used when connected to threaded connectors.

XS5[]-L / S Features 3

Compatible with M12 threaded connectors

Can be connected to M12 threaded sensors and actuators

XS5[]-L / S Features 4

All combinations are connectable.
When connecting Smart Click to a threaded connector, a threaded connection is used.

Three Innovations That Solve On-site Challenges

XS5[]-L / S Features 6

M12 Connector Applications & Features by Code

XS5[]-L / S Features 7