Use this legend when determining the product specifications from the model number. When ordering, use a model number from the table in Ordering Information.
Round Oil-resistant Connectors (M12 Smartclick)
last update: October 23, 2023
Use this legend when determining the product specifications from the model number. When ordering, use a model number from the table in Ordering Information.
| Type | Cable outer
diameter (mm) |
Cable
specifications |
Cable
length (m) |
Model | UL |
|---|---|---|---|---|---|
| Socket and
Plug on Cable Ends |
6 dia. | Oil-resistant
PVC cable |
1 | XS5W-D421-C81-X | UL2238 certified
(File no. E207683) |
| 2 | XS5W-D421-D81-X | ||||
| 3 | XS5W-D421-E81-X | ||||
| 5 | XS5W-D421-G81-X | ||||
| 10 | XS5W-D421-J81-X | ||||
| 6 dia. | Oil-resistant
PVC robot cable |
1 | XS5W-D421-C81-XR | ||
| 2 | XS5W-D421-D81-XR | ||||
| 3 | XS5W-D421-E81-XR | ||||
| 5 | XS5W-D421-G81-XR | ||||
| 10 | XS5W-D421-J81-XR | ||||
| Sockets on
One Cable End |
6 dia. | Oil-resistant
PVC cable |
1 | XS5F-D421-C80-X | |
| 2 | XS5F-D421-D80-X | ||||
| 3 | XS5F-D421-E80-X | ||||
| 5 | XS5F-D421-G80-X | ||||
| 10 | XS5F-D421-J80-X | ||||
| 6 dia. | Oil-resistant
PVC robot cable |
1 | XS5F-D421-C80-XR | ||
| 2 | XS5F-D421-D80-XR | ||||
| 3 | XS5F-D421-E80-XR | ||||
| 5 | XS5F-D421-G80-XR | ||||
| 10 | XS5F-D421-J80-XR |
| Model | Material | Suitable connector | Remarks | |
|---|---|---|---|---|
| Model | Mounting portion | |||
| XS2Z-11 | Brass/
nickel plated |
XS5W | M12 male screw | This provides IP67 levels of protection.
When mounting the Water-resistive Cover to a Connector, be sure to apply a torque range between 0.39 and 0.49 N·m to tighten the Water-resistive Cover. |
| XS5Z-11 | PBT | XS5F/XS5W | M12 female screw | This provides IP67 levels of protection.
This uses the Smart click mechanism. There's no need to keep track of locking torque. |
| Model | Material | Suitable connector | Remarks | |
|---|---|---|---|---|
| Model | Mounting portion | |||
| XS2Z-13 | Rubber/
black |
XS5W | M12 male screw | The Dust Cover is for dust prevention and
does not ensure IP67 degree of protection. When mounting the Dust Cover to a connector, be sure to press the Dust Cover onto the Connector until the Connector is fully inserted into the Dust Cover. |
| XS2Z-14 | XS5F/XS5W | Contact blocks
(female contact) |
||
| XS2Z-15 | M12 female screw | |||
last update: October 23, 2023