| Rated current | 4 A |
|---|---|
| Rated voltage | 250 VDC |
| Contact resistance (connector) | 40 mΩ max. (at 20 mV max., 100 mA max.) |
| Insulation resistance | 1,000 MΩ min. (at 500 VDC) *1 |
| Dielectric strength (connector) | 1,500 VAC for 1 minute (leakage current: 1 mA max.) |
| Degree of protection | IP67 (IEC60529)
IP69K (ISO20653 (formerly DIN Standard 40050 PART9)) OMRON’s Oil-resistant Component Evaluation Standards *2 Cutting oil type JIS K 2241:2000-specification cutting oil, at 35°C or below) |
| Insertion tolerance | 50 times |
| Lock strength | Tensile: 100 N/15 s, Torsion: 1 N·m/15 s |
| Cable holding strength | Tensile: 100 N/15 s, Torsion: 1 N·m/15 s |
| Lock operating force | 0.1 to 0.25 N·m |
| Ambient operating temperature range | -25 to +70°C *3 |
| Ambient humidity range | 20 to 85%RH |