| Power supply voltage | Model |
|---|---|
| 100 to 240 V AC | K7DD-PQMA |
| 24 V DC | K7DD-PQMD |
Advanced Motor Condition Monitoring Device
You can download software for the K7DD
last update: March 1, 2023
| Power supply voltage | Model |
|---|---|
| 100 to 240 V AC | K7DD-PQMA |
| 24 V DC | K7DD-PQMD |
| Rated primary-side current | Model | Model compliant with UL certification |
|---|---|---|
| 5 A | K6CM-CICB005 | K6CM-CICB005-C |
| 25 A | K6CM-CICB025 | K6CM-CICB025-C |
| 100 A | K6CM-CICB100 | K6CM-CICB100-C |
| 200 A | K6CM-CICB200 | K6CM-CICB200-C |
| 400 A | K6CM-CICB400 | K6CM-CICB400-C |
| DIN Tracks | Model |
|---|---|
![]() |
PFP-100N |
| PFP-50N |
| End Plate | Model |
|---|---|
![]() |
PFP-M |
last update: March 1, 2023