...ptical connector × 1 40 Gbps STC-CMC120AOPQ-F Color Note. Supply power via power supply and I/O cable. Accessories Model Applicable Model General Specifications Mount Conversion Adapter M42-F...
...-M42 M42 FS-C8KU7DCLU-M72 8K 40.5 kHz 7 μm Dual M72 Note. Supply power via power supply and I/O cable (PoCL not supported). Accessories Model Length Power Supply and I/O Cables FJ-VSP2 3M 3 m...
...K6CM-CICB100-C K6CM-CICB100 K6CM-CICB200-C K6CM-CICB200 K6CM-CICB400-C K6CM-CICB400 CT-supplied cable * * The CT-supplied cable is attached to the CT. Note: 1. The "-C" at the end of...
...0 K6CM-CICB100-C 200 A K6CM-CICB200 K6CM-CICB200-C 400 A K6CM-CICB400 K6CM-CICB400-C Note: 1. A cable for connection is provided with the CT. 2. K7DD devices are UL-certified when us...
...g Systems: Windows 11 Download from Omron's regional websites. NB-Designer NB-to-PLC Connecting cable For NB to PLC via RS-232C (CP/CJ/CS), 2 m XW2Z-200T For NB to PLC via RS-232C (CP/CJ/CS),...
...epending on the used baud rate. For 100Base-TX and 10Base-T, use an STP (shielded twisted-pair) cable of category 5 or higher. You can use either straight or cross cable. For 1000Bas...
...5. In an electrically noisy environment, use only the F440-F in combination with a noise filter cable (V430-W[]F-[]M) to ensure proper operation. *6. FCC = United States UL = United State...
...30380-004 iPF-530 Red 30530-001 White 30530-002 Infrared 30530-003 None 30530-004 * A 5 m power cable is included with all models. Required Additional Items Hopper * Model Components Detail O...