...5. In an electrically noisy environment, use only the V440-F in combination with a noise filter cable (V430-W[]F-[]M) to ensure proper operation. *6. FCC = United States UL = United State...
... · Control Power Connector (CN2) · Motor Connector (CN3) · STO Connector (CN4) DirectPWM Cable Part Number Name Length 200-602739-036x CABPWM-2 0.9 m (36 in) 200-602739-072x CA...
...C K6CM-CICB100 K6CM-CICB200-C K6CM-CICB200 K6CM-CICB400-C K6CM-CICB400 K6CM-CICB600 CT-supplied cable * * The CT-supplied cable is attached to the CT. Note: 1. The "-C" at the end of...
...K6CM-CICB200 K6CM-CICB200-C 400 A K6CM-CICB400 K6CM-CICB400-C 600 A K6CM-CICB600 --- Note: 1. A cable for connection is provided with the CT. 2. K7TM devices are UL-certified when us...
...e: ZUV-C40H includes an AC adapter. ZUV-C40H-D does not include an AC adapter. Head Unit * Type Cable length Model Standard head 2 m ZUV-HN20MD 2M 0.3 m ZUV-HN30MD 0.3M Ultra cooling head 0.3...
...ess • Status to notify the EtherCAT master: 4 bytes or less Recommended EtherCAT Communications Cable Use a double-shielded cable with aluminum tape and braiding of category 5 (100BA...
...e specifications of the EtherCAT master *1 Transmission media Category 5 or higher twisted-pair cable (Recommended cable: double-shielded cable with aluminum tape and braidi...
...S-F Color 4K 26 kHz 7 um Dual F FS-C4KU7DGES-M42 M42 Note. Supply power via PoE or power supply cable. PoE NIC or Ethernet switch separately needed to supply power via PoE. Accessori...