| Site Search | Product Search | IA Global Search |
...der a load current of 200 mA and a cable length of 2 m Refer to Datasheet. Indicators Operation indicator (red) Operation mode (with sensing object approaching) NO. Refer to Datasheet. Ambien...
https://www.ia.omron.com/products/family/480/specification.html
...le can be extended up to 5 m (using the same type of cable as the cable provided) *2. No indicator is provided. last update: November 12, 2012...
...nt of 20 mA) Maximum response frequency 120 kHz Output response time 2 μs max. Indicators Power indicator (red), Phase Z output indicator (green) Ambient temperature range Operating:...
https://www.ia.omron.com/products/family/498/specification.html
...26.4 VDC max., Load current: 100 mA max. (Residual voltage: 1 V max.) Indicators Emitter: Power indicator (red) Receiver: Operation indicator (red), Stability indicator (gre...
https://www.ia.omron.com/products/family/504/specification.html
...Terminal, and use the P7TF-05 Socket in combination with an SPDT Relay for the Module’s output. Indicator Module (With Surge Suppressing Function) P70[] Remove the transparent style strip of ...
... I/O Terminal Sockets (P7TF-IS16/OS16/OS08) Refer to Safety Precautions on catalog for details. Indicator Module (With Surge Suppressing Function) Model Applicable relay coil voltage Remarks ...
...G28) Between block and external device Determine appropriate length for the connected load. LED indicator color Orange Coil surge absorber Diode Ambient operating temperature -10 to 55°C Ambi...
https://www.ia.omron.com/products/family/863/specification.html
... (Order Separately) Connection Socket (Can be Purchased Individually) P6BF-4BND (with operation indicator) Short Bars G6B-4-SB Short Bars are used to wire crossovers for common terminals for ...
...assification Contact form Mounting method Terminals Model Rated voltage Equipped with operation indicator and diode to absorb coil surge 4PST (standard) DIN Track or screw mounting Phillips s...
... (Order Separately) Connection Socket (Can be Purchased Individually) P6BF-4BND (with operation indicator) Heat Sinks (Can be Purchased Individually) Y92B-S10 Replacement Relays G3S-201PL-PD ...
...with the exclusive P7TF-05 Socket. Accessories Socket P7TF-05 Note: If the I/O SSR or Indicator Module is used, be aware that the polarity of terminal 1 is positive. * We recommend ...
...n. Accessories Socket Applicable Relay Model All G7T I/O Relay and the G3TA models. P7TF-05 P70 Indicator Module Remove the transparent style strip of the Socket and mount this module. It wil...
...Structure Model Number Legend Ordering Information List of Models Isolation Zero cross function Indicator Applicable output load (See note 1.) Rated input voltage Model Phototriac Yes Yes 5 A...
...og last update: April 12, 2017 Model Number Legend List of Models Isolation Zero cross function Indicator Rated output load Rated input voltage (See note 1, 2.) Model Phototriac Yes No 5 A at...
...Structure Model Number Legend Ordering Information List of Models Isolation Zero cross function Indicator Rated output load Rated input voltage Model Photocoupler Yes Yes 3 A at 100 to 240 VA...
...Catalog last update: April 3, 2023 List of Model Isolation method Zero cross function Operation indicator Applicable output load (See note.) Rated input voltage Model Relay No Yes 5 A 100 to ...
...ineup Specifications Dimensions Catalog last update: September 24, 2012 Input Modules Isolation Indicator Logic level Rated input voltage Model Supply voltage Supply current Photocoupler Yes ...
... times each in X, Y and Z directions Connection method Connector for sensor communications unit Indicator Main Digital Display (White), Sub-Display (Green), OUT indicator (Orange), L...
... Support Global Network About Us Home > Products > Product Category > Switches > Push Buttons / Indicator Lamps > φ16 Type > A16 > Item list >A165-AAA-1 Pushbutton Switch (Detachable) (Lighte...
... Support Global Network About Us Home > Products > Product Category > Switches > Push Buttons / Indicator Lamps > φ16 Type > A16 > Item list >A165-AAM-1 Pushbutton Switch (Detachable) (Lighte...