| Site Search | Product Search | IA Global Search |
...o not reverse the power supply connection or connect to an AC current. Do not short-circuit the load of an open collector output. Wire this product separately from high-voltage wires and powe...
https://www.ia.omron.com/product/cautions/23/precautions_for_safety_use.html
...wer supply may cause explosion or burning. (1)DC 3-Wire NPN Output Sensors (2)DC 2-Wire Sensors Load short-circuiting ・ Do not short-circuit the load. Explosion or burning may resul...
https://www.ia.omron.com/product/cautions/48/precautions_for_safety_use.html
...l Number Description G3FM-2R5SLN DC12 Power MOS FET Relay, Photovoltaic coupler, Applied output load: 0.5 A at 24 to 240 VAC/0.5 A at 24 to 110 VDC, Rated input voltage: 12 VDC, Without Zero ...
...ax. 12 to 24 VDC±10%; ripple: 10% max. Current consumption 30 mA max. 40 mA max. Control output Load power supply voltage: 30 VDC max. Load current: 100 mA max. with a maximum residu...
https://www.ia.omron.com/products/family/1157/specification.html
...y voltage 12 to 24 VDC±10%, ripple (p-p) 10% max. Current consumption 25 mA max. Control output Load power supply voltage: 24 VDC max., Load current: 100 mA max., (Residual voltage: ...
https://www.ia.omron.com/products/family/1167/specification.html
... to 24 VDC±10%, ripple (p-p): 10% max. Current consumption 25 mA max. 40 mA max. Control output Load power supply voltage: 26.4 VDC max. Load current: 100 mA max. (Residual voltage: ...
https://www.ia.omron.com/products/family/1168/specification.html
...oading Radial 80 N Thrust 50 N Maximum permissible speed 5,000 r/min Protection circuits Output load short-circuit protection --- Ambient temperature range Operating: -10 to 70°C (with no ici...
https://www.ia.omron.com/products/family/1335/specification.html
...X-TDS04T Low measurement type ZX-TDS04T-L 8 dia. Standard type 10 mm 0.4 μm ZX-TDS10T Ultra-low-load Type ZX-TDS10T-L Air Lift Type ZX-TDS10T-V Air Lift/Air Push Type ZX-TDS10T-VL Note: The r...
... Model NPN output PNP output 0 to 3.5 mm (pressed position) (See note 1.) Pushbutton ON with no load 1 m EE-SA801A 1M EE-SA801R 1M 1 m (robot cable) EE-SA801A-R 1M EE-SA801R-R 1M OFF with no ...
...EE-SA801R-R EE-SA701P-R Indicator Light red when actuator is pressed. Lit red while there is no load on actuator Operation Specifications *1 Free position (FP) 5.0±0.4 mm Operating position (...
https://www.ia.omron.com/products/family/1629/specification.html
...ng Indication method No indication Control output Relay output: SPDT, 3 A at 250 VAC, resistive load (switching capacity: 330 VA) Ambient operating temperature -10°C to 55°C (with no icing or...
https://www.ia.omron.com/products/family/167/specification.html
... 4, 8, 16, 32, 64, 128, 256, 512, or 1,024 Linear output *2 Current output: 4 to 20 mA/FS, Max. load resistance: 300 Ω Voltage output: ±4 V (±5 V, 1 to 5 V *3), Output impedance: 100 Ω Judgme...
https://www.ia.omron.com/products/family/1736/specification.html
...dby) Trouble Clogged filter (ZN-A6112P only) 30 VDC, 50 mA max. Residual voltage: 1 V max. with load current of 10 mA, 2 V max. with load current of 50 mA. Applicable Ionizer Unit (O...
https://www.ia.omron.com/products/family/1828/specification.html
...Description G3PF-225B-CTB DC24 Solid State Relays with Built-in Current Transformer, Applicable load: 25 A at 100 to 240 VAC, 2 alarm output, With zero cross function, Screwless clamp termina...
...on 450 mW max. (Current consumption: 15 mA max. at power supply voltage of 30 V) Control output Load current Open-collector output, 100 mA max. Residual voltage 2 V max. (Load curren...
https://www.ia.omron.com/products/family/1937/specification.html
... 960 mW max. (current consumption: 40 mA max. at power supply voltage of 24 VDC) Control output Load power supply voltage: 26.4 VDC, load current: 50 mA max.; residual voltage: 1 V m...
https://www.ia.omron.com/products/family/1985/specification.html
...x. Current consumption Average: 30 mA max., Peak: 80 mA max. Control output NPN open collector: Load power supply voltage: 5 to 24 VDC Load current: 100 mA max. OFF current: 0.5 mA m...
https://www.ia.omron.com/products/family/287/specification.html
...ation Standards UL1059 and UL486E (Push-In Plus terminal block type) Ratings Contacts (Standard Load) Rated insulation voltage 600 V Rated carry current 10 A Rated voltage 24 V 120 V 240 V 38...
https://www.ia.omron.com/products/family/3449/specification.html
...voltage 10 to 30 VDC; ripple: 10% max. Current consumption 35 mA max. 50 mA max. Control output Load power supply voltage: 30 VDC max., Load current: 100 mA max. Residual voltage: NP...
https://www.ia.omron.com/products/family/415/specification.html
...voltage 12 to 24 VDC ±10%, ripple (p-p): 10% max. Current consumption 30 mA max. Control output Load power supply voltage: 26.4 VDC max., Load current: 100 mA max. (residual voltage ...
https://www.ia.omron.com/products/family/420/specification.html