| Site Search | Product Search | IA Global Search |
... 200 m/s 2 Mounting method DIN 35 mm-track mounting Mounting strength No damage when 100 N pull load was applied in all directions Terminal strength No damage when 100 N pull load wa...
https://www.ia.omron.com/products/family/1085/specification.html
...ual A22S-C2M Automatic A22S-C2A 3 notches Manual A22S-C3M Automatic A22S-C3A Switches (Standard Load) Appearance Non-lighted Contacts Model SPST-NO A22-10M SPST-NC A22-01M SPST-NO + SPST-NC A...
...ons Dimensions Catalog last update: August 6, 2013 Ratings Item Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...
https://www.ia.omron.com/products/family/1116/specification.html
...ons Dimensions Catalog last update: August 2, 2021 Ratings Item Rated voltage (V) Non-inductive load (A) Inductive load (A) Built-in Switch Resistive load Lamp load...
https://www.ia.omron.com/products/family/1118/specification.html
...Dimensions Catalog last update: September 24, 2012 Characteristics Rating 5 A, 125 V (resistive load) 3 A, 250 V (resistive load) Inrush current NC: 20 A max. NO: 10 A max. Contact r...
https://www.ia.omron.com/products/family/1119/specification.html
...voltage 12 to 24 VDC ±10%, ripple (p-p): 10% max. Current consumption 40 mA max. Control output Load power supply voltage: 24 VDC max., Load current: 80 mA max. (residual voltage: 2 ...
https://www.ia.omron.com/products/family/1169/specification.html
...C ±10%, ripple (p-p): 5% max. Current consumption 30 mA max. Control output NPN open collector: Load power supply voltage: 5 to 24 VDC Load current: 100 mA max. OFF current: 0.5 mA m...
https://www.ia.omron.com/products/family/1171/specification.html
..., 2NC/2NO, and 4NC contacts. Check contact operation. *1. The OF value is the maximum load that opens an NC contact (11-12, 21-22, 31-32, 41-42). *2. The RF value is the minimu...
https://www.ia.omron.com/products/family/1327/dimension.html
...ON delay time 1.5 ms max. OFF delay time 1.5 ms max. Number of circuits per common 8 per common Load short-circuit detection current 2.4 A min./common 1.6 A min./common Input Specifications T...
https://www.ia.omron.com/products/family/1353/specification.html
...: 0.5 N·m Weight 260 g max. Output Specifications per Relay Mounted relays DRTA-NY5W-K *1 Rated load Resistive load: 2 A at 250 VAC, 8 A per common 2 A at 30 VDC, 8 A per common Rate...
https://www.ia.omron.com/products/family/1440/specification.html
...e life expectancy indicates average operating hours under the ambient temperature of 40°C and a load rate of 50%. Normally this is determined by the life expectancy of the built-in aluminum e...
https://www.ia.omron.com/products/family/1466/specification.html
...): 10% max. Power consumption 1,800 mW max. Analog output Current output: 4 to 20 mA (Allowable load resistance: 500 Ω max.) Voltage output: 0 to 10 V (1,000 Ω min.) Protective circuit ...
https://www.ia.omron.com/products/family/1467/specification.html
...y *2 Mechanical 15,000,000 operations min. *5 Electrical 500,000 operations min. (3 A resistive load at 250 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) Operating...
https://www.ia.omron.com/products/family/1497/specification.html
...nd Ordering Information List of Models Name Number of control channels Heater burnout detection Load power supply voltage Model Multi-channel Power Controller 4 Supported 100 to 240 VAC G3ZA-...
... Automation Features Lineup Specifications Dimensions Catalog last update: May 19, 2025 Ratings Load power supply voltage range 100 to 240 VAC 400 to 480 VAC Power supply voltage 100 to 240 V...
https://www.ia.omron.com/products/family/1511/specification.html
...le relays G7SA-2A2B, EN50205 Class A Failure rate P level * (Reference value) 5 VDC, 1 mA Rated load (resistive) 2 A at 240 VAC, 2 A at 30 VDC Durability Mechanical 5,000,000 operations min. ...
https://www.ia.omron.com/products/family/1626/specification.html
...power consumption of the S8M (approx. 10 W) and not just the power consumption of the load. DIN Rail (Order Separately) Mounting Rail (Material: Aluminum) Model number PFP-100N PFP-...
...nal power consumption of the S8M (approx. 10 W) and not just the power consumption of the load. last update: October 1, 2020...
https://www.ia.omron.com/products/family/1768/specification.html
...nput terminals Isolation method Zero cross function Operation indicator Alarm output Applicable load (See note.) Model M3 terminals Phototriac- coupler Yes Yes 1 output (Heater Burnout Detect...
...nto the Switch. UL/CSA (UL 508, CSA C22.2 No.14), CCC (GB/T 14048.5) • 24 VDC, 0.3 A (inductive load) • 125 VAC, 1 A (resistive load) Ratings Section Enabling switch Emergency stop s...
https://www.ia.omron.com/products/family/1935/specification.html