Primary Contents

IA Global Search Results

Select Country in

Site Search Product Search IA Global Search
Results 981 - 1000 of 43944
GX-AD0471 / DA0271 Analog I/O Terminal 2-tier Term...

..., SDO communications: Possible to set outputs CH1 and CH2 separately. External output allowable load resistance 5 kΩ min. 600 Ω max. Resolution 1/8000 (full scale) Overall accuracy 25 °C ± 0....

https://www.ia.omron.com/products/family/2953/specification.html

D40Z Compact non-contact Door Switch/Lineup | OMRO...

...P Safety Controller or a G9SX-NS[] Non-contact Door Switch Controller. *1. Photocoupler output. Load current: 10 mA Controllers Non-contact Door Switch Controller G9SX-NS[] Safety outputs *1 ...

https://www.ia.omron.com/products/family/2989/lineup.html

D40Z Compact non-contact Door Switch/Specification...

.../-15% Power consumption *3 0.5 W max. Auxiliary monitoring output Photocoupler output: 24 V DC, load current: 10 mA LED indicators Actuator not detected (lights in red); error occurred (blink...

https://www.ia.omron.com/products/family/2989/specification.html

ZN-THS-S / THX11-S Precision Thermo-Humidity Logge...

...*2, ring *3 Alarm signal output *4 Output to photocoupler (External power supply: 12 to 24 VDC, Load current: Max. 45 mA) Alarm hold setting is possible. *5 Internal storage device Internal m...

https://www.ia.omron.com/products/family/3028/specification.html

TP70 On-site Flexible Rod Switch/Specifications | ...

...e operating frequency Mechanical 60 operations/min Electrical 30 operations/min (with resistive load) Durability *2 Mechanical 1,000,000 operations min. Electrical 200,000 operations min. (fo...

https://www.ia.omron.com/products/family/304/specification.html

NJ-PA / PD NJ/DX-Series Power Supply Unit/Specific...

... provided RUN output *3 Contact configuration: SPST-NO Switch capacity: 250 VAC, 2 A (resistive load) 120 VAC, 0.5 A (inductive load), 24 VDC, 2A (resistive load) Replacemen...

https://www.ia.omron.com/products/family/3076/specification.html

ZJ-FW Fan Ionizer (Area fan type)/Specifications |...

...cleaning and alarm outputs) Photo MOS relay output (NPN or PNP) • Applied voltage: 30 VDC max., load current: 100 mA max. • Residual voltage: 1 V max. Discharge stop input No-voltage contact ...

https://www.ia.omron.com/products/family/3109/specification.html

1ZAP2 / 1VAP2 Door Switches/Specifications | OMRON...

...el 1ZAP2 1VAP2- [] Built-in Switch Z-15GL42-B V-15-1B6/V-15-3B6 Rating 15 A, 125 VAC (resistive load) 15 A, 250 V (resistive load) 15 A, 125 VAC (resistive load) 15 A, 250 V...

https://www.ia.omron.com/products/family/317/specification.html

A3U Plateau Head Pushbutton Switch/Specifications ...

... under EN-compliant rating standard (IEC60127-2 SS1). Ratings Contacts 30 VDC, 0.1 A (Resistive load) Minimum applicable load: 1 mA at 5 VDC Rated values are obtained from tests cond...

https://www.ia.omron.com/products/family/3194/specification.html

A3US Plateau Head Knob-type Selector Switch/Specif...

... under EN-compliant rating standard (IEC60127-2 SS1). Ratings Contacts 30 VDC, 0.1 A (Resistive load) Minimum applicable load: 1 mA at 5 VDC Rated values are obtained from tests cond...

https://www.ia.omron.com/products/family/3195/specification.html

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

... voltage 5 to 24 VDC ±10%, ripple (p-p): 10% max. Current consumption 15 mA max. Control output Load power supply voltage: 5 to 24 VDC Load current: 50 mA max. OFF current: 0.5 mA ma...

https://www.ia.omron.com/products/family/3199/specification.html

K8AK-LS Conductive Level Controller/Specifications...

...0.75-mm 2 cab-tyre cable, 600 V) Indicators PWR: Green, RY: Yellow Output contact ratings Rated load  Resistive load  5 A at 250 VAC  5 A at 30 VDC Maximum switching capacity: 1,2...

https://www.ia.omron.com/products/family/3240/specification.html

NX-SI / SO Safety I/O Unit/Lineup | OMRON Industri...

...nce Specification Unit version Model Number of safety output points Internal I/O common Maximum load current Rated voltage Number of safety slave con- nections I/O re- freshing method Safety ...

https://www.ia.omron.com/products/family/3244/lineup.html

D4CC Miniature Limit Switch/Dimensions | OMRON Ind...

...tches Limit Switches The [] in each model number is replaced with the code expressing the rated load of the model. Refer to Model Number Legend. Pin Plunger D4CC-[]001 Roller Plunger D4CC-[]0...

https://www.ia.omron.com/products/family/325/dimension.html

D4CC Miniature Limit Switch/Specifications | OMRON...

...fications Dimensions Catalog last update: November 13, 2023 Ratings Rated voltage Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...

https://www.ia.omron.com/products/family/325/specification.html

A22LK Guard Lock Safety Key Selector Switch/Specif...

...ock protection class Class II Degree of contamination 3 (EN60947-5-1) Note: 1. Do not allow the load current to exceed the rated value.              2. The contact ON/OFF timing is not synchr...

https://www.ia.omron.com/products/family/3276/specification.html

D4E-[]N Small Sealed Switch/Lineup | OMRON Industr...

...pdate: January 5, 2017 Type One-touch connector type Screw terminal type General- purpose Micro load General- purpose without cable Micro load without cable General- purpose with cab...

https://www.ia.omron.com/products/family/330/lineup.html

VE Small Enclosed Switches/Specifications | OMRON ...

...tions Dimensions Catalog last update: November 19, 2014 Ratings Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...

https://www.ia.omron.com/products/family/333/specification.html

HL-5000 General-purpose Limit Switch/Specification...

...ur OMRON representative for information on approved models. Ratings Rated voltage Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...

https://www.ia.omron.com/products/family/335/specification.html

VB Multiple Limit Switch/Lineup | OMRON Industrial...

...21 VB-3151 VB-4121 VB-4151 VB-5121 --- VB-6121 --- Note: 1. Other than the above models, minute load models switching 0.1 A are available. When ordering a minute load               m...

https://www.ia.omron.com/products/family/338/lineup.html

Results 981 - 1000 of 43944

Select Country in