| Site Search | Product Search | IA Global Search |
...lay ON: approx. 0.5 W 24 VDC: Relay ON: approx. 0.4 W Control outputs 3 A at 250 VAC, resistive load (cosφ = 1) (G6B-2[]14P-FD-US used (Contact materials: AgSnIn)) The minimum applicable...
https://www.ia.omron.com/products/family/198/specification.html
... input. Outputs Model G9SX-SM032-[] Safety standstill detection output * 1 Source output (PNP), load current: 0.3 A DC max. * 2 Auxiliary output (output monitor/error) Source output (PNP...
https://www.ia.omron.com/products/family/1983/specification.html
...ub is used for EtherNet/IP tag data links (cyclic communications), the network's communications load will increase, data collisions will occur frequently, and stable communications wi...
...phases Insulation method Operation indicator Rated input voltage Zero cross function Applicable load * Model Single- phase Phototriac coupler Yes (yellow) 12 to 24 VDC Yes 15 A, 100 to 240 VA...
...: approx. 1 W AC: approx. 10 VA/1.5 W DC: approx. 2 W Control outputs 3 A at 250 VAC, resistive load (cosφ = 1) Minimum applicable load H3CA-8, H3CA-A and H3CA-FA: 10 mA at 5 VDC (fa...
https://www.ia.omron.com/products/family/202/specification.html
... Control method ON/OFF control Control output SPDT contacts, 250 VAC, 10 A, cosΦ = 1 (resistive load) SPST-NO contacts, 250 VAC, 10 A, cosΦ = 1 (resistive load) Setting method Analog...
https://www.ia.omron.com/products/family/2065/specification.html
...obtained. (Certification has been obtained for the Switch Unit only) Ratings Contacts (Standard load) Rated carry current (A) Rated voltage (V) Rated current (A) AC15 (inductive load...
https://www.ia.omron.com/products/family/2071/specification.html
...pprox. 240 mW Control outputs Contact output: SPST-NO + SPST-NC, 3 A at 250 V AC with resistive load, Minimum applied load: 10 mA at 5 V DC (Failure level: P, reference value) Solid-...
https://www.ia.omron.com/products/family/208/specification.html
...ly voltage Power consumption Approx. 4 VA at 240 VAC Control outputs 15 A at 250 VAC, resistive load at 50°C 12 A at 250 VAC, resistive load at 55°C Minimum applied load: 10...
https://www.ia.omron.com/products/family/216/specification.html
...n Approx. 2.4 VA at 264 VAC Control outputs Contact output: SPST-NO, 15 A at 250 VAC, resistive load, 10 A at 24 VDC, resistive load Minimum applied load: 100 mA at 5 VDC (f...
https://www.ia.omron.com/products/family/218/specification.html
...Cable length *3 1 km max. 600 m max. 2 km max. 4 km max. Control output 2 A, 220 VAC (Inductive load: cosφΦ = 0.4) 5 A, 220 VAC (Resistive load) Ambient temperature Operating: -10 to...
https://www.ia.omron.com/products/family/244/specification.html
...gth *3 1 km max. 2 km max. 4 km max. 50 m max. 1 km max. Control output 2 A, 200 VAC (Inductive load: cosφ = 0.4) 5 A, 200 VAC (Resistive load) Ambient temperature Operating: -10 to ...
https://www.ia.omron.com/products/family/246/specification.html
...perate resistance + 2.5 MΩ max. Cable length 5 m *2 *3 Control output 0.3 A, 220 VAC (Inductive load: cosφ = 0.4) 1 A, 220 VAC (Resistive load) 2 A, 220 VAC (Inductive load:...
https://www.ia.omron.com/products/family/247/specification.html
...% of rated voltage Power consumption 3 VA Contact Ratings (with G2RK Keep Relay) Item Resistive load (cosΦ = 1) Inductive load (cosΦ = 0.4, L/R = 7 ms) Max. load 3 A at 250 ...
https://www.ia.omron.com/products/family/249/specification.html
...C ±10%, ripple (p-p): 5% max. Current consumption 15 mA max. Control output NPN voltage output: Load power supply voltage: 12 to 24 VDC Load current: 80 mA max. OFF current: 0.5 mA m...
https://www.ia.omron.com/products/family/2630/specification.html
... voltage 5 to 24 VDC ±10%, ripple (p-p): 10% max. Current consumption 21 mA max. Control output Load power supply voltage: 5 to 24 VDC, Load current: 50 mA max., Off-state current: 0...
https://www.ia.omron.com/products/family/2716/specification.html
...V max.) *2 Power Consumption Normal operation: 5 W max. *3 Standby mode: 3.75 W (without output load) Emission Source (Wavelength) Infrared Laser Diode (905 nm) Laser Class Class 1 Laser Prod...
https://www.ia.omron.com/products/family/2717/specification.html
...ications Dimensions Catalog last update: September 24, 2012 Ratings Rated voltage Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...
https://www.ia.omron.com/products/family/291/specification.html
...ifications Dimensions Catalog last update: October 10, 2012 Ratings Rated voltage Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...
https://www.ia.omron.com/products/family/292/specification.html
...ions Dimensions Catalog last update: September 24, 2012 Ratings Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive ...
https://www.ia.omron.com/products/family/293/specification.html