Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 3981 - 400078592
3Z4S-LE SV-V Series Lens for C-mount Cameras/Lineu...

...) Filter size Weight (g) Total length (mm) Maximum com- patible CCD FZ-S[] FZ-SH[] FH-S[] FH-S[]X FHV7X-[] * 3Z4S-LE SV-03514V 3.5 1.4 to Close 77.8° ✕ 105.9° 200 - 53 30.4 1/3 inch 3Z4S-LE S...

https://www.ia.omron.com/products/family/3134/lineup.html

E2EF Proximity Sensor with All-stainless Housing/L...

...oximity Sensor model number Straight Flame-retardant, flexible cable 2 m 4 XS5F-D421-D80-F E2EF-X[]D1-M1TGJ E2EF-QX[]D1-M1TGJ 5 m 4 XS5F-D421-G80-F Note: Refer to Sensor I/O Connector/Sensor ...

https://www.ia.omron.com/products/family/3144/lineup.html

NX-TS NX-series Temperature Input Unit/Lineup | OM...

...temperature. 250 ms/ Unit Free- Run re- freshing 16 Terminals NX-TS2101 4 points 16 Ter- minals x 2 NX-TS3101 2 points 0.01°C max. 10 ms/ Unit 16 Terminals NX-TS2102 4 points 16 Ter- min...

https://www.ia.omron.com/products/family/3189/lineup.html

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

...ation: 150m/s 2 ) with a 0.75-mm single amplitude for 2.5 h (15-min periods, 10 cycles) each in X, Y, and Z directions Shock resistance (destruction) 500 m/s 2 for 3 times each in X,...

https://www.ia.omron.com/products/family/3199/specification.html

S8VK-R Redundancy Unit/Specifications | OMRON Indu...

...rminals and terminal) Vibration resistance 10 to 55 Hz, 0.375-mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/s 2 , 3 times each in ±X, ±Y, and ±Z dir...

https://www.ia.omron.com/products/family/3237/specification.html

K8AK-LS Conductive Level Controller/Specifications...

...ibration resistance Frequency: 10 to 55 Hz, 0.35-mm single amplitude 10 sweeps of 5 min each in X,Y, and Z directions Shock resistance 100 m/s 2 , 3 times each in 6 directions along 3 axes De...

https://www.ia.omron.com/products/family/3240/specification.html

3Z4S-LE VS-MC Series Non-telecentric Macro Lens fo...

...mm) WD (mm) Depth of field *1 (mm) Resolution *2 (μm) TV distortion FZ-S[] FZ-SH[] FH-S[] FH-S[]X FZ-S[]2M FZ-S[]5M3 FH-S[]05R FH-S[]X05 FHV7X-[] 3Z4S-LE VS-MC01-330 0.1x 4.43 364.5 325.5 35....

https://www.ia.omron.com/products/family/3280/lineup.html

VT-S730 PCB Inspection System/Specifications | OMR...

.../wrong component, wrong polarity, flipped component, OCR inspection, 2D code, component offset (X/Y/rotation), fillet (height/length, end joint width, wetting angle, side joint length), expos...

https://www.ia.omron.com/products/family/3390/specification.html

E2Q6 Rectangular Proximity Sensor/Specifications |...

...parts and case Vibration resistance (destruction) 10 to 55 Hz with a 1.5-mm double amplitude in X, Y, and Z directions Shock resistance (destruction) 300 m/s 2 3 times each in six directions ...

https://www.ia.omron.com/products/family/3454/specification.html

E52 with Ferrule (Low-cost Models) Temperature Sen...

...ire Fully glass-wool-covered with external copper shield and external dimensions of approx. 3.1 x 2.0 1/0.65 0°C to 180°C Terminal shape Ferrule Note: 1. The thermocouple is a single wire fro...

https://www.ia.omron.com/products/family/3503/specification.html

Hornet Parallel Robots/Specifications | OMRON Indu...

...Number 1720[ ]-45600 1720[ ]-45610 1720[ ]-45604 1720[ ]-45614 Mounting inverted Working volume X,Y axis (stroke) 1130 mm Z axis (stroke) 425 mm theta axis (rotation angle) - ±360° Maximum Pa...

https://www.ia.omron.com/products/family/3512/specification.html

Automation Control Environment (ACE) Software/Line...

...ruary 1, 2021 Type Name Part Number Software Licenses Automation Control Environment (for ACE 4.x) Please download it from following URL: https://robotics.omron.com/browse- documents/?dir_id=...

https://www.ia.omron.com/products/family/3521/lineup.html

Automation Control Environment (ACE) Software/Spec...

...er 2, 2020 ACE License Configuration License Part Number Explanation ACE PackManager (for ACE 4.x) 20409-000 Enables full functionality of the ACE PackManager software. Robot Vision Manager (...

https://www.ia.omron.com/products/family/3521/specification.html

SmartController EX Robot Controllers/Specification...

...cifications Part Number 19300-000 Grounding Method Ground to less than 100 Ω Dimensions (Height x Depth x Width) 86 x 187 x 329 mm Weight 2.6 kg Power Supply 24 VDC...

https://www.ia.omron.com/products/family/3522/specification.html

A7CN / A7CN-L Thumbwheel Switch/Lineup | OMRON Ind...

... details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: May 22, 2014...

https://www.ia.omron.com/products/family/354/lineup.html

E2E-[]-IL[] IO-Link Proximity Sensor (Standard Mod...

...plicable Proximity Sensor model number Socket on one cable end Straight 2 m XS5F-D421-D80-F E2E-X[]B4-M1TJ-IL[] 5 m XS5F-D421-G80-F L-shape 2 m XS5F-D422-D80-F 5 m XS5F-D422-G80-F Socket and ...

https://www.ia.omron.com/products/family/3543/lineup.html

E2E-[]-IL[] IO-Link Proximity Sensor (Standard Mod...

...Specifications Dimensions Catalog last update: September 12, 2016 DC 3-wire IO-Link Models (E2E-X[]B4-IL[]) Item Size M12 M18 M30 Shielded Shielded Model E2E-X3B4-IL[] E2E-X7B4-IL[] E2E-X10B4...

https://www.ia.omron.com/products/family/3543/specification.html

E2EQ-[]-IL[] IO-Link Proximity Sensor (Spatter-res...

...plicable Proximity Sensor model number Socket on one cable end Straight 2 m XS5F-D421-D80-F E2E-X[]B4-M1TJ-IL[] 5 m XS5F-D421-G80-F L-shape 2 m XS5F-D422-D80-F 5 m XS5F-D422-G80-F Socket and ...

https://www.ia.omron.com/products/family/3544/lineup.html

E2EQ-[]-IL[] IO-Link Proximity Sensor (Spatter-res...

...case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/s 2 10 times each in X, Y...

https://www.ia.omron.com/products/family/3544/specification.html

E2ER / E2ERZ Oil-resistant Proximity Sensors/Lineu...

...r model number Straight, Smartclick Oil-resistant Connectors 4 dia. 2 m XS5FR-D423-D80-RB1 E2ER-X[]D[]-M1TGJ E2ERZ-X[]D[]-M1TGJ 5 m XS5FR-D423-G80-RB1 10 m XS5FR-D423-J80-RB1 Note: R...

https://www.ia.omron.com/products/family/3546/lineup.html

結果 3981 - 400078592

国/地域選択

Related Contents