Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 4021 - 404078592
CK3W-EX / CK5W-EX Expansion Master Unit and Expans...

...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...

https://www.ia.omron.com/products/family/3774/specification.html

IPC Application Controller Vision System/Lineup | ...

...al Monitor • LCD touchscreen • Multi-touch functionality • Supply voltage: 24 VDC • Up to 1,280 x 800 pixels at 60 Hz • 2 USB Type-A Connectors • Programmable brightness control • Standard an...

https://www.ia.omron.com/products/family/3785/lineup.html

E2EQ NEXT Proximity Sensor DC 3-wire/DC 2-wire/Dim...

...stance model) DC 3-wire/DC 2-wire Pre-wired Model/Pre-wired Connector Model * If using the E2EQ-X[]D[]8, E2EQ-X[]D[]12, refer to ( ) dimensions. Connector Models (M12 Connector, M8 (...

https://www.ia.omron.com/products/family/3791/dimension.html

V410-H Handheld Reader/Lineup | OMRON Industrial A...

...ing Information Part Description Part Number V410-H XD Handheld Reader, Black Grey, Wired, with X-Mode V410-HDS4608XD V410-H SR Handheld Reader, Black Grey, Wired V410-HDS4608SR V410-H HC Han...

https://www.ia.omron.com/products/family/3799/lineup.html

iX3 Parallel Robots EtherCAT (NJ501-R) version/Spe...

...67 Part Number RX3-2065600 RX3-2065610 RX3-2065604 RX3-2065614 Mounting inverted Working volume X,Y axis (stroke) 1130 mm Z axis (stroke) 425 mm theta axis (rotation angle) - ±360° Maximum Pa...

https://www.ia.omron.com/products/family/3823/specification.html

W4S1-05D Industrial Switching Hub/Specifications |...

...Functions No. of ports (RJ45) 5 Ethernet standards IEEE 802.3 10BASE-T, 100BASE-TX Auto MDI/MDI-X Yes Auto Negotiation Yes Store-and-Forward system Yes Buffer 125 KB Broadcast Storm Detection...

https://www.ia.omron.com/products/family/3829/specification.html

CK3W-ECS300 Encoder Input Unit/Specifications | OM...

...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...

https://www.ia.omron.com/products/family/3834/specification.html

CK3W-GC[][]00 Laser Interface Unit/Specifications ...

...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...

https://www.ia.omron.com/products/family/3835/specification.html

VT-S1080 PCB Inspection System/Specifications | OM...

... wrong component, wrong polarity, flipped component, OCR inspection, 2D code, component offset (X/Y/rotation), fillet*14 (height/length, end joint width, wetting angle, side joint length), ex...

https://www.ia.omron.com/products/family/3839/specification.html

V440-F 5-Megapixel C-Mount Code Reader/Specificati...

...α) *3 ±30° Skew Angle (β) *3 ±30° Tilt Angle (γ) *3 ±180° Image Resolution, Pixel Size 2464 (H) x 2056 (V) - 3.45 μm Pixel Size Color / Monochrome Monochrome CMOS Shutter Global Shutter Frame...

https://www.ia.omron.com/products/family/3847/specification.html

XW2K-COM Ultra-Compact Common Terminal Blocks (For...

...mber of poles Application PWB color Model Dimension (mm) 20 For + common Black XW2K-COM20P 14.8 x 75 x 29.4 For - common XW2K-COM20N +/- mix XW2K-COM20 last update: May 9, 2022...

https://www.ia.omron.com/products/family/3857/lineup.html

NX-ECT101 NX-series EtherCAT® Slave Unit/Specifica...

... 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to ...

https://www.ia.omron.com/products/family/3862/specification.html

STC Series (Opt-C:Link) Opt-C:Link/Lineup | OMRON ...

...t update: January 5, 2023 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi-cations STC-CMB120AOPT-F Mo...

https://www.ia.omron.com/products/family/3878/lineup.html

STC Series (Camera Link Remote Head Camera) Camera...

...t update: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi-cations STC-RBS43PCL-SM12 M...

https://www.ia.omron.com/products/family/3880/lineup.html

STC Series (HD High-Definition Camera) HD High-Def...

...t update: January 5, 2023 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount General Specifications STC-HD213DV Color 1080...

https://www.ia.omron.com/products/family/3884/lineup.html

STC Series (HD-SDI HD Camera) HD-SDI HD Camera/Lin...

...t update: January 5, 2023 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount General Specifications STC-HD213SDI Color 108...

https://www.ia.omron.com/products/family/3885/lineup.html

STC Series (TV Format Color Camera) TV Format Colo...

...ber 1, 2024 Product Line-up Model Monochrome/ Color Resolution Video Format Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount STC-S133N-B* Color 0.65M NTSC 1280 × 960 1/3....

https://www.ia.omron.com/products/family/3887/lineup.html

H5CC Digital Timer/Lineup | OMRON Industrial Autom...

... blocks. Y92F-45 Use this Adapter to install the Timer in a cutout previously made for a DIN 72 x 72 mm device (panel cutout: 68 x 68 mm). Y92F-38 Use for replacement of the 81-dia. ...

https://www.ia.omron.com/products/family/3899/lineup.html

F440-F 5-Megapixel C-Mount Smart Camera/Specificat...

...Character Verification (OCV), Symbol Quality Verification Image Resolution, Pixel Size 2464 (H) x 2056 (V) - 3.45 μm Pixel Size Monochrome Monochrome CMOS Shutter Global Shutter Frames per Se...

https://www.ia.omron.com/products/family/3903/specification.html

iPF Series Flexible Part Feeder/Specifications | O...

...nd transportation: 75% or less (non- condensing) Ingress Protection IP20 Vibration Displacement X (max.) ± 1.5 mm ± 8 mm ± 8 mm Y (max.) ± 2 mm ± 10 mm ± 10 mm Z (max.) ± 1.5 mm ± 6 mm ± 8 mm...

https://www.ia.omron.com/products/family/3907/specification.html

結果 4021 - 404078592

国/地域選択

Related Contents