| IAグローバル検索 |
...R) * * The external dimensions of the actuator vary. Note: AC electrical ratings: 10 A, 125/250 V. Short Hinge Roller Lever Z-15GW22-B, Z-01HW22-B Z-15HW22-B, Z-10FW22Y-B Z-15EW22-B Z-15GW2-B...
...res in parentheses are for the Z-15HW78(-B) model, the AC ratings of this model are 125 and 250 V only. Z-15 (Flexible Rod Models) Rated voltage Non-inductive load (A) Inductive load (A) Resi...
https://www.ia.omron.com/products/family/289/specification.html
...Lineup Specifications Dimensions Catalog last update: September 15, 2023 Ratings Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive load Motor load...
https://www.ia.omron.com/products/family/290/specification.html
...00 mA max. *2 T4, T5: 30 mA max. *1 Total of T0-2 and T4-5: 120 mA max. ON residual voltage 1.8 V max. (between each output terminal and V1) Leakage current 0.1 mA max. *1. Connection to OMRO...
https://www.ia.omron.com/products/family/2937/specification.html
... points Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....
https://www.ia.omron.com/products/family/2952/specification.html
... points Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....
https://www.ia.omron.com/products/family/2954/specification.html
... points Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....
https://www.ia.omron.com/products/family/2955/specification.html
...rrent 8.4 mA (at 24 VDC) 8.6 mA (at 5 VDC) 8.4 mA (at 24 VDC) 8.6 mA (at 5 VDC) ON voltage 19.6 V min. 4.5 V min. 18.6 V min. 4.5 V min. OFF voltage 4 V ma...
https://www.ia.omron.com/products/family/2972/specification.html
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...
https://www.ia.omron.com/products/family/2984/specification.html
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...
https://www.ia.omron.com/products/family/2985/specification.html
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...
https://www.ia.omron.com/products/family/2986/specification.html
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...
https://www.ia.omron.com/products/family/2987/specification.html
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum applicable load: 5 V, 10 mA Voltage output (for driving SSR) Output voltage: 12 VDC +25%/-15% (PNP), max. load cur...
https://www.ia.omron.com/products/family/3024/specification.html
...e: PVC Weight Approx. 0.8 kg Approx. 3.0 kg Accessories Instruction Sheet, Compliance Sheet, 24 V power supply terminal block (male) Note: 1. Turn ON the power of this product and vision syst...
https://www.ia.omron.com/products/family/3040/specification.html
...ontrol output NPN open collector (26.4 VDC max.), load current:100 mA max., residual voltage: 1 V max. PNP open collector (26.4 VDC max.), load current: 100 mA max., residual voltage: 1 ...
https://www.ia.omron.com/products/family/3067/specification.html
...FQ-BAT1 Battery type Secondary lithium ion battery Nominal capacity 1,800 mAh Rated voltage 3.7 V Ambient temperature range Operating: 0 to 40°C Storage: - 25 to 65°C (with no icing or conden...
https://www.ia.omron.com/products/family/3070/specification.html
... 19, 2013 General Specification Model CJ1W-V680C11 CJ1W-V680C12 Current consumption Internal: 5 V 0.26 A 0.32 A Internal: 24 V/26 V 0.13 A * 0.26 A External: 24 V -...
https://www.ia.omron.com/products/family/3086/specification.html
... 19, 2013 General Specification Model CS1W-V680C11 CS1W-V680C12 Current consumption Internal: 5 V 0.26 A 0.32 A Internal: 24 V/26 V 0.13 A * - External: 24 V - 0.36...
https://www.ia.omron.com/products/family/3087/specification.html
...5°C, or 140 to 260°C Analog input Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to 5 V, 0 to 5 V, 0 to 10 V,or 0 to 50 mV (The 0 to 50 mV range applies to the E5C...
https://www.ia.omron.com/products/family/3101/specification.html
...5°C, or 140 to 260°C Analog input Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V Input impedance Current input: 150 Ω max., Voltage ...
https://www.ia.omron.com/products/family/3102/specification.html