Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 7041 - 706054174
H7BX Multifunction Counter (DIN 72 × 72)/Specifica...

...dance: 1 kΩ max. (Leakage current at 0 Ω: Approx. 12 mA) Short-circuit (ON) residual voltage: 3 V max. Open (OFF) impedance: 100 kΩ min. Input method (except key protection input) No-voltage ...

https://www.ia.omron.com/products/family/1931/specification.html

MK-S General-purpose Relays/Specifications | OMRON...

...tance Must operate voltage Must release voltage Max. voltage Power consumption 50 Hz 60 Hz AC 6 V 443 mA 385 mA 3.1 Ω 80% max. of rated voltage 30% min. of rated voltage at 60 Hz 25% min. of ...

https://www.ia.omron.com/products/family/1938/specification.html

H3CR-F Solid-state Timer/Specifications | OMRON In...

..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 1.5 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...

https://www.ia.omron.com/products/family/194/specification.html

CRT1-[]D16S(-1) / []D32S(-1) / []D16SH(-1) / []D32...

...ternal I/O common NPN PNP NPN PNP ON voltage 10.5 VDC min. (between each input terminal and the V terminal) 10.5 VDC min. (between each input terminal and the G terminal) 10.5 VDC min. (betwe...

https://www.ia.omron.com/products/family/1943/specification.html

CRT1-[]D08SL(-1) / []D16SL(-1) Digital I/O Slaves ...

... inputs Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....

https://www.ia.omron.com/products/family/1944/specification.html

S8AS Smart Power Supply/Specifications | OMRON Ind...

...Voltage range *1 100 to 240 VAC (85 to 264 VAC) Frequency *1 50/60 Hz (47 to 63 Hz) Current 100-V input 3.8 A max. 200-V input 2.0 A max. Power factor *4 0.95 min. Harmonic current E...

https://www.ia.omron.com/products/family/1948/specification.html

H3Y Solid-state Timer/Specifications | OMRON Indus...

..., Ie: 2 A AC-13: Ue: 250 VAC, Ie: 3 A DC-13: Ue: 30 VDC, Ie: 0.5 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 2.5 kV (at 240 VAC) Conditional shor...

https://www.ia.omron.com/products/family/196/specification.html

H3YN Solid-state Timer/Specifications | OMRON Indu...

..., Ie: 2 A AC-13: Ue: 250 VAC, Ie: 3 A DC-13: Ue: 30 VDC, Ie: 0.5 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 2.5 kV (at 240 VAC) Conditional shor...

https://www.ia.omron.com/products/family/197/specification.html

CRT1-VID08S(-1) / VOD08S(-1) Digital I/O Slave Uni...

...nputs Internal I/O common NPN PNP ON voltage 10.5 VDC min. (between each input terminal and the V terminal) 10.5 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC ma...

https://www.ia.omron.com/products/family/1976/specification.html

CRT1-VID16ML(-1) / VOD16ML(-1) Digital I/O Slave U...

... inputs Internal I/O common NPN PNP ON voltage 17 VDC min. (between each input terminal and the V terminal) 17 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....

https://www.ia.omron.com/products/family/1977/specification.html

CRT1-VID32ML(-1) / VOD32ML(-1) / VMD32ML(-1) Digit...

... inputs Internal I/O common NPN PNP ON voltage 17 VDC min. (between each input terminal and the V terminal) 17 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....

https://www.ia.omron.com/products/family/1978/specification.html

NE0A-SCPU01 Safety Network Controller/Specificatio...

...tput type Sourcing outputs (PNP) Rated output current 0.5 A max./output ON residual voltage 1.2 V max. between each output terminal and V2 Leakage current 0.1 mA max. Test Output Specificatio...

https://www.ia.omron.com/products/family/1984/specification.html

S8JX-P Switch Mode Power Supply (300/600-W Models)...

...rent Built- in fan Model Covered Power Supplies 100 to 240 VAC (free) (80 to 370 VDC *) 300 W 5 V 60 A Yes S8JX-P30005CD 12 V 27 A S8JX-P30012CD 24 V 14 A peak current 16.5 ...

https://www.ia.omron.com/products/family/1989/lineup.html

S8JX-P Switch Mode Power Supply (300/600-W Models)...

...st update: March 1, 2022 Ratings, Characteristics, and Functions Input specification 100 to 240 V input Power ratings *1 300 W 600 W Efficiency 5 V Models 75% min. 76% min. 12 ...

https://www.ia.omron.com/products/family/1989/specification.html

CS1W-EIP21 / EIP21S CS-series EtherNet/IP Unit/Spe...

...imitation when a switching hub is used. Current consumption (Unit) CS1W-EIP21: 410 mA max. at 5 V DC CS1W-EIP21S: 620 mA max. at 5 V DC Weight CS1W-EIP21: 171 g max. CS1W-EIP21S: 180...

https://www.ia.omron.com/products/family/1994/specification.html

CompoNet Peripheral Devices CompoNet Peripheral De...

...earance Application Model Stand- ards Mounting Bracket --- Unit with e-CON Connectors: For CRT1-V[]D08S(-1)/VAD04S/ VDA02S CRT1-ATT02 --- Unit with MIL Connectors: For CRT1-V[]D016ML...

https://www.ia.omron.com/products/family/1999/lineup.html

G3PE (Single-phase) Solid State Relays for Heaters...

...x. 1 ms max. Release time 1/2 of load power source cycle + 1 ms max. Output ON voltage drop 1.6 V (RMS) max. Leakage current 10 mA max. (at 200 VAC) Insulation resistance 100 MΩ min. (at 500 ...

https://www.ia.omron.com/products/family/2001/specification.html

G3PE (Three-phase) Solid State Contactors for Heat...

... + 1 ms max. Release time 1/2 of load power source cycle + 1 ms max. Output ON voltage drop 1.6 V (RMS) max. Leakage current * 10 mA max. (at 200 VAC) Insulation resistance 100 MΩ min. (at 50...

https://www.ia.omron.com/products/family/2002/specification.html

H3DS Solid-state Timer/Specifications | OMRON Indu...

... 3), 8 kV air discharge (level 3) Immunity RF-interference from AM Radio Waves: EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3) Immunity Burst: EN61000-4-4: 2 kV power port and output port (l...

https://www.ia.omron.com/products/family/201/specification.html

G3PW Single-phase Power Controller/Specifications ...

...onditions ON: 1 kΩ max., OFF: 100 kΩ min. Non-contact input conditions ON residual voltage: 1.0 V max., OFF leakage current: 0.1 mA max. Current flow Approx. 1.1 mA (per input) Output voltage...

https://www.ia.omron.com/products/family/2011/specification.html

結果 7041 - 706054174

国/地域選択

Related Contents