| IAグローバル検索 |
... capacity 10 A (per pole) Number of insertions 50 times Case color N1.5 Case material PC, UL 94 V-0 Weight Approx. 100 g Mounting Mounts to DIN Track, or screw mounting Dimensions 17.5 × 90 ×...
https://www.ia.omron.com/products/family/3491/specification.html
... capacity 10 A (per pole) Number of insertions 50 times Case color N1.5 Case material PC, UL 94 V-0 Weight Approx. 100 g Mounting Mounts to DIN Track, or screw mounting Dimensions 17.5 × 90 ×...
https://www.ia.omron.com/products/family/3492/specification.html
...ange * Connection terminal Setting range Input impedance Overload capacity K8DT-VS2[][] 0 to 10 V AC/DC V1-COM 1 to 10 V AC/DC Approx. 120 kΩ Continuous input at 115% of maximum inpu...
https://www.ia.omron.com/products/family/3493/specification.html
...ange * Connection terminal Setting range Input impedance Overload capacity K8AK-VW2[][] 0 to 10 V AC/DC V1-COM 1 to 10 V AC/DC Approx. 120 kΩ Continuous input at 115% of maximum inpu...
https://www.ia.omron.com/products/family/3494/specification.html
...S1[]D: 24 VAC 50/60 Hz, 24 VDC K8DT-LS1[]A: 100 to 240 VAC 50/60 Hz Voltage across electrodes 5 V p-p (Approx. 20 Hz) Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. ...
https://www.ia.omron.com/products/family/3495/specification.html
... capacity 10 A (per pole) Number of insertions 50 times Case color N1.5 Case material PC, UL 94 V-0 Weight Approx. 100 g Mounting Mounts to DIN Track, or screw mounting Dimensions 17.5 × 90 ×...
https://www.ia.omron.com/products/family/3496/specification.html
... capacity 10 A (per pole) Number of insertions 50 times Case color N1.5 Case material PC, UL 94 V-0 Weight Approx. 100 g Mounting Mounts to DIN Track, or screw mounting Dimensions 17.5 × 90 ×...
https://www.ia.omron.com/products/family/3497/specification.html
... capacity 10 A (per pole) Number of insertions 50 times Case color N1.5 Case material PC, UL 94 V-0 Weight Approx. 100 g Mounting Mounts to DIN Track, or screw mounting Dimensions 17.5 × 90 ×...
https://www.ia.omron.com/products/family/3498/specification.html
... capacity 10 A (per pole) Number of insertions 50 times Case color N1.5 Case material PC, UL 94 V-0 Weight Approx. 100 g Mounting Mounts to DIN Track, or screw mounting Dimensions 17.5 × 90 ×...
https://www.ia.omron.com/products/family/3499/specification.html
...R031928) Model Ratings Class No. Standard No. PYF-08-PU (-L) PTF-08-PU (-L) P2RF-05-PU 10 A 250 V 3211 07 CSA C22.2 No14 PYF-14-PU (-L) 6A 250V * PTF-14-PU (-L) 10 A 250 V (Same pola...
https://www.ia.omron.com/products/family/3506/specification.html
...ations Main Unit (Relay) Ratings Coil Ratings (Common to Input/Output per Relay) Rated voltage (V) Rated current (mA) Coil resistance (Ω) Must operate of rated voltage Must release of rated v...
https://www.ia.omron.com/products/family/3509/specification.html
... total power consumption pulse output. Output capacity 50 mA at 40 VDC ON residual voltage: 1.5 V max. (for output current of 50 mA) OFF leakage current: 0.1 mA max. Output unit Output unit: ...
https://www.ia.omron.com/products/family/3511/specification.html
...C±10% (Ripple (p-p) 10% max.) Power consumption 960 mW max. (Reference: Power supply voltage 24 V, Current consumption 40 mA max.) Control output Load current: 100 mA max. (30 VDC max.) Indic...
https://www.ia.omron.com/products/family/3531/specification.html
...shing, or task period prioritized refreshing Indicators TS indicator Input range -5.0 to 5.0 mV/V Input conversion range -5.5 to 5.5 mV/V Load cell excitation voltage 5 VDC ± 10%, Ou...
https://www.ia.omron.com/products/family/3538/specification.html
... CTs E54-CT1 and E54-CT3 Manipulated variable 0% to 100% Resolution 1 ms Rated voltage 12 to 24 V DC Maximum heater current 50 A AC Operating load voltage range 10.2 to 28.8 VDC Resolution 0....
https://www.ia.omron.com/products/family/3539/specification.html
... 0.1 A/port Short-circuit protection Provided. Leakage current 0.1 mA max. Residual voltage 1.5 V max. Digital inputs for pin 2 (in IO-Link Mode) Internal I/O common PNP Rated voltage 24 VDC ...
https://www.ia.omron.com/products/family/3540/specification.html
... 0.3 A/port Short-circuit protection Provided. Leakage current 0.1 mA max. Residual voltage 1.5 V max. Digital inputs for pin 2 (in IO-Link Mode) Internal I/O common PNP Rated voltage 24 VDC ...
https://www.ia.omron.com/products/family/3541/specification.html
...ge: 30 VDC max., Load current: 100 mA max. Residual voltage: Load current of less than 10 mA: 1 V max. Load current of 10 to 100 mA: 2 V max. PNP open collector output Light-ON/Dark-...
https://www.ia.omron.com/products/family/3542/specification.html
...assword •Anonymous USB port Physical layer USB 3.0-compliant A-type connector, Output voltage 5 V, 0.9 A max. Transmission distance 3 m max. *1. The flash memory of the CPU unit firmware revi...
https://www.ia.omron.com/products/family/3545/specification.html
...e (p-p)) Leakage current 0.8 mA max. Control output Load current 3 to 100 mA Residual voltage 3 V max. (Load current: 100 mA, Cable length: 2 m) Indicators D1 Models: Operation indicator (red...
https://www.ia.omron.com/products/family/3546/specification.html