| IAグローバル検索 |
...connect the cables according to the external connector specifications prescribed in your camera’s specification documents, for faulty wiring can cause failure. Note. Do not connect the shell,...
...OFF-delay time Rated voltage Model 3PST-NO DPST-NO SPST-NC 1 channel or 2 channels possible 7.5 s 24 VAC/VDC G9SA-321-T075 100 to 240 VAC 15 s 24 VAC/VDC G9SA-321-T15 100 to 240 VAC ...
... 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) Shock resistance Destruction 300 m/s 2 Malfunction 100 m/s 2 Durability *5 Mechanical 5,000,000 operations min. (at appro...
https://www.ia.omron.com/products/family/389/specification.html
...trial Automation Features Lineup Specifications Dimensions Catalog last update: January 5, 2023 S Mount (M12 P0.5) Lens Model Applicable Model General Specifications CV0205C S Mount ...
... (1.1", V × H) Closest distance (mm) Filter size Weight (g) Total length (mm) Compatible CCD FH-S[]X12 FH-S[]21R 3Z4S-LE VS-HVA1226 12 2.6 to Close 45.6°×60.0° 100 M34 P=0.5 126 51.2...
... name Specifications Model Software Supported Operating Systems: Windows 11 Download from Omron's regional websites. NB-Designer NB-to-PLC Connecting cable For NB to PLC via RS-232C (CP/CJ/CS...
...g modes External connections Inputs Outputs Power supply voltage Models H5CC-A 0.001 to 999.999 s 0.01 to 9999.99 s 0.1 to 99999.9 s 1 to 999999 s 1s to 99 h 59 min...
... 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) Shock resistance Destruction 300 m/s 2 Malfunction 100 m/s 2 Durability *5 Mechanical 5,000,000 operations min. (at appro...
https://www.ia.omron.com/products/family/390/specification.html
...ions after attaching the communications cables, refer to NX-series NX502 CPU Unit Hardware User's Manual (W629). End cover NX-END02 *1. The dimension from the attachment surface of the DIN Tr...
https://www.ia.omron.com/products/family/3900/dimension.html
...dimensions after attaching the communications cables, refer to NX-series EtherNet/IP™ Unit User's Manual (W627). last update: April 24, 2023...
https://www.ia.omron.com/products/family/3901/dimension.html
...Time: 8 Minutes/Count; Sweep Count: 10 Times Shock Resistance (Destructive) Impact Force: 150 m/s 2 , Test Direction: 6 Directions, 3 Times Each (Up / Down, Front / Behind, Left / Right) Degr...
https://www.ia.omron.com/products/family/3903/specification.html
...ight 7.8 kg 20 kg 31 kg Power Voltage 24 VDC ± 5% 24 VDC Current Consumption 5 A 4 A 6 A 24 VDC S-Current Consumption 3 A 16 A 14 A Operation Control Full 2D motion in XY plane and vertical v...
https://www.ia.omron.com/products/family/3907/specification.html
...on the capacity. For details, refer to the Multi-function Compact Inverter 3G3MX2-V2 User’s Manual (Cat. No. I666). Options Regenerative Braking Unit (3G3AX-RBU[][]) 3G3AX-RBU21/RBU22/R...
https://www.ia.omron.com/products/family/3912/dimension.html
...bologies Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode, U.S. Postal, Australia Post, Japan Post, Royal Mail, KIX, UPU, PLANET, POSTNET, USPS4CB 2D Symbol...
https://www.ia.omron.com/products/family/3913/specification.html
...No.14 Refer to "Reliability data for the safety of control components_SISTEMA library" on OMRON's website English: https://www.ia.omron.com/support/sistemalibrary/index.html Japanese: https:/...
https://www.ia.omron.com/products/family/3920/specification.html
.... If a repeater hub is used for EtherNet/IP tag data links (cyclic communications), the network's communications load will increase, data collisions will occur frequently, and stable communic...
...Time: 8 Minutes/Count; Sweep Count: 10 Times Shock Resistance (Destructive) Impact Force: 150 m/s 2 , Test Direction: 6 Directions, 3 Times Each (Up / Down, Front / Behind, Left / Right) Degr...
https://www.ia.omron.com/products/family/3946/specification.html
...forms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each =100 min total) Shock resi...
https://www.ia.omron.com/products/family/3948/specification.html
...ns Dimensions Catalog last update: February 16, 2026 (Unit: mm) AI Detection Cameras FHV7X-C016-S[][]-W-01 Cables I/O cable (Bend resistant, straight) FHV-VDB2 []M I/O cable (Bend resistant, ...
https://www.ia.omron.com/products/family/3949/dimension.html
... Changeable S8AS2-48024-08SN Be sure to read and fully understand the content of the S8AS2 User's Manual (Man. No. T242) before changing settings on the S8AS2. last update: October 6, 2025...