| Site Search | Product Search | IA Global Search |
...ober 6, 2025 Model Number Structure Model Number Legend Ordering Information Main unit Capacity Input voltage Output voltage Maximum Output current (Per output branch) Total output current Nu...
...l Automation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Input indicator on the Sensor Unit simplifies settings. last update: December 19, 2013...
...C NPN open collector output type Dark-ON or Light-ON (selectable) Picking instruction indicator input Open collector with relay or transistor input Indicator ON: Input volta...
https://www.ia.omron.com/products/family/424/specification.html
...st update: December 13, 2012 Ratings Power supply voltage 18 V (use two 9-V dry-cell batteries) Input configuration Operates when the output transistor of the Sensor turns ON. Ambient tempera...
https://www.ia.omron.com/products/family/432/specification.html
...nals are fast. This allows a long cable distance. They can be connected to open-collector input devices (NPN, PNP). last update: September 2, 2015...
https://www.ia.omron.com/products/family/490/specification.html
...supply voltage 12 VDC -10% to 24 VDC +15%, ripple (p-p): 5% max. Current consumption 50 mA max. Input Input signal Phases A, B, and Z (phase difference signals) Phase difference 90° ...
https://www.ia.omron.com/products/family/498/specification.html
...ustrial Automation Features Lineup Specifications Dimensions Catalog last update: March 6, 2014 Input type Supply voltage Comparative Output Model Model DC voltage/current 100 to 240 VAC None...
...ng: EN61000-4-11: 0.5 cycle, 0, 180°, 100% (rated voltage) Weight Approx. 200 g Characteristics Input signal DC voltage/current (0 to 20 mA, 4 to 20 mA, 0 to 5 V, 1 to 5 V, ±5 V, ±10 V) A/D c...
https://www.ia.omron.com/products/family/588/specification.html
...ial Automation Features Lineup Specifications Dimensions Catalog last update: February 13, 2014 Input type Supply voltage Output Model Platinum-resistance thermometer or thermocouple 100 to 2...
...Features Lineup Specifications Dimensions Catalog last update: February 13, 2014 List of Models Input type Supply voltage Output Model Rotary pulse 100 to 240 VAC None K3MA-F 100-240VAC 2 rel...
...ng: EN61000-4-11: 0.5 cycle, 0, 180°, 100% (rated voltage) Weight Approx. 220 g Characteristics Input signal No-voltage contact (30 Hz max., ON/OFF pulse width: 15 ms min.) Voltage pulse (5 k...
https://www.ia.omron.com/products/family/590/specification.html
...cifications Dimensions Catalog last update: September 24, 2012 K2CU-F[][]A-[]GS Model with Gate Input Terminals Control supply voltage Operating current 4 to 10 A 8 to 20 A 16 to 40 A 32 to 8...
...% max. of operating current Operate time 0.5 s max. (when current changes from 150% to 0%) Gate input voltage range (for models with gate input terminals) 5 to 30 VDC --- Control out...
https://www.ia.omron.com/products/family/846/specification.html
...o temperature change ±5% max. (within the range 20 °C +20/-30 °C) Operate time 0.5 s max. (when input changes from 0 V to 120% must-operate voltage) Release time 0.5 s max. (when ...
https://www.ia.omron.com/products/family/848/specification.html
...pecify the rated voltage. I/O classification I/O points Internal I/O common Rated voltage Model Input 16 NPN (- common) 12 VDC G7TC-ID16 24 VDC 100 (110) VDC 100/(110) VAC G7TC-IA16 200/(220)...
....0-mm double) Shock resistance Destruction 300 m/s 2 Malfunction 100 m/s 2 Noise immunity Power input (normal mode) 600 V for 10 min with a pulse width of 100 ns to 1 μs Power input ...
https://www.ia.omron.com/products/family/863/specification.html
...) Terminal Arrangement/Internal Connections (Top View) Note: Make sure that the polarity of the input terminal is correct. The polarity given inside parentheses ( ) is for G3S4-D and...
...Index Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Ratings Input (per G3S Relay) Rated voltage Operating voltage Must operate level Must release voltage l...
https://www.ia.omron.com/products/family/902/specification.html
...mensions Catalog last update: December 7, 2020 (Unit: mm) I/O Relay SPST-NO Type G7T-1122S (for input) G7T-1112S (for output) SPST-NC Type G7T-1012S (for output) SPDT Type G7T-112S (for outpu...
...October 14, 2015 When your order, specify the rated voltage. Classification Model Rated voltage Input (bifurcated contact) SPST-NO G7T-1122S (see note 2) 12 VDC 24 VDC 100/110 VAC 200/220 VAC...