| Site Search | Product Search | IA Global Search |
...01) or NX-series Safety Controller Stand-alone System brochure (Cat. No. F100). Safety Input Units Unit type Specifications Unit version Model Number of safety input points ...
...A and 100 mA) (except for voltage drop due to cable extension) Output operation mode Light-ON * Input voltage 22.5 to 24 VDC: Emitter OFF (source current: 3 mA max.) Open or 0 to 2.5 V: Emitt...
https://www.ia.omron.com/products/family/3697/specification.html
...el. Temperature Control Units Unit type Product name Specification Model Num- ber of chan- nels Input type Out- put Output capac- ity CT Input ca- pacity Con- trol type Con- ver- sio...
... or condensation. *4. Pt100 (JIS C 1604-1997) is used for the measuring elements. Set Pt100 for input sensor type of the Temperature Controller. last update: April 2, 2018...
https://www.ia.omron.com/products/family/3703/specification.html
...de D, Multidrop, User Defined, User Defined Multidrop, Daisy Chain I / O specifications Trigger input 3 to 24 V rated (1 mA at 5 VDC) New Master 3 to 24 V rated (1 mA at 5 VDC) Outputs (1, 2,...
https://www.ia.omron.com/products/family/3711/specification.html
...rop, Daisy Chain, User-Defined Multidrop, Ethernet TCP / IP, EtherNet / IP I / O specifications Input 1 / Trigger / New Master Optoisolated, 4.5 to 28 V rated, (13 mA at 24 VDC) New Master is...
https://www.ia.omron.com/products/family/3712/specification.html
...rop, Daisy Chain, User-Defined Multidrop, Ethernet TCP / IP, EtherNet / IP I / O specifications Input 1 / Trigger / New Master Bi-directional optoisolated 4.5 to 28 V rated (13 mA at 24 VDC) ...
https://www.ia.omron.com/products/family/3713/specification.html
...018 Amplifier unit Type Appearance Connection method Output Model NPN output PNP output Current input Connector for Sensor Communications Unit 2 outputs E9NC-AA0 Connector for Sensor Communic...
...nit End Cover Power Supply Unit CPU Unit End Cover Axis Interface Unit Digital I/O Unit, Analog Input Unit, Expansion Master Unit, and Expansion Slave Unit Encoder Input Unit / Laser...
https://www.ia.omron.com/products/family/3725/dimension.html
...e- sponding communi- cation protocol Number of con- nectors Number of networks Number of safety input points Number of test output point Number of safety output points OMRON special safe...
... Z Index Features Lineup Specifications Dimensions Catalog last update: January 15, 2019 Rating Input Rated power consumption 24 VDC Operating voltage range -15% to +10% of rated supply volta...
https://www.ia.omron.com/products/family/3761/specification.html
...e current of 5 mA max. Applicable Standards cULus, EU: EN 61326, RCM, KC Specifications Digital input (NPN/PNP) Number of inputs 16 points Rated input voltage 24 VDC Maximum ...
https://www.ia.omron.com/products/family/3772/specification.html
...nimum bending radius: 100 mm External interface Terminal block and I/O connector Terminal block input: 20 pins (NPN/PNP) Terminal block output: 14 pins (NPN/PNP) I/O connector input/...
https://www.ia.omron.com/products/family/3778/specification.html
...munication Cable Cable length: 2 m Signals for • Signal output (BL, TR, BU, WB) • Remote ON/OFF input • UPS Stop Signal input (BS) S8BW-C02 *1. Revision number 04 or higher. The revi...
...play digits Outputs Power supply voltage Model Tachometer • Tachometer 11-pin socket 1-stage (1 input and output) 6 digits Contact output (SPDT) 100 to 240 VAC H7CC-R11 24 VAC/ 12 to 48 VDC H...
...ge 5 to 90% (non-condensing) Weight 52 kg Basic configuration Controller iCS-ECAT On-board I/O (Input/Output) 12/8 Conveyor tracking input 2 RS-232C serial communications port 1 Prog...
https://www.ia.omron.com/products/family/3823/specification.html
...Pre-wired (2 m) 1 output E3X-ZV11 2M E3X-ZV41 2M Wire-saving Connector E3X-ZV6 E3X-ZV8 External input models Pre-wired (2 m) 1 output + 1 input E3X-ZV21 2M E3X-ZV51 2M Wire-saving Co...
...gger Settings Time Trigger, Motion Detection, Master Image Comparison, Trigger Signal (external input to camera, TCP command input) Save Settings Recording save format, save folder, ...
https://www.ia.omron.com/products/family/3837/specification.html
...rigger (Ethernet, RS-232C) Trigger to Strobe Latency + Jitter 320 μs + 65 μs I/O Specifications Input Signals Trigger Input, New Master, and Default - Bi-Directional Inputs, Optoisol...
https://www.ia.omron.com/products/family/3847/specification.html
...d Appearance Inputs/outputs Model NPN output PNP output Pre-wired Amplifier Units 2 outputs + 1 input E3C-LDA21N 2M E3C-LDA51N 2M Amplifier Units with Wire-saving Connectors 2 outputs E3C-LDA...