| Site Search | Product Search | IA Global Search |
...n for the special CT, refer to Conformance to Safety Standards (Data Sheet). 3. The CT input terminals of the K7TM can be connected in either direction of the special CT regardless o...
https://www.ia.omron.com/products/family/3855/dimension.html
... the end of the model name if UL certification is required for equipment. 3. The CT input terminals of the K7TM can be connected in either direction of the special CT regardless o...
...Contact Door Switch Controllers Safety outputs *1 Auxiliary outputs *3 Logical AND con- nection input Logical AND con- nection output Max. OFF delay time *4 Rated voltage Terminal block type ...
...pecifications Model Send/receive PDO data sizes *1 Refreshing method EtherCAT Slave Unit • Data input by the EtherCAT master (TxPDOs) 1,204 bytes max. • Data output by the EtherCAT master (Rx...
...ansmission distance Distance between nodes: 100 m or less Send/receive PDO data sizes *2 • Data input by the EtherCAT master (TxPDOs) 1,204 bytes max. • Data output by the EtherCAT master (Rx...
https://www.ia.omron.com/products/family/3862/specification.html
...when ordering. G9SA Master Units Emergency-stop Units Main contacts Auxiliary contact Number of input channels Rated voltage Model 3PST-NO SPST-NC 1 channel or 2 channels possible 24 VAC/VDC ...
...Features Lineup Specifications Dimensions Catalog last update: September 16, 2022 Ratings Power Input Model G9SA-301/TH301 G9SA-501 G9SA-321-T[] Power supply voltage 24 VAC/VDC: 24 VAC, 50/60...
https://www.ia.omron.com/products/family/389/specification.html
...n for the special CT, refer to Conformance to Safety Standards (Data Sheet). 3. The CT input terminals of the K7DD can be connected in either direction of the special CT regardless o...
https://www.ia.omron.com/products/family/3893/dimension.html
... end of the model name if UL certification is required for equipment. 3. The CT input terminals of the K7DD can be connected in either direction of the special CT regardless o...
...ions Dimensions Catalog last update: January 10, 2013 Main contacts Auxiliary contact Number of input channels Reset mode Input type Rated voltage Model DPST-NO None 2 channels Auto-...
...x Features Lineup Specifications Dimensions Catalog last update: October 17, 2022 Ratings Power Input Model G9SB-200[]-[] G9SB-3010 G9SB-301[]-[] Power supply voltage 24 VAC/24 VDC 24 VDC 24 ...
https://www.ia.omron.com/products/family/390/specification.html
...dvanced Temperature Control Units Unit type Product name Specification Model Number of channels Input type Output Output capacity CT Input capacity Control type Conversion time I/O r...
...rigger (Ethernet, RS-232C) Trigger to Strobe Latency + Jitter 320 μs + 65 μs I/O Specifications Input Signals Trigger Input, Input 1, and Default - Bi-Directional Inputs, Op...
https://www.ia.omron.com/products/family/3903/specification.html
...X-AL[][][][]) 3G3AX-AL2025/AL2055/AL4025/AL4055/AL4110 3G3AX-AL2110/AL2220/AL2330/AL4220/AL4330 Input Noise Filter (3G3AX-NFI[][]) 3G3AX-NFI21/NFI22 3G3AX-NFI23/NFI24/NFI41/NFI42/NFI43/NFI44 ...
https://www.ia.omron.com/products/family/3912/dimension.html
....32” (H) x 3.03” (W) x 5.20" (D) / 186 mm (H) x 77 mm (W) x 132 mm (D) Weight 14.82 oz. / 420 g Input Voltage Range IEEE 802.3af PoE-compliant 44 to 57VDC, Class 0 Maximum Current of PoE 0.20...
https://www.ia.omron.com/products/family/3913/specification.html
...nal Trigger (Edge or Level), Serial Trigger (Ethernet, RS-232C), PLC Digital I/O Specifications Input Signals 3 Fully Configurable Inputs: IN1 (Trigger by Default), IN2, IN3. Bi-directional, ...
https://www.ia.omron.com/products/family/3946/specification.html
...ate: November 4, 2025 Model Number Legend Model Number Legend List of Models Number of channels Input Type Input type details Communications method Model 1 Analog Input Anal...
...ng the AMR Accessories and Optional Items Item Details Ordering Code Pendant Handheld, external input device for manually driving an AMR, typically used for map creation 68940-000L Charging S...
...panel cover and cover seal, load plate, hardware and label 68950-000 Pendant Handheld, external input device for manually driving an AMR, typically used for map creation 68940-000L Charging S...
... Features Lineup Specifications Dimensions Catalog last update: October 1, 2025 Main Unit Rated input voltage (Shared power supply) Model 3-phase 4-wire: 100 to 277 VAC (L-N), 173 to 480 VAC ...