| Site Search | Product Search | IA Global Search |
...Series (time range: 0.1 to 12 s) L Series (time range: 1.0 to 120 s) Power OFF Delay 100 to 120 VAC Contact output: SPDT Model H3DK-HCS H3DK-HCL 200 to 240 VAC Contact output: SPDT M...
...ts and case) 50 MΩ max. (at 500 VDC) Dielectric strength (between charged parts and case) 1,000 VAC for 1 min Degree of contamination 3 Electromagnetic compatibility IEC/EN 60497-5-3 complian...
https://www.ia.omron.com/products/family/2989/specification.html
...ze Power supply voltage Input type Alarm output Control output Model E5CB 48 × 48 mm 100 to 240 VAC Thermocouple 1 Relay output E5CB-R1TC Platinum resistance thermometer E5CB-R1P Thermocouple...
...1-SA) Straight type ZN9-ED01-S Right angle type ZN9-ED02-S AC Adaptor for ZN-[][]X-S 100 to 240 VAC/50 to 60 Hz Operating temperature range: 0 to 40°C PSE, CE, UL STD/A-type plug ZN9-ACP01-S ...
...250V Ratings Rated voltage Carry current Current (A) Volt-amperes (V) Make Break Make Break 120 VAC 240 VAC 10 A 60 30 6 3 7,200 720 125 VDC 250 VDC 2.5 A 0.55 0.27 0.55 0.27 69 69 C...
https://www.ia.omron.com/products/family/304/specification.html
... service power supply RUN output Main- tenance forecast monitor AC Power Supply Unit 100 to 240 VAC 6.0 A 1.0 A 30 W No Yes No NJ-PA3001 DC Power Supply Unit 24 VDC NJ-PD3001 Accessories Ther...
...5 General Specification Item Specifications Model NJ-PA3001 NJ-PD3001 Supply voltage 100 to 240 VAC (wide-range), 50/60 Hz 24 VDC Operating voltage and frequency ranges 85 to 264 VAC...
https://www.ia.omron.com/products/family/3076/specification.html
...atalog last update: August 16, 2021 (Unit: mm) AC Servo Drives <Wall Mounting> Single-phase 100 VAC R88D-KN01L-ECT-L (100 W) Single-phase/Three-phase 200 VAC R88D-KN01H-ECT-L/-KN02...
https://www.ia.omron.com/products/family/3145/dimension.html
...at 20 mV, 100 mA max.) Insuration resistance 10 3 MΩ min. (at 500VDC) Dielectric strength 1,000 VAC for 60 sec (leakage current: 1 mA max.) Insertion durability 50 times Ambient operating tem...
https://www.ia.omron.com/products/family/3154/specification.html
...er 24, 2012 Model 1ZAP2 1VAP2- [] Built-in Switch Z-15GL42-B V-15-1B6/V-15-3B6 Rating 15 A, 125 VAC (resistive load) 15 A, 250 V (resistive load) 15 A, 125 VAC (resistive load) 15 A,...
https://www.ia.omron.com/products/family/317/specification.html
...age Output Voltage (VDC) Output current Boost Current Model number 15 W Single phase 100 to 240 VAC 90 to 350 VDC 5 V 3 A 3.6 A S8VK-G01505 12 V 1.2 A 1.44 A S8VK-G01512 24 V 0.65 A 0.78 A S8...
...sistance 250 mΩ max. (initial value) Dielectric strength Between terminals of same polarity 500 VAC, 50/60 Hz for 1 minute Between terminals of different polarity 500 VAC, 50/60 Hz f...
https://www.ia.omron.com/products/family/3194/specification.html
...sistance 250 mΩ max. (initial value) Dielectric strength Between terminals of same polarity 500 VAC, 50/60 Hz for 1 minute Between each terminaland ground 1,500 VAC, 50/60 Hz for 1 m...
https://www.ia.omron.com/products/family/3195/specification.html
... Input voltage Output Voltage (VDC) Output current *1 Model number 60 W Single phase 100 to 240 VAC 90 to 350 VDC 24 V 2.5 A S8VK-C06024 120 W 24 V 5 A S8VK-C12024 240 W 24 V 10 A S8VK-C24024...
...up Specifications Dimensions Catalog last update: October 8, 2015 Power supply voltage Model 24 VAC/DC K8AK-LS1 24 VAC/DC 100 to 240 VAC K8AK-LS1 100-240 VAC Access...
...up Specifications Dimensions Catalog last update: April 1, 2019 Ratings Power supply voltage 24 VAC 50/60 Hz or 24 VDC 100 to 240 VAC 50/60 Hz Voltage across elec-trodes 5 V p-p (App...
https://www.ia.omron.com/products/family/3240/specification.html
...er supply voltage Type Output relays Input types Setting units (setting range) Model 100 to 240 VAC Temperature input 1 relay Thermocouple or platinum resistance thermometer Setting unit: 1°C...
...cations Dimensions Catalog last update: May 17, 2017 Switches Limit Switches Ratings 1 A at 125 VAC 1 A at 30 VDC LED indicator Without indicator With indicator Without indicator With indicat...
...ductive load (A) Resistive load Lamp load Inductive load Motor load NC NO NC NO NC NO NC NO 125 VAC 1 1 1 0.7 1 1 1 1 30 VDC 1 1 1 1 1 1 1 1 Note: 1. The above current ratings are for steady-...
https://www.ia.omron.com/products/family/325/specification.html
...esistance 100 MΩ min. (at 500 VDC) Dielectric strength Between terminals of same polarity 2,500 VAC, 50/60Hz for 1min. Between each terminal and ground 6,000 VAC, 50/60Hz for 1min. V...
https://www.ia.omron.com/products/family/3276/specification.html