| Site Search | Product Search | IA Global Search |
...rability * Mechanical 1,500,000 operations min. Electrical 300,000 operations min. (10 A at 250 VAC, resistive load) Operating speed Sealed plunger: 0.1 mm/s to 0.5 m/s Cam arm: 0.5 mm/s to 0...
https://www.ia.omron.com/products/family/333/specification.html
...ductive load (A) Resistive load Lamp load Inductive load Motor load NC NO NC NO NC NO NC NO 125 VAC 250 VAC 5 5 1.5 1 0.7 0.5 3 3 2 1.5 1 0.8 12 VDC 24 VDC 125 VDC 250 VDC 5 5 3 3 4 ...
https://www.ia.omron.com/products/family/335/specification.html
...g last update: November 21, 2022 Ratings and Specifications Rated current 1 A Rated voltage 125 VAC 30 VDC Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.) *1 Insulation resistance 100 M...
https://www.ia.omron.com/products/family/3368/specification.html
...ge Rated Output current Maximum Boost Current Model number 120 W 2-phase and 3-phase 380 to 480 VAC 450 to 600 VDC 24 V 5 A 6 A S8VK-T12024 240 W 24 V 10 A 12 A S8VK-T24024 480 W 24 V 20 A 24...
...last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PA1 380, 400, 415, or 480 VAC K8DS-PA2 Note: The input range is set with a ro...
...last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PZ1 380, 400, 415, or 480 VAC K8DS-PZ2 Note: The input range is set with a ro...
...ns Catalog last update: April 1, 2014 Rated input* Model 3-phase 3-wire mode 200, 220, 230, 240 VAC K8AK-PM1 3-phase 4-wire mode 115, 127, 133, 138 VAC 3-phase 3-wire mode 380, 400, ...
...ns Catalog last update: April 1, 2014 Rated input* Model 3-phase 3-wire mode 200, 220, 230, 240 VAC K8AK-PW1 3-phase 4-wire mode 115, 127, 133, 138 VAC 3-phase 3-wire mode 380, 400, ...
...4 Setting range Power supply voltage Model 1 to 10 V AC/DC 3 to 30 V AC/DC 15 to 150 V AC/DC 24 VAC/DC K8AK-VS2 24 VAC/DC 100 to 240 VAC K8AK-VS2 100-240 VAC 20 to ...
...on Power supply voltage Model Phase sequence, phase loss, and temperature monitoring 100 to 240 VAC K8AK-PT1 100-240 VAC Temperature monitoring K8AK-TS1 100-240 VAC 24 ...
...oltage * Relay output Model Phase sequence and phase loss monitoring 3-phase, 3-wire 200 to 480 VAC SPDT × 1 K8DS-PH1 * The power supply voltage is the same as the rated input voltage. last u...
...ng range Power supply voltage Model 2 to 20 mA AC/DC, 10 to 100 mA AC/DC, 50 to 500 mA AC/DC 24 VAC/DC K8AK-AS1 24 VAC/DC 100 to 240 VAC K8AK-AS1 100-240 VAC 0.1 to...
...ting range Power supply voltage Model 2 to 20 mA AC/DC 10 to 100 mA AC/DC 50 to 500 mA AC/DC 24 VAC/DC K8AK-AW1 24 VAC/DC 100 to 240 VAC K8AK-AW1 100-240 VAC 0.1 to...
...voltage* Relay output Model Phase sequence and phase loss monitoring 3-phase, 3-wire 200 to 480 VAC DPDT ×1 K8AK-PH1 * The power supply voltage is the same as the rated input voltage. last up...
...4 Setting range Power supply voltage Model 1 to 10 V AC/DC 3 to 30 V AC/DC 15 to 150 V AC/DC 24 VAC/DC K8AK-VW2 24 VAC/DC 100 to 240 VAC K8AK-VW2 100-240 VAC 20 to ...
...last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PM1 380, 400, 415, or 480 VAC K8DS-PM2 Note: The input range is set with a ro...
...last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PU1 380, 400, 415, or 480 VAC K8DS-PU2 Note: The input range is set with a ro...
...ns Catalog last update: April 1, 2014 Rated input* Model 3-phase 3-wire mode 200, 220, 230, 240 VAC K8AK-PA1 3-phase 4-wire mode 115, 127, 133, 138 VAC 3-phase 3-wire mode 380, 400, ...
...Model G9SE-201 G9SE-401 G9SE-221-T[] Safety output OFF-delayed Safety output Contact output 250 VAC 5 A 30 VDC 5 A (resistive load) Auxiliary output PNP transistor output Load current: 100 mA...
https://www.ia.omron.com/products/family/3419/specification.html
...ax. (initial value) Dielectric strength (50/60 Hz 1 min) Between terminals of same polarity 250 VAC (at TTP) Between each terminal and non-current- carrying metal parts 1,000 VAC (60...
https://www.ia.omron.com/products/family/342/specification.html