Primary Contents

IA Global Search Results

Select Country in

Site Search Product Search IA Global Search
Results 1021 - 1040 of 43944
D4BS Safety-door Switch/Specifications | OMRON Ind...

...lity *2 Mechanical 1,000,000 operations min. Electrical 500,000 operations min. (10 A resistive load at 250 VAC) Operating speed 0.1 m/s to 0.5 m/s Operating frequency 30 operations/minute ma...

https://www.ia.omron.com/products/family/374/specification.html

F3SP-B1P Control Unit/Specifications | OMRON Indus...

...ed supply voltage Rated supply voltage 1.7 W max. (Exclude sensor power) Output UL Listed Rated load 250 VAC 5 A cosφ=1 30 VDC 5A L/R=0ms Rated carry current 5 A Max. switching voltage 250 VA...

https://www.ia.omron.com/products/family/3761/specification.html

CK3W-MD71[]0 Digital I/O Unit/Specifications | OMR...

...t (NPN) Internal common NPN Rated voltage 12 to 24 VDC Current consumption 40 mA max. Operating load voltage range 10.2 to 26.4 VDC Maximum load current 0.5 A/point, 2 A/Unit Maximum...

https://www.ia.omron.com/products/family/3772/specification.html

J7TC Series Thermal overload relay/Lineup | OMRON ...

...for each motor capacity, refer to the following table. 3-phase standard motor capacity and full load current (reference values) Setting current range [A] Thermal overload relay model Magnetic...

https://www.ia.omron.com/products/family/3782/lineup.html

J7TC Series Thermal overload relay/Specifications ...

...og last update: April 1, 2022 Ratings/Specifications Main circuit rating Trip class 10 A 3-pole load operation (At 20°C ambient temperature) IEC 60947-4-1/ JIS C 8201-4-1 Limit operation No o...

https://www.ia.omron.com/products/family/3782/specification.html

i4L SCARA Robot/Specifications | OMRON Industrial ...

... mm*3 Joint 4 ±360° Inertia Moment (Max.) Joint 4 0.05 kg-m 2 Maximum push force - downward, no load*4 Joint 3 150 N Joint Speeds Joint 1 456 deg/s Joint 2 456 deg/s Joint 3 800 mm/s Joint 4 ...

https://www.ia.omron.com/products/family/3812/specification.html

i4H SCARA Robots/Specifications | OMRON Industrial...

...Quill) Joint 4 ±360° Inertia Moment (Max.) Joint 4 0.5 kg-m 2 Maximum push force - downward, no load*2 Joint 3 588 N Joint Speeds Joint 1 450 deg/s Joint 2 720 deg/s Joint 3 1583 mm/s Joint 4...

https://www.ia.omron.com/products/family/3822/specification.html

61F-AO Alternate Operation Relay/Specifications | ...

... of the rated frequency Power consumption 1.6 VA max. Contact ratings 3 A at 250 VAC (Resistive load (cosφ = 1)) 1.5 A at 250 VAC (Inductive load (cosφ = 0.4)) Ambient temperature -1...

https://www.ia.omron.com/products/family/3853/specification.html

61F-WL Water Leak Detector/Specifications | OMRON ...

... of the rated frequency Power consumption 3.2 VA max. Contact ratings 3 A at 250 VAC (Resistive load (cosφ = 1)) 1 A at 250 VAC (Inductive load (cosφ = 0.4)) Minimum applicable ...

https://www.ia.omron.com/products/family/3854/specification.html

G9SA Safety Relay Unit/Specifications | OMRON Indu...

...hen an Expansion Unit is connected, the input current is increased by 30 mA max. Contacts Model Load G9SA-301/501/321-T[]/TH301/EX301/EX031-T[] Resistive load Rated load 250...

https://www.ia.omron.com/products/family/389/specification.html

G9SB Safety Relay Unit/Specifications | OMRON Indu...

...ax. 60 mA max. * 30 mA max. * Indicates the current between terminals A1 and A2. Contacts Model Load G9SB-200[]-[] G9SB-3010 G9SB-301[]-[] Resistive load Rated load 250 VAC,...

https://www.ia.omron.com/products/family/390/specification.html

iPF Series Flexible Part Feeder/Specifications | O...

...ed ± 1 mm *1 Y (max.) Z (max.) Power Voltage 24 VDC ± 5% RMS current at 100% amplitude and max. load 4 A Peak current (10 ms) at start of vibration at 100% amplitude 9 A Dual/Single Feeding C...

https://www.ia.omron.com/products/family/3907/specification.html

CJ1W-EIP21S CJ-series EtherNet/IP Unit/Lineup | OM...

...ub is used for EtherNet/IP tag data links (cyclic communications), the network's communications load will increase, data collisions will occur frequently, and stable communications will be im...

https://www.ia.omron.com/products/family/3927/lineup.html

HD Series Autonomous Mobile Robots/Lineup | OMRON ...

...3419-812 Top Plate Kit Upper plate kit of the AMR, includes: access panel cover and cover seal, load plate, hardware and label 68950-000 Pendant Handheld, external input device for manually d...

https://www.ia.omron.com/products/family/3952/lineup.html

A4E Enabling Switch/Specifications | OMRON Industr...

...Ue) 240 V 125 V UL/CSA (UL508, CSA C22.2 No.14), CCC (GB/T 14048.5) 300 mA at 24 VDC (Inductive load) 1 A at 125 VAC (Resistive load) Ratings Rated insulation voltage 250 V Rated ON ...

https://www.ia.omron.com/products/family/396/specification.html

E3S-C Oil-resistive, Long-range Photoelectric Sens...

...rrent consumption 50 mA max. (Emitter 25 mA max. Receiver 25 mA max.) 40 mA max. Control output Load power supply voltage: 30 VDC max. Load current: 100 mA max. (Residual voltage: NP...

https://www.ia.omron.com/products/family/412/specification.html

EE-SPX74 / SPX84 Slot-type Photomicrosensor with C...

...x. Current consumption Average: 15 mA max.; Peak: 50 mA max. Control output NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 50 mA max. OFF current: 0.5 mA ma...

https://www.ia.omron.com/products/family/437/specification.html

EE-SPX-W Slot-type Photomicrosensor with Cable/Spe...

...x. Current consumption Average: 15 mA max.; Peak: 50 mA max. Control output NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. OFF current: 0.5 mA ma...

https://www.ia.omron.com/products/family/438/specification.html

EE-SPX301 / 401, EE-SPY30 / 40 Slot-type Reflectiv...

...x. Current consumption Average: 15 mA max., Peak: 50 mA max. Control output NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. OFF current: 0.5 mA ma...

https://www.ia.omron.com/products/family/440/specification.html

EE-SPY31 / 41 Light Convergent Reflective Photomic...

...x. Current consumption Average: 15 mA max., Peak: 50 mA max. Control output NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. OFF current: 0.5 mA ma...

https://www.ia.omron.com/products/family/443/specification.html

Results 1021 - 1040 of 43944

Select Country in