Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9301 - 932081054
E52 (For Packing Machine) Temperature Sensors for ...

...ng length: 12 cm, exposed leads, Y-type crimp terminals for M3.0, protective tubing diameter: 1 mm, flexible and heat resistive, lead length: 2 m E52-CA12AY D=1 S2 2M List of Models Y-type cr...

https://www.ia.omron.com/products/family/3670/lineup.html

ES1-N Infrared Thermosensor/Dimensions | OMRON Ind...

...Automation Features Lineup Specifications Dimensions Catalog last update: August 1, 2017 (Unit: mm) ES1-LP3-N/ES1-LP10-N ES1-LW50-N/ES1-LW50L-N (The ES1-LW50-N does not have the Laser output ...

https://www.ia.omron.com/products/family/3676/dimension.html

ES1-N Infrared Thermosensor/Lineup | OMRON Industr...

...Type Measurement temperature range Target size *1 Model Without laser pointer -50 to 500°C *2 3 mm dia. (at a distance of 30 mm) ES1-LP3-N 8 mm dia. (at a distance of 1...

https://www.ia.omron.com/products/family/3676/lineup.html

NJ501-5300 NJ-series NC Integrated Controller/Dime...

...tomation Features Lineup Specifications Dimensions Catalog last update: October 27, 2025 (Unit: mm) CPU Units NJ[]01-[][][][] Power Supply Units NJ-PA3001 NJ-PD3001 End Cover (included with C...

https://www.ia.omron.com/products/family/3679/dimension.html

VT-X750 High-speed automated X-ray CT inspection s...

...A to Z Index Features Lineup Specifications Dimensions Catalog last update: May 26, 2021 (Unit: mm) VT-X750 last update: May 26, 2021...

https://www.ia.omron.com/products/family/3683/dimension.html

VT-X750 High-speed automated X-ray CT inspection s...

...X-ray source Micro-fucus closed tube X-ray detector Flat panel detector PCBA Size 50x50~610x515 mm (2x2 to 24x20 inch), Thickness: 0.4~5.0mm (0.4~3.0mm in 3 µm resolution) 100 x 100~1200 x 66...

https://www.ia.omron.com/products/family/3683/specification.html

K6CM Motor Condition Monitoring Device/Dimensions ...

...re Download Features Lineup Specifications Dimensions Catalog last update: April 1, 2022 (Unit: mm) K6CM-CI List of Models K6CM-CI CT K6CM-CICB005 K6CM-CICB025 K6CM-CICB100 K6CM-CICB200 K6CM-...

https://www.ia.omron.com/products/family/3686/dimension.html

S8VK-X Switch Mode Power Supply (60/120/240/480-W ...

...utomation Features Lineup Specifications Dimensions Catalog last update: October 1, 2024 (Unit: mm) Unit S8VK-X03005-EIP (30 W) S8VK-X06012-EIP (60 W) S8VK-X06024-EIP (60 W) S8VK-X09024[]-EIP...

https://www.ia.omron.com/products/family/3687/dimension.html

S8V-NF Noise Filter (Single-phase 250 V 3 A / 6 A ...

...tomation Features Lineup Specifications Dimensions Catalog last update: December 1, 2017 (Unit: mm) S8V-NFS203 S8V-NFS206 Mounting Brackets DIN Rails (Order Separately) Mounting Rail (Materia...

https://www.ia.omron.com/products/family/3688/dimension.html

S8V-NF Noise Filter (Single-phase 250 V 3 A / 6 A ...

...g humidity 95% (Storage humidity: 95% max.) Vibration resistance 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/s 2 , 3 times e...

https://www.ia.omron.com/products/family/3688/specification.html

3Z4S-LE VS-LLD Series Ultra-high-resolution Lens f...

...mation Features Lineup Specifications Dimensions Catalog last update: September 15, 2022 (Unit: mm) VS-LLD12.5 VS-LLD18 VS-LLD25 VS-LLD35 VS-LLD50 last update: September 15, 2022...

https://www.ia.omron.com/products/family/3691/dimension.html

3Z4S-LE VS-LLD Series Ultra-high-resolution Lens f...

...ons Dimensions Catalog last update: March 10, 2025 Recom- mended camera Model Focal dis- tance (mm) Aper- ture (F No) Field of view (V × H) Closest distance (mm) Filter size Weight (...

https://www.ia.omron.com/products/family/3691/lineup.html

3Z4S-LE VS-TEV Series Ultra-high-resolution Telece...

...Automation Features Lineup Specifications Dimensions Catalog last update: August 1, 2018 (Unit: mm) 3Z4S-LE VS-TEV0305 3Z4S-LE VS-TEV05075 3Z4S-LE VS-TEV07510 last update: August 1, 2018...

https://www.ia.omron.com/products/family/3692/dimension.html

3Z4S-LE VS-TEV Series Ultra-high-resolution Telece...

...ons Catalog last update: March 10, 2025 Recommended camera Model Optical magnifi- cation WD *1 (mm) Effec- tive FNO * Maxi- mum aper- ture Depth of field *2 (mm) Reso- lution *3...

https://www.ia.omron.com/products/family/3692/lineup.html

E3NX-MA Smart Fiber Amplifier Units/Dimensions | O...

...Z Index Features Lineup Specifications Dimensions Catalog last update: November 18, 2024 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. F...

https://www.ia.omron.com/products/family/3694/dimension.html

E3ZS Single-beam Safety Sensor/Dimensions | OMRON ...

...Z Index Features Lineup Specifications Dimensions Catalog last update: September 2, 2019 (Unit: mm) Sensors Pre-wired Cable with ABS Resin Case E3ZS-T81A Accessories (Order Separately) Sensor...

https://www.ia.omron.com/products/family/3697/dimension.html

E3ZS Single-beam Safety Sensor/Specifications | OM...

...beam models Safety category See Applicable standards. Standard sensing object Opaque object: 18 mm in diameter or greater Lens diameter Diameter 6.7 mm Sensing distance 0.2 to 3 m Re...

https://www.ia.omron.com/products/family/3697/specification.html

NX701-1[]20 NX-Series NX701 Database Connection CP...

...utomation Features Lineup Specifications Dimensions Catalog last update: October 1, 2021 (Unit: mm) CPU Units NX701-[][][][] *1. This is the dimension from the back of the Unit to the communi...

https://www.ia.omron.com/products/family/3698/dimension.html

NX-TC NX-series Temperature Control Unit/Dimension...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 2, 2018 (Unit: mm) Temperature Control Unit NX-TC2405/2406/2407/2408 (2 Ch type) 12 mm Width NX-TC340...

https://www.ia.omron.com/products/family/3699/dimension.html

NX-TC NX-series Temperature Control Unit/Lineup | ...

...nit pins) NX-AUX02 Product name Specification Model Current Transformer (CT) Hole diameter: 5.8 mm E54-CT1 Hole diameter: 5.8 mm E54-CT1L * Hole diameter: 12.0 mm E54-CT3 Ho...

https://www.ia.omron.com/products/family/3699/lineup.html

結果 9301 - 932081054

国/地域選択

Related Contents