| IAグローバル検索 |
...tomation Features Lineup Specifications Dimensions Catalog last update: January 11, 2018 (Unit: mm) Screwless Clamping Terminal Block Type 12 mm Width * The dimension is 1.35 ...
https://www.ia.omron.com/products/family/3539/dimension.html
...d 10 A NX-TBA162 Product name Specification Model Current Transformer (CT) * Hole diameter: 5.8 mm E54-CT1 Hole diameter: 12.0 mm E54-CT3 * Can be connected to the NX-HB Heater Burno...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Switches A7CN-106-1 PCB Terminals A7CN-206(-1) PCB Terminals A7CN-L206(-1) PCB Terminals Lo...
...tion (See note 1.) Screw mounting (back mounting) Snap-in (front mounting) Character height 3.4 mm Terminals PCB terminals Output code number Light gray Black Light gray Black 06 (binary code...
...d non-current carrying part 1,000 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude Shock resistance 490m/s 2 min. Durability Mechanical 30,000 operations min....
https://www.ia.omron.com/products/family/354/specification.html
... Automation Features Lineup Specifications Dimensions Catalog last update: July 17, 2018 (Unit: mm) NX-ILM400 12 mm Width last update: July 17, 2018...
https://www.ia.omron.com/products/family/3540/dimension.html
...mation Features Lineup Specifications Dimensions Catalog last update: September 12, 2016 (Unit: mm) GX-ILM08C last update: September 12, 2016...
https://www.ia.omron.com/products/family/3541/dimension.html
...l Automation Features Lineup Specifications Dimensions Catalog last update: July 1, 2016 (Unit: mm) Sensors Through-beam Models * Pre-wired Models E3Z-T81-IL[] Connector Models E3Z-T86-IL[] *...
https://www.ia.omron.com/products/family/3542/dimension.html
...utomation Features Lineup Specifications Dimensions Catalog last update: October 2, 2017 (Unit: mm) Pre-wired Models E2E-X3B4-IL[] *1. 4-dia. vinyl-insulated round cable with 3 conductors ...
https://www.ia.omron.com/products/family/3543/dimension.html
...e Sensing distance Connection method Pin arrangement IO-Link baud rate Model PNP Shielded M12 3 mm Pre-wired Models (2 m) -- COM2 (38.4 kbps) E2E-X3B4-IL2 2M COM3 (230.4 kbps) E2E-X3B4-IL3 2M...
...2 M18 M30 Shielded Shielded Model E2E-X3B4-IL[] E2E-X7B4-IL[] E2E-X10B4-IL[] Sensing distance 3 mm ±10% 7 mm ±10% 10 mm ±10% Set distance *1 0 to 2.4 mm 0 to 5...
https://www.ia.omron.com/products/family/3543/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: October 2, 2017 (Unit: mm) Pre-wired Models E2EQ-X3B4-IL[] *1. 4-dia. vinyl-insulated round cable with 3 conductors (F...
https://www.ia.omron.com/products/family/3544/dimension.html
...rance Sensing distance Connection method Pin arrangement IO-Link baud rate Model Shielded M12 3 mm Pre-wired Models (2 m) -- COM2 (38.4 kbps) E2EQ-X3B4-IL2 2M COM3 (230.4 kbps) E2EQ-X3B4-IL3 ...
...18 M30 Shielded Shielded Model E2EQ-X3B4-IL[] E2EQ-X7B4-IL[] E2EQ-X10B4-IL[] Sensing distance 3 mm ±10% 7 mm ±10% 10 mm ±10% Set distance *1 0 to 2.4 mm 0 to 5...
https://www.ia.omron.com/products/family/3544/specification.html
...l Automation Features Lineup Specifications Dimensions Catalog last update: July 1, 2016 (Unit: mm) Pre-wired Models E2ER-X2D[] * D1 Models: Operation indicator (red), Setting indicator (gree...
https://www.ia.omron.com/products/family/3546/dimension.html
...onnection method Cable specifications Model Operation mode: NO Operation mode: NC Shielded M8 2 mm Pre-wired Models (2 m) Fluororesin E2ER-X2D1 2M * E2ER-X2D2 2M * M12 Pre-wired Smartclick Co...
... Z Index Features Lineup Specifications Dimensions Catalog last update: February 1, 2019 (Unit: mm) XS5FR Connector Connected to Cable, Socket on One Cable End XS5FR-D423-[]80-RB1 Straight XS...
https://www.ia.omron.com/products/family/3547/dimension.html
...eath Model Number Structure Model Number Legend Ordering Information Type Cable outer diameter (mm) No. of conductors Cable length (m) Model UL Socket on One Cable End 4 dia. 4 2 XS5FR-D423-D...
...ombining HNBR and fluororubber Cover PA resin (UL 94 HB) Cable Cable with fluororesin sheath: 4-mm dia. Core wire: 0.2mm 2 Connector Pinout Diagram (from Mating Side) last update: February 1,...
https://www.ia.omron.com/products/family/3547/specification.html
...l Automation Features Lineup Specifications Dimensions Catalog last update: July 1, 2016 (Unit: mm) Cable type Roller Plunger D4ER-1A21N * D4ER-2A21N * Cross Roller Plunger D4ER-1B21N * D4ER-...
https://www.ia.omron.com/products/family/3548/dimension.html