Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9401 - 942081054
H7CC-A Digital Counter/Lineup | OMRON Industrial A...

...se this Adapter to install the Counter/Tachometer in a cutout previously made for a DIN 72 × 72 mm device (panel cutout: 68 × 68 mm). Waterproof Packing Model Remarks Y92S-P6 Include...

https://www.ia.omron.com/products/family/3809/lineup.html

H7CC-R Digital Tachometer/Lineup | OMRON Industria...

...se this Adapter to install the Counter/Tachometer in a cutout previously made for a DIN 72 × 72 mm device (panel cutout: 68 × 68 mm). Waterproof Packing Model Remarks Y92S-P6 Include...

https://www.ia.omron.com/products/family/3810/lineup.html

K7GE-MG Insulation Resistance Monitoring Device/Di...

... Download Features Lineup Specifications Dimensions Catalog last update: January 4, 2021 (Unit: mm) Main Unit K7GE-MGM Probe Unit K7GE-MG1 Optional Products for DIN Track Mounting DIN Tracks ...

https://www.ia.omron.com/products/family/3811/dimension.html

i4L SCARA Robot/Dimensions | OMRON Industrial Auto...

... to Z Index Features Lineup Specifications Dimensions Catalog last update: March 2, 2026 (Unit: mm) Robot Dimensions i4-350L i4-450L i4-550L i4-550L (350 mm Z) Note:1. There must be ...

https://www.ia.omron.com/products/family/3812/dimension.html

i4L SCARA Robot/Specifications | OMRON Industrial ...

... Dimensions Catalog last update: March 2, 2026 Product i4-350L i4-450L i4-550L Quill Length 180 mm 180 mm 180 mm 350 mm Number of Axes 4 Reach 350mm 450 mm...

https://www.ia.omron.com/products/family/3812/specification.html

NX-SL5[][][] Safety CPU Unit/Dimensions | OMRON In...

...Selector Features Lineup Specifications Dimensions Catalog last update: February 1, 2021 (Unit: mm) Safety CPU Units NX-SL5500/SL5700 last update: February 1, 2021...

https://www.ia.omron.com/products/family/3813/dimension.html

S8VK-WB Switch Mode Power Supply (240/480/960-W Mo...

...tomation Features Lineup Specifications Dimensions Catalog last update: November 6, 2023 (Unit: mm) S8VK-WB240[][] S8VK-WB480[][] S8VK-WB960[][] Mounting Brackets (Order Separately) Note: The...

https://www.ia.omron.com/products/family/3821/dimension.html

i4H SCARA Robots/Dimensions | OMRON Industrial Aut...

... to Z Index Features Lineup Specifications Dimensions Catalog last update: March 2, 2026 (Unit: mm) Arm Reach Dimensions Note: Reach restrictions behind the robot may vary based on robot conf...

https://www.ia.omron.com/products/family/3822/dimension.html

i4H SCARA Robots/Specifications | OMRON Industrial...

... Dimensions Catalog last update: March 2, 2026 Product i4-650H i4-750H i4-850H Quill Length 210 mm 410 mm 210 mm 410 mm 210 mm 410 mm Number of Ax...

https://www.ia.omron.com/products/family/3822/specification.html

iX3 Parallel Robots EtherCAT (NJ501-R) version/Dim...

... to Z Index Features Lineup Specifications Dimensions Catalog last update: July 12, 2021 (Unit: mm) iX3 Front panel Flange Footprint last update: July 12, 2021...

https://www.ia.omron.com/products/family/3823/dimension.html

iX3 Parallel Robots EtherCAT (NJ501-R) version/Spe...

...600 RX3-2065610 RX3-2065604 RX3-2065614 Mounting inverted Working volume X,Y axis (stroke) 1130 mm Z axis (stroke) 425 mm theta axis (rotation angle) - ±360° Maximum Payload 8 kg 3 k...

https://www.ia.omron.com/products/family/3823/specification.html

iX4 Parallel Robots EtherCAT (NJ501-R) version/Dim...

...eup Specifications Dimensions Catalog iX4-650H/HS iX4-800H/HS last update: July 12, 2021 (Unit: mm) iX4-650H/HS iX4-650H/HS Note: The figure shows the HS type. Front panel Four choices of pla...

https://www.ia.omron.com/products/family/3824/dimension.html

FH-SMD 3D Robot Vision System/Dimensions | OMRON I...

... Automation Features Lineup Specifications Dimensions Catalog last update: June 10, 2024 (Unit: mm) 3D Vision Sensor FH-SMDA-GS050B Sensor Controller FH-5052/5051 Camera cable (Ethernet cable...

https://www.ia.omron.com/products/family/3827/dimension.html

W4S1-05D Industrial Switching Hub/Dimensions | OMR...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2021 (Unit: mm) W4S1-05D last update: April 1, 2021...

https://www.ia.omron.com/products/family/3829/dimension.html

W4S1-05D Industrial Switching Hub/Specifications |...

...er supply voltage 24 VDC (20.4 to 28.8 VDC) Power consumption 1.68 W max. Wire Type 0.14 to 1.5 mm 2 Switching capacity (Switching fabric) *1 700 Mbps Ground method Ground to less than 100 Ω....

https://www.ia.omron.com/products/family/3829/specification.html

E3X-ZV / MZV Smart Fiber Amplifier Units/Dimension...

... Z Index Features Lineup Specifications Dimensions Catalog last update: February 2, 2026 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. F...

https://www.ia.omron.com/products/family/3831/dimension.html

CK3W-ECS300 Encoder Input Unit/Dimensions | OMRON ...

...A to Z Index Features Lineup Specifications Dimensions Catalog last update: May 24, 2021 (Unit: mm) Encoder Input Unit Installation Height last update: May 24, 2021...

https://www.ia.omron.com/products/family/3834/dimension.html

CK3W-ECS300 Encoder Input Unit/Specifications | OM...

... no condensation or icing) Vibration Resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (...

https://www.ia.omron.com/products/family/3834/specification.html

CK3W-GC[][]00 Laser Interface Unit/Dimensions | OM...

...A to Z Index Features Lineup Specifications Dimensions Catalog last update: May 24, 2021 (Unit: mm) Laser Interface Unit Installation Height last update: May 24, 2021...

https://www.ia.omron.com/products/family/3835/dimension.html

CK3W-GC[][]00 Laser Interface Unit/Specifications ...

... no condensation or icing) Vibration Resistance Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (...

https://www.ia.omron.com/products/family/3835/specification.html

結果 9401 - 942081054

国/地域選択

Related Contents