Use this model number legend to identify products from their model number.
Use this model number legend to identify products from their model number. When ordering, use a model number from the table in Ordering Information.
Round Water-resistant Connectors (M12 Smartclick) For Communication
last update: April 14, 2026
Use this model number legend to identify products from their model number.
Use this model number legend to identify products from their model number. When ordering, use a model number from the table in Ordering Information.
| Type | Cable length
L (m) |
Standard cable/Blue | Standard cable/Yellow | Robot cable/Blue | Robot cable/Yellow |
|---|---|---|---|---|---|
| Model | Model | Model | Model | ||
M12 Plug-M12 Plug
![]() |
0.5 | XS5W-T421-BM2-K | XS5W-T421-BM2-Y | XS5W-T421-CM2-KR | XS5W-T421-CM2-YR |
| 1 | XS5W-T421-CM2-K | XS5W-T421-CM2-Y | XS5W-T421-DM2-KR | XS5W-T421-DM2-YR | |
| 2 | XS5W-T421-DM2-K | XS5W-T421-DM2-Y | XS5W-T421-EM2-KR | XS5W-T421-EM2-YR | |
| 3 | XS5W-T421-EM2-K | XS5W-T421-EM2-Y | XS5W-T421-GM2-KR | XS5W-T421-GM2-YR | |
| 5 | XS5W-T421-GM2-K | XS5W-T421-GM2-Y | XS5W-T421-JM2-KR | --- | |
| 10 | XS5W-T421-JM2-K | --- | XS5W-T421-KM2-KR | --- | |
| 15 | XS5W-T421-KM2-K | --- | --- | --- | |
M12 Plug-RJ45
![]() |
0.5 | XS5W-T421-BMC-K | XS5W-T421-BMC-Y | XS5W-T421-BMC-KR | --- |
| 1 | XS5W-T421-CMC-K | XS5W-T421-CMC-Y | XS5W-T421-CMC-KR | --- | |
| 2 | XS5W-T421-DMC-K | XS5W-T421-DMC-Y | XS5W-T421-DMC-KR | --- | |
| 3 | XS5W-T421-EMC-K | XS5W-T421-EMC-Y | XS5W-T421-EMC-KR | XS5W-T421-EMC-YR | |
| 5 | XS5W-T421-GMC-K | XS5W-T421-GMC-Y | XS5W-T421-GMC-KR | XS5W-T421-GMC-YR | |
| 10 | XS5W-T421-JMC-K | --- | XS5W-T421-JMC-KR | XS5W-T421-JMC-YR | |
| 15 | XS5W-T421-KMC-K | --- | XS5W-T421-KMC-KR | XS5W-T421-KMC-YR | |
RJ45-RJ45
![]() |
0.5 | XS5W-T421-BMD-K | --- | XS5W-T421-BMD-KR | XS5W-T421-BMD-YR |
| 1 | XS5W-T421-CMD-K | --- | XS5W-T421-CMD-KR | XS5W-T421-CMD-YR | |
| 2 | XS5W-T421-DMD-K | --- | XS5W-T421-DMD-KR | XS5W-T421-DMD-YR | |
| 3 | XS5W-T421-EMD-K | --- | XS5W-T421-EMD-KR | XS5W-T421-EMD-YR | |
| 5 | XS5W-T421-GMD-K | --- | XS5W-T421-GMD-KR | XS5W-T421-GMD-YR | |
| 10 | XS5W-T421-JMD-K | --- | XS5W-T421-JMD-KR | --- | |
| 15 | XS5W-T421-KMD-K | --- | XS5W-T421-KMD-KR | --- |
| Type | Cable length L (m) | Standard cable/Blue | Robot cable/Blue |
|---|---|---|---|
| Model | Model | ||
M12 Plug-M12 Socket
![]() |
0.5 | XS5W-T421-BM1-K | XS5W-T421-BM1-KR |
| 1 | XS5W-T421-CM1-K | XS5W-T421-CM1-KR | |
| 2 | XS5W-T421-DM1-K | XS5W-T421-DM1-KR | |
| 3 | XS5W-T421-EM1-K | XS5W-T421-EM1-KR | |
| 5 | XS5W-T421-GM1-K | XS5W-T421-GM1-KR | |
| 10 | XS5W-T421-JM1-K | XS5W-T421-JM1-KR | |
| 15 | XS5W-T421-KM1-K | XS5W-T421-KM1-KR | |
M12 Socket-RJ45
![]() |
0.5 | XS5W-T421-BME-K | --- |
| 1 | XS5W-T421-CME-K | --- | |
| 2 | XS5W-T421-DME-K | --- | |
| 3 | XS5W-T421-EME-K | --- | |
| 5 | XS5W-T421-GME-K | --- | |
| 10 | XS5W-T421-JME-K | --- | |
| 15 | XS5W-T421-KME-K | --- |
| Type | Cable length L (m) | Model |
|---|---|---|
M12 Plug Right angle-M12 Plug Right-angle
![]() |
0.3 | XS5W-T422-AM2-K |
| 0.5 | XS5W-T422-BM2-K | |
| 1 | XS5W-T422-CM2-K | |
| 2 | XS5W-T422-DM2-K | |
| 3 | XS5W-T422-EM2-K | |
| 5 | XS5W-T422-GM2-K | |
| 10 | XS5W-T422-JM2-K | |
| 15 | XS5W-T422-KM2-K | |
M12 Plug Right angle-RJ45
![]() |
0.3 | XS5W-T422-AMC-K |
| 0.5 | XS5W-T422-BMC-K | |
| 1 | XS5W-T422-CMC-K | |
| 2 | XS5W-T422-DMC-K | |
| 3 | XS5W-T422-EMC-K | |
| 5 | XS5W-T422-GMC-K | |
| 10 | XS5W-T422-JMC-K | |
| 15 | XS5W-T422-KMC-K |
| Type | Cable length L (m) | Model |
|---|---|---|
M12 Plug-M12 Plug
![]() |
0.5 | XS5W-T421-BM2-SS |
| 1 | XS5W-T421-CM2-SS | |
| 2 | XS5W-T421-DM2-SS | |
| 3 | XS5W-T421-EM2-SS | |
| 5 | XS5W-T421-GM2-SS | |
| 10 | XS5W-T421-JM2-SS | |
M12 Plug-RJ45
![]() |
0.5 | XS5W-T421-BMC-SS |
| 1 | XS5W-T421-CMC-SS | |
| 2 | XS5W-T421-DMC-SS | |
| 3 | XS5W-T421-EMC-SS | |
| 5 | XS5W-T421-GMC-SS | |
| 10 | XS5W-T421-JMC-SS |
Use this model number legend to identify products from their model number.
Use this model number legend to identify products from their model number. When ordering, use a model number from the table in Ordering Information.
| Type | Cable length L (m) | Model |
|---|---|---|
Straight
![]() |
0.5 | XS5H-T421-BM0-K |
| 1 | XS5H-T421-CM0-K | |
| 2 | XS5H-T421-DM0-K | |
| 3 | XS5H-T421-EM0-K | |
| 5 | XS5H-T421-GM0-K | |
| 10 | XS5H-T421-JM0-K | |
| 15 | XS5H-T421-KM0-K | |
Right-angle
![]() |
0.5 | XS5H-T422-BM0-K |
| 1 | XS5H-T422-CM0-K | |
| 2 | XS5H-T422-DM0-K | |
| 3 | XS5H-T422-EM0-K | |
| 5 | XS5H-T422-GM0-K | |
| 10 | XS5H-T422-JM0-K | |
| 15 | XS5H-T422-KM0-K | |
RJ45 Assembly Connector
![]() |
--- | XS6G-T421-1 |
| Type | Lock | Wire length (m) | Model |
|---|---|---|---|
| With wire * | Rear Locking | 0.5 | XS5P-T426-5 |
| Rear Locking, with connector anti-rotation mechanism | XS5P-T428-5 | ||
| Front Locking | XS5P-T427-5 |
| Type | Model |
|---|---|
| M12 Panel-mounting PCB Straight Terminals * | XS5P-T426-1 |
* Install the rear lock type from the front of the panel and tighten the nut from the rear.
Install the front lock type from the rear of the panel and tighten the nut from the front.
last update: April 14, 2026