| Site Search | Product Search | IA Global Search |
...*2. Operation indicator (orange), stability indicator/communication indicator (green) Pre-wired Connector Models E2EQ-X3B4-M1TJ-IL[] *1. 4-dia. vinyl-insulated round cable (Flame-resistant), ...
https://www.ia.omron.com/products/family/3544/dimension.html
...- COM2 (38.4 kbps) E2EQ-X3B4-IL2 2M COM3 (230.4 kbps) E2EQ-X3B4-IL3 2M M12 Pre-wired Smartclick Connector Models (0.3 m) 1: +V 3: 0 V 4: C/Q output COM2 (38.4 kbps) E2EQ-X3B4-M1TJ-IL2 0.3M CO...
...dards: oil-resistant Connection method Pre-wired Models (Standard cable length: 2 m), Pre-wired Connector Models (Standard cable length: 0.3 m) Materials Case Fluororesin coating (Base materi...
https://www.ia.omron.com/products/family/3544/specification.html
...cifications Dimensions Catalog last update: August 1, 2016 (Unit: mm) Main Body Only With Power Connector Mounting Dimensions last update: August 1, 2016...
https://www.ia.omron.com/products/family/3545/dimension.html
...odels: Operation indicator (red) Mounting Hole Dimensions Angle R of the Bending Wire Pre-wired Connector Models E2ER-X2D[]-M1TGJ * D1 Models: Operation indicator (red), Setting indicator (gr...
https://www.ia.omron.com/products/family/3546/dimension.html
... 2 mm Pre-wired Models (2 m) Fluororesin E2ER-X2D1 2M * E2ER-X2D2 2M * M12 Pre-wired Smartclick Connector Models (0.3 m) E2ER-X2D1-M1TGJ 0.3M E2ER-X2D2-M1TGJ 0.3M M12 3 mm Pre-wired Models (2...
...eatures Lineup Specifications Dimensions Catalog last update: February 1, 2019 (Unit: mm) XS5FR Connector Connected to Cable, Socket on One Cable End XS5FR-D423-[]80-RB1 Straight XS5WR Connec...
https://www.ia.omron.com/products/family/3547/dimension.html
...o Z Index Features Lineup Specifications Dimensions Catalog last update: February 1, 2019 XS5FR Connector Connected to Cable, Socket on One Cable End Cable with fluororesin sheath Model Numbe...
...y 1, 2019 Ratings and Specifications Rated current 1 A Rated voltage 30 VDC Contact resistance (connector) 40 mΩ max. (20 mV max., 100 mA max.) Insulation resistance 1,000 MΩ min. (at 500 VDC...
https://www.ia.omron.com/products/family/3547/specification.html
...he cable is attached to the left side for models with a terminal specification of 22. Pre-wired Connector type Roller Plunger D4ER-1A21N-DTK1EJ * D4ER-2A21N-DTK1EJ * Cross Roller Plunger D4ER...
https://www.ia.omron.com/products/family/3548/dimension.html
...A11 E3NX-MA41 Amplifier Units with Wire-saving Connectors E3NX-MA6 E3NX-MA8 Amplifier Unit with Connector for Sensor Communications Unit E3NX-MA0 Accessories (Sold Separately) Wire-saving Con...
https://www.ia.omron.com/products/family/3694/dimension.html
...put 2-channel models *2 Standard Type Pre-wired (2 m) 2 outputs E3NX-MA11 E3NX-MA41 Wire-saving Connector 2 outputs E3NX-MA6 E3NX-MA8 Model for Sensor Communications Unit *1 ...
...imension from the back of the Unit to the communications cables. 130 mm: When an MPS588-C Connector is used. 155 mm: When an XS6G-T421-1 Connector is used. Power Supply U...
https://www.ia.omron.com/products/family/3698/dimension.html
...r Units with Wire-saving Connectors E2NC-EA7TW E2NC-EA9TW E2NC-EA7 E2NC-EA9 Amplifier Unit with Connector for Sensor Communications Unit E2NC-EA0 Amplifier Unit with Connector for Se...
https://www.ia.omron.com/products/family/3700/dimension.html
...ures Lineup Specifications Dimensions Catalog last update: October 23, 2023 (Unit: mm) Both end connector type XS5W-D421-[]81-X XS5W-D421-[]81-XR One end connector type XS5F-D421-[]8...
https://www.ia.omron.com/products/family/3701/dimension.html
...-D80-XR 3 XS5F-D421-E80-XR 5 XS5F-D421-G80-XR 10 XS5F-D421-J80-XR Accessories (Sold Separately) Connector Covers Water-resistive Covers Model Material Suitable connector Remarks Mode...
...15, 2019 Ratings and Specifications Rated current 4 A Rated voltage 250 VDC Contact resistance (connector) 40 mΩ max. (at 20 mV max., 100 mA max.) Insulation resistance 1,000 MΩ min. (at 500 ...
https://www.ia.omron.com/products/family/3701/specification.html
...or ES2-THB-N Temperature/Humidity Sensor ES2-M-N Humidity Sensor Module Note: Firmly insert the connector all the way in when mounting the ES2-M-N to the Sensor. last update: April 2, 2018...
https://www.ia.omron.com/products/family/3703/dimension.html
...rd Approx. 106 g Right Angle Approx. 136 g Safety standards FCC, UL/c UL, CE, KC, RCM, BIS HOST CONNECTOR / PIN ASSIGNMENTS High Density 15 Pin D-sub Socket Connector a. Can sink 10 ...
https://www.ia.omron.com/products/family/3711/specification.html
...ee Ordering Information for details. Raster Mirror Performance PIN ASSIGNMENTS* *Note: Detailed connector pinout information is available in the User’s Manual. Read Ranges* * Ranges based on ...
https://www.ia.omron.com/products/family/3713/specification.html