| IAグローバル検索 |
...rnal connection terminals None Indicators Hardware switch settings Dimensions 30 × 100 × 71 mm (W × H × D) I/O power supply method Not supplied. Current capacity of I/O power supply terminals...
https://www.ia.omron.com/products/family/3813/specification.html
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...0 A RMS Maximum (peak) Current 10 A RMS 20 A RMS 60 A RMS Maximum Rated Power (3-Phase AC) 1195 W 2390 W 4400 W Maximum Rated Power (1-Phase 240 VAC) 1195 W 23...
https://www.ia.omron.com/products/family/3851/specification.html
...5 Hz of the rated frequency Power consumption Approx. 3.2 VA max. Approx. 3.2 VA max. Approx. 1 W max. Contact ratings 5 A at 250 VAC (Resistive load (cosφ = 1)) 1 A at 250 VAC (Inductive loa...
https://www.ia.omron.com/products/family/3852/specification.html
...ower consumption K7TM-A2MA: 8.5 VA max. (100 to 240 V AC) K7TM-A2MD: 5.2 VA max. (24 V AC)/ 2.9 W max. (24 V DC) Recommend external fuse T2A, time delay, high-breaking capacity Ambient operat...
https://www.ia.omron.com/products/family/3855/specification.html
...24 V DC Operating voltage range -15% to 10% of rated supply voltage Rated power consumption * 3 W max. 4 W max. 2 W max. * Power consumption of loads not included. Inputs Mo...
https://www.ia.omron.com/products/family/3860/specification.html
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...125 VDC 30 VAC, 36 VDC Maximum switching current 6 A 50 mA Maximum switching power 1,500 VA 180 W 500 VA 60 W - Failure rate P value (reference value) *1 10 mA at 5 VDC 1 mA at 100 m...
https://www.ia.omron.com/products/family/3868/specification.html
...missible l 2 t; Joule integral value (reference value 15A 2 s 9 A 2 s Applied load capacity 400 W (Output voltage: 200 VAC) 72 W (Output voltage: 24 VDC) Characteristics Item G3RV- S...
https://www.ia.omron.com/products/family/3869/specification.html
...cy range 45 to 65 Hz Power consumption K7DD-PQMA: 15.7 VA max. (100 to 240 V AC) K7DD-PQMD: 5.2 W max. (24 V DC) Recommend external fuse T2A, time delay, high-breaking capacity Ambient operat...
https://www.ia.omron.com/products/family/3893/specification.html
...0% to 110% at 12 to 48 VDC) Power consumption Approx.6.5 VA at 100 to 240 VAC Approx.5.4 VA/3.2 W at 24 VAC/12 to 48 VDC Approx. 5.6 VA/2.7 W at 24 to 240 VAC/24 to 240 VDC *2 Mounti...
https://www.ia.omron.com/products/family/3899/specification.html
... Dimensions: Height × Depth × Width 100 × 120 × 39 (mm) Weight 310 g max. Power consumption 8.1 W max. Operating environment Ambient operating temperature 0 to 55°C Ambient operating humidity...
https://www.ia.omron.com/products/family/3901/specification.html
...input power supply 60 mA Output power supply 100 mA Weight 440 g Dimensions 240 × 24.2 × 62 mm (W × H × D) (The height is 38 mm when the connectors are included.) Isolation method No isolatio...
https://www.ia.omron.com/products/family/3916/specification.html
...T Communications and SS1/SLS Safety Sub-Functions Single-phase 100 VAC: R88D-1SN01L-ECT-51 (100 W) Single-phase/3-phase 200 VAC: R88D-1SN01H-ECT-51/-1SN02H-ECT-51 (100 to 200 W) Sing...
https://www.ia.omron.com/products/family/3923/dimension.html
.... Current consumption (Unit) 650 mA max. at 5 V DC Weight 91 g max. Dimensions 31 × 90 × 65 mm (W × H × D) Other general specifications Other specifications conform to the general specificati...
https://www.ia.omron.com/products/family/3927/specification.html
...ls with option selection of 000:5.2 VA max. at 100 to 240 VAC, and 3.1 VA max. at 24 VAC or 1.6 W max. at 24 VDC All other models: 6.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or ...
https://www.ia.omron.com/products/family/3937/specification.html
...s with option selection of 000: 6.6 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC All other models: 8.3 VA max. at 100 to 240 VAC, and 5.5 VA max. at 24 VAC or ...
https://www.ia.omron.com/products/family/3938/specification.html