| IAグローバル検索 |
...d voltage Permitted voltage fluctuation range Fre- quency [Hz] Rated current [A] * Rated input [W] * Rated rotational speed [r/min -1 ] * Maximum flow rate [m 3 /min] * Maximum static pressur...
... 85% to 110% of the power supply voltage Power supply frequency range --- Power consumption 1.6 W max. Input Compatible sensor K6PM-THS3232 Number of connected K6PM sensors 31 units Output Ou...
https://www.ia.omron.com/products/family/3769/specification.html
...tionality] Single-phase/3-phase 200 VAC: R88D-1SAN02H-ECT/-1SAN04H-ECT/-1SAN08H-ECT (200 to 750 W) 3-phase 200 VAC: R88D-1SAN10H-ECT (1 kW) Single-phase/3-phase 200 VAC: R88D-1SAN15H-ECT (1.5...
https://www.ia.omron.com/products/family/3776/dimension.html
...d Safety Functionality Power supply voltage Rated output Model Single-phase/3-phase 200 VAC 200 W R88D-1SAN02H-ECT 400 W R88D-1SAN04H-ECT 750 W R88D-1SAN08H-ECT 1.5 kW R88D-...
...supply Model CP2E-[][][]D[]-A CP2E-[][][]D[]-D Enclosure Mounted in a panel Dimensions (H × D × W) CPU Unit with 14 or 20 I/O points (CP2E-[]14/20D[]-[]): 90mm *1 ×80mm *2 × 86mm CPU Unit wit...
https://www.ia.omron.com/products/family/3777/specification.html
...or MX-Z2000H series fan for marker controller MX-9023 For MX-Z2000H series cover glass bracket (W) MX-9034 Cover glass MX-9031 Bracket releaser MX-9032 Marker head power supply cable MX-9410 ...
...rent 10 mA max. Power consumption (at input voltage 24 VDC) *3 When all outputs are connected 8 W typ. (at 10 A x 4 CH) 4 W typ. (at 3.8 A x 4 CH) 15 W typ. (at 10 A x 7 CH)...
https://www.ia.omron.com/products/family/3780/specification.html
... consumption Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1.2 (200 V) 1.3 (220 V) Must operate voltage (V) 122 to 135 128 to 138 Must release voltage ...
https://www.ia.omron.com/products/family/3781/specification.html
...-20) J7MC-3R-20 Options (Order Separately) Auxiliary contact unit Model Auxiliary contact J73MC-W-10 SPST-1NO J73MC-W-01 SPST-1NC Alarm contact unit Model Auxiliary contact J73MC-K-1...
...haracteristics 13 x Ie max. Power loss (3-phase reference value) Rated current 0.16 to 2.5 A: 6 W Rated current 4 to 6.3 A: 6.5 W Rated current 10 to 20 A: 7 W Endurance Mec...
https://www.ia.omron.com/products/family/3783/specification.html
... consumption Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1.2 (200 V) 1.3 (220 V) Must operate voltage (V) 122 to 135 128 to 138 Must release voltage ...
https://www.ia.omron.com/products/family/3784/specification.html
... card slot available, up to 32 GB capacity Power Supply 20.4 to 28.8 VDC Power Consumption 97.6 W (when using 2x USB 3.0 and 4x POE Cameras) Communications Port Power Connector 24 VDC I/O Con...
https://www.ia.omron.com/products/family/3785/specification.html
.... 68 g Packaging Weight Approx. 174 g (including packing) Dimensions Main Body Dimensions 44.5 (W) × 44.5 (D) × 25.4 (H) mm Packaging Dimensions 170 (W) × 117 (D) × 86 (H) mm Accesso...
https://www.ia.omron.com/products/family/3789/specification.html
...input power supply 50 mA Output power supply 100 mA Weight 440 g Dimensions 240 × 24.2 × 62 mm (W × H × D) (The height is 38 mm when the connectors are included.) Isolation method No isolatio...
https://www.ia.omron.com/products/family/3794/specification.html
... --- 40 mA max. Maximum current of output power supply --- 2.0 A Dimensions 174 × 24.2 × 62 mm (W × H × D) (The height is 37.8 mm when the connectors are included.) Isolation method No isolat...
https://www.ia.omron.com/products/family/3795/specification.html
...ations V410-H XD SR HC Item Description Physical Characteristics Dimensions 6.5 in. H x 2.6 in. W x 3.9 in. D 165 mm H x 67 mm W x 98 mm D Weight 5.7 oz. / 161.9 g Input Voltage Rang...
https://www.ia.omron.com/products/family/3799/specification.html
...Item Description Physical Characteristics V450-H Wireless Reader Dimensions 7.3 in. H x 3.0 in. W x 5.6 in. D 186 mm H x 77 mm W x 143 mm D V450-H Wired Reader Dimensions 7.3 in. H x...
https://www.ia.omron.com/products/family/3804/specification.html
... to 48 VDC: 90% to 110%) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/3.3 W at 24 VAC/12 to 48 VDC, Mounting method Flush mounting or surface mounting Flush mounting Ext...
https://www.ia.omron.com/products/family/3809/specification.html
...o 110% at 12 to 48 VDC) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/ 3.3 W at 24 VAC/12 to 48 VDC Mounting method Flush mounting or surface mounting External connection...
https://www.ia.omron.com/products/family/3810/specification.html
...ion: one Main Unit and eight Probe Units 12.9 VA max. (100 to 240 VAC)/7.8 VA max. (24 VAC)/4.7 W max. (24 VDC) Minimum Unit configuration: one Main Unit and one Probe Unit 8.4 VA max. (100 t...
https://www.ia.omron.com/products/family/3811/specification.html