| IAグローバル検索 |
...nal Block (16 terminals) I/O refreshing method Free-Run refreshing Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. at 100 VDC ...
https://www.ia.omron.com/products/family/3540/specification.html
...g method Ground to 100 Ω or less Dimensions (height × width × depth) 130.4(H) × 28.6(D) × 170.9(W) mm Weight 540 g or less Unit power supply rated voltage 24 VDC (20.4 to 26.4 VDC) Unit power...
https://www.ia.omron.com/products/family/3545/specification.html
...es with Built-in EtherCAT Communications [1S-series] Single-phase 100 VAC: R88D-1SN01L-ECT (100 W) Single-phase/3-phase 200 VAC: R88D-1SN01H-ECT/-1SN02H-ECT (100 to 200 W) Single-pha...
https://www.ia.omron.com/products/family/3549/dimension.html
...-HMD68-ETN-[][] V780-HMD68-EIP-[][] V780-HMD68-ETN-[][]-S Dimensions 250 × 250 × 70 mm (D × H × W, excluding protruding parts and cables) Supply voltage 24 VDC (-15% to +10%) Class2 Power con...
https://www.ia.omron.com/products/family/3630/specification.html
...ce option PCIe-slot Industrial Box PC Windows 11 IoT Enterprise 2024 LTSC - 64 bit Intel® Xeon® W-11865MRE 16 GB 512 GB, SSD 3DTLC NY Monitor Link Yes NYB2E-416H6 Intel® Core™ i7-1185GRE 16 G...
...ectors • Programmable brightness control • Standard and 100 m cable models are available. NYM1[]W-C1[][][] Power Supply • Output voltage: 24 VDC • Push-In Plus terminal blocks S8VK-G[][][]24 ...
...tegory II EMC immunity level IEC 61131-2: Zone B Power consumption Maximum power consumption 25 W max. 25 W max. 37 W max. 24 W max. 21 W max. 34 ...
https://www.ia.omron.com/products/family/3636/specification.html
...ls with option selection of 000:5.2 VA max. at 100 to 240 VAC, and 3.1 VA max. at 24 VAC or 1.6 W max. at 24 VDC All other models: 6.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or ...
https://www.ia.omron.com/products/family/3668/specification.html
...s with option selection of 000: 6.6 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC All other models: 8.3 VA max. at 100 to 240 VAC, and 5.5 VA max. at 24 VAC or ...
https://www.ia.omron.com/products/family/3669/specification.html
...ours Degree of protection None Applicable safety standards CE, KC, FCC, RCM - Dimensions L: 58, W: 32, H: 40 mm L: 90.3, W: 32, H: 40 mm Weight Approx. 95 g Approx. 115 g Standard ac...
https://www.ia.omron.com/products/family/3676/specification.html
...on 256 MB: Not retained during power interruption (including Memory for CJ-series Units) 256 40 W (including SD Memory Card and End Cover) NX701-1720 *1 128 NX701-1620 *1 *1. NX701-1720-DH, N...
.... 68 g Packaging Weight Approx. 174 g (including packing) Dimensions Main Body Dimensions 44.5 (W) × 44.5 (D) × 25.4 (H) mm Packaging Dimensions 170 (W) × 117 (D) × 86 (H) mm Accesso...
https://www.ia.omron.com/products/family/3702/specification.html
..., 128 μs, 256 μs 0 to 55°C ±0.2% (full scale) Conversion time 5 μs per channel*1 Dimensions 24 (W) × 100 (H) × 71 (D) Isolation method Between the analog input and the NX bus: Power = Transfo...
https://www.ia.omron.com/products/family/3708/specification.html
... “00” • IP ADDRESS2: 192.168.250.1 [IP ADDRESS 2] Switch = “00” Dimensions *1 72 × 100 × 90 mm (W × H × D) Weight *2 390 g Number of NX Units that you can connect 32 units or less Number of c...
https://www.ia.omron.com/products/family/3719/specification.html
...tions Model Power Supply Unit Rated output voltage: 5 VDC/24 VDC Maximum output power: 5 VDC 23 W, 24 VDC 55 W CK3W-PD048 Axial Interface Units The models and outline of specificatio...
.... Output voltage: 5 V, 0.5 A max. Transmission distance 3 m max. Current consumption 5 VDC: 7.2 W max. (including End Cover) 5 VDC: 7.8 W max. (including End Cover) 5 VDC: 7.2 ...
https://www.ia.omron.com/products/family/3725/specification.html
...sentative for information on the support protocols. Digital Hall sensor 4 points/channel (U, V, W, T) OUTFlagB output 1 point/channel Analog output Method FilteredPWM type TrueDAC type Number...
https://www.ia.omron.com/products/family/3726/specification.html
...0 and each output terminal) Test output leakage current 0.1 mA max. External dimensions *3 170 (W) x 65 (H) x 55 (D) Weight 400 g Number of communications that can be set between NX Units 254...
https://www.ia.omron.com/products/family/3735/specification.html
...8,192 bytes max. Divided data size 16 to 128 bytes Backup function Supported. Dimensions 30 mm (W) x 100 mm (H) x 71 mm (D) Isolation method Digital isolator isolation Insulation resistance 2...
https://www.ia.omron.com/products/family/3741/specification.html
...d voltage Permitted voltage fluctuation range Fre- quency [Hz] Rated current [A] * Rated input [W] * Rated rotational speed [r/min -1 ] * Maximum flow rate [m 3 /min] * Maximum static pressur...