Primary Contents

Site Search Results

Site Search Product Search
Results 1091 - 1100 of 1600
IPC Application Controller Vision System/Specifica...
... card slot available, up to 32 GB capacity Power Supply 20.4 to 28.8 VDC Power Consumption 97.6 W (when using 2x USB 3.0 and 4x POE Cameras) Communications Port Power Connector 24 VDC I/O Con...

https://www.ia.omron.com/products/family/3785/specification.html

MicroHAWK F430-F / F420-F / F330-F / F320-F Smart ...
.... 68 g Packaging Weight Approx. 174 g (including packing) Dimensions Main Body Dimensions 44.5 (W) × 44.5 (D) × 25.4 (H) mm Packaging Dimensions 170 (W) × 117 (D) × 86 (H) mm Accesso...

https://www.ia.omron.com/products/family/3789/specification.html

NXR-ILM08C-EIT Environment-resistive Remote Termin...
...input power supply 50 mA Output power supply 100 mA Weight 440 g Dimensions 240 × 24.2 × 62 mm (W × H × D) (The height is 38 mm when the connectors are included.) Isolation method No isolatio...

https://www.ia.omron.com/products/family/3794/specification.html

NXR-[]D166C-IL2 Environment-resistive Remote Termi...
... --- 40 mA max. Maximum current of output power supply --- 2.0 A Dimensions 174 × 24.2 × 62 mm (W × H × D) (The height is 37.8 mm when the connectors are included.) Isolation method No isolat...

https://www.ia.omron.com/products/family/3795/specification.html

V410-H Handheld Reader/Specifications | OMRON Indu...
...ations V410-H XD SR HC Item Description Physical Characteristics Dimensions 6.5 in. H x 2.6 in. W x 3.9 in. D 165 mm H x 67 mm W x 98 mm D Weight 5.7 oz. / 161.9 g Input Voltage Rang...

https://www.ia.omron.com/products/family/3799/specification.html

V450-H Handheld Reader/Specifications | OMRON Indu...
...Item Description Physical Characteristics V450-H Wireless Reader Dimensions 7.3 in. H x 3.0 in. W x 5.6 in. D 186 mm H x 77 mm W x 143 mm D V450-H Wired Reader Dimensions 7.3 in. H x...

https://www.ia.omron.com/products/family/3804/specification.html

H7CC-A Digital Counter/Specifications | OMRON Indu...
... to 48 VDC: 90% to 110%) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/3.3 W at 24 VAC/12 to 48 VDC, Mounting method Flush mounting or surface mounting Flush mounting Ext...

https://www.ia.omron.com/products/family/3809/specification.html

H7CC-R Digital Tachometer/Specifications | OMRON I...
...o 110% at 12 to 48 VDC) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/ 3.3 W at 24 VAC/12 to 48 VDC Mounting method Flush mounting or surface mounting External connection...

https://www.ia.omron.com/products/family/3810/specification.html

K7GE-MG Insulation Resistance Monitoring Device/Sp...
...ion: one Main Unit and eight Probe Units 12.9 VA max. (100 to 240 VAC)/7.8 VA max. (24 VAC)/4.7 W max. (24 VDC) Minimum Unit configuration: one Main Unit and one Probe Unit 8.4 VA max. (100 t...

https://www.ia.omron.com/products/family/3811/specification.html

NX-SL5[][][] Safety CPU Unit/Specifications | OMRO...
...rnal connection terminals None Indicators Hardware switch settings Dimensions 30 × 100 × 71 mm (W × H × D) I/O power supply method Not supplied. Current capacity of I/O power supply terminals...

https://www.ia.omron.com/products/family/3813/specification.html

Results 1091 - 1100 of 1600