| Site Search | Product Search | IA Global Search |
...r Structure Model Number Legend Ordering Information K7DD Power supply voltage Model 100 to 240 V AC K7DD-PQMA 24 V DC K7DD-PQMD CT (Order Separately) Rated primary-side current Mode...
.../485), Connector: D-Sub 9-pin USB Host Equivalent to USB 2.0 full speed, type A, Output power 5 V, 150 mA (NB[][]-TW01B-V1 only) USB Slave Equivalent to USB 2.0 full speed, type B, Transmissi...
https://www.ia.omron.com/products/family/3894/specification.html
...e *1 100 mΩ Operating time *2 30 ms max. Response time *3 10 ms max. Isolation voltage (Ui) 250 V/AC Impulse withstand voltage (Uimp) 4 kV Insulation resistance *4 Between inputs and outputs ...
https://www.ia.omron.com/products/family/390/specification.html
...r Verification (OCV), Symbol Quality Verification Image Resolution, Pixel Size 2464 (H) x 2056 (V) - 3.45 μm Pixel Size Monochrome Monochrome CMOS Shutter Global Shutter Frames per Second 35 ...
https://www.ia.omron.com/products/family/3903/specification.html
...In: 2 / Analog Out: 2 Tool Conn. Digital In: 3 / Digital Out: 3 I/O Power Supply Control Box 24 V 2.0 A Tool Conn. 24 V 1.5 A Ingress Protection IP65 for Robot Arm, IP54 for Control ...
https://www.ia.omron.com/products/family/3911/specification.html
... Field (red), and long-range Torch lighting (white) Imager Field of View Angles 34.6° H x 26.3° V nominal Environmental Operating Temperature -32° F to 104° F / 0°C to 40°C Storage Temperatur...
https://www.ia.omron.com/products/family/3913/specification.html
...ni- cations cable Communi- cations functions Units per CPU Unit No. of unit numbers allocated 5 V sys- tem 24 V sys- tem CJ1 CPU Bus Unit EtherNet/IP Unit Shielded twisted- pair (STP...
...1, 2024 Product Line-up Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount General Specifi- cations STC-STS502CXP122 * Col...
...1, 2024 Product Line-up Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor General Specifi- cations STC-BBS43U3V-VF096 Monochrome 0.4...
...[][][][]023M-[][][] VHV5-F[][][][]050M-[][][] Image Sensor Resolution 2.3 MP - 1920 (H) x 1200 (V) 5.0 MP - 2472 (H) x 2048 (V) Pixel Size 3 µm 2.74 µm Color / Monochrome Monochrome ...
https://www.ia.omron.com/products/family/3946/specification.html
...CP, and DNS/mDNS USB port Physical layer USB 2.0 compliant, type A connector. Output voltage: 5 V, 0.5 A max. Transmission distance 3 m Dimensions [mm] 78.8 × 90 × 80 mm (W × H × D) Weight 25...
https://www.ia.omron.com/products/family/3948/specification.html
...Total output current Number of output branches Parameter settings Model 240 W 100 to 240 VAC 24 V 3.8 A 10 A 6 Changeable S8AS2-24024-06S Not Changeable S8AS2-24024-06SN 480 W 20 A 8 Changeab...
...ategory AC-15 DC-13 Rated operating current (Ie) 0.75 A 0.55 A Rated operating voltage (Ue) 240 V 125 V UL/CSA (UL508, CSA C22.2 No.14), CCC (GB/T 14048.5) 300 mA at 24 VDC (Inductiv...
https://www.ia.omron.com/products/family/396/specification.html
...1 MHz • Free-Run refreshing • Synchronous I/O refreshing • Task period prioritized refreshing 5 V/24 V voltage input NX-CT2120 2 (PNP) 6 (PNP) 6 (PNP) NX-CT2220 2 6 (NPN) 6 (NPN) 4 M...
...nt per a branch output Output branch Commu- nication Model 360 W Single-phase 100 to 240 VAC 24 V M12-A: 3.8 A M12-L: 10 A 2 connectors 4 outputs Connector 1: 10 A, 10 A Connector 2: 10 A, 10...
... power supply voltage: 30 VDC max. Load current: 100 mA max. (Residual voltage: NPN output: 1.2 V max., PNP output: 2.0 V max.) Open controller output (NPN/PNP selectable) Light-ON/D...
https://www.ia.omron.com/products/family/412/specification.html
...10 mA min. DC SSR output (E3JM-[][]S4 (T)(-[]) model): 48 VDC, 100 mA max. (residual voltage: 2 V max.) Light-ON/Dark-ON selectable Life expectancy (relay output) Mechanical 50,000,000 times ...
https://www.ia.omron.com/products/family/421/specification.html
...cator input Open collector with relay or transistor input Indicator ON: Input voltage of 0 to 2 V Indicator OFF: Open (with leakage current of 0.1 mA max.) Protection circuits Reverse-connect...
https://www.ia.omron.com/products/family/424/specification.html
...pecifications Dimensions Catalog last update: December 13, 2012 Ratings Power supply voltage 18 V (use two 9-V dry-cell batteries) Input configuration Operates when the output transi...
https://www.ia.omron.com/products/family/432/specification.html
... current: 50 mA max. OFF current: 0.5 mA max. 50 mA load current with a residual voltage of 1.0 V max. 10 mA load current with a residual voltage of 0.4 V max. Response frequency * 2...
https://www.ia.omron.com/products/family/437/specification.html