| Site Search | Product Search | IA Global Search |
...88 LVS-9580 Upgrade (1D / 2D to DPM) 98-SOF0095 LVS-95££ IQ-OQ Validation Procedure Guidelines, v. 4.3 and later (includes text cards) 98-LVS0077 Validation Test Cards (35 test cards) 98-LVS-...
...88 LVS-9580 Upgrade (1D / 2D to DPM) 98-SOF0095 LVS-95££ IQ-OQ Validation Procedure Guidelines, v. 4.3 and later (includes text cards) 98-LVS0077 Validation Test Cards (35 test cards) 98-LVS-...
...Utilization category AC-15 Rated operating current (Ie) 0.75 A Rated operating voltage (Ue) 240 V Note: Use a 10 A fuse type a gI or gG that conforms to IEC60269 as a short-circuit protection...
https://www.ia.omron.com/products/family/374/specification.html
...n A…8 pins: 12.6, 12 pins: 17.8, 16 pins: 23.0, 20 pins: 28.2, 40 pins: 54.2) Rated voltage 500 V 800 V Rated cuurent *3 17.5 A 24 A IEC rated voltage 500 V 800 V I...
https://www.ia.omron.com/products/family/3766/specification.html
...Maximum inrush current 4.0 A/point, 10 ms max. Leakage current 0.1 mA max. Residual voltage 1.0 V max. ON/OFF response time 0.1 ms max./0.8 ms max. Isolation method Isolation by Photocoupler ...
https://www.ia.omron.com/products/family/3772/specification.html
... Analog Input Units Product name Input range Number of inputs Model Analog Input Unit -10 to 10 V 4 CK3W-AD2100 8 CK3W-AD3100 Wiring Applicable Wires The wires that you can connect to the ter...
...fications Analog input Input method Differential or single-ended input *1 Input range -10 to 10 V Absolute maximum rating ±12 V (GND reference) Input impedance 1 MΩ min. Resolution 1...
https://www.ia.omron.com/products/family/3773/specification.html
... Unit, be sure to use the following cable. CK3W-CAX003A (0.3 m) Power consumption CK3W-EXM01: 5 V 0.4 W max. CK5W-EXS01: 5 V 0.2 W max. CK3W-EXS02: 5 V 0.2 W max. Dimensions...
https://www.ia.omron.com/products/family/3774/specification.html
...s than 2 hours) *1 Auxiliary circuit rating Ratings based on IEC 60947-5-1 Rated voltage range (V) 24 100-120 200-240 380-440 500-600 Rated operational current (A) AC-15 (Coil load) NC contac...
https://www.ia.omron.com/products/family/3782/specification.html
... TCR output) Rated voltage 5 VDC Maximum output current 20 mA Output voltage (for H output) 3.8 V min. Output voltage (for L output) 0.55 V max. Response time 100 ns max. Maximum tra...
https://www.ia.omron.com/products/family/3835/specification.html
...D) × 1500(H)mm (excluding tower lamp and monitor) Weight Approx. 1240Kg Power supply 200 to 240 V AC (Single phase); Voltage fluctuation range ±10% 50/60Hz Rated power 2.0 kVA (Maximum curren...
https://www.ia.omron.com/products/family/3839/specification.html
...0° Skew Angle (β) *3 ±30° Tilt Angle (γ) *3 ±180° Image Resolution, Pixel Size 2464 (H) x 2056 (V) - 3.45 μm Pixel Size Color / Monochrome Monochrome CMOS Shutter Global Shutter Frames per Se...
https://www.ia.omron.com/products/family/3847/specification.html
...r Structure Model Number Legend Ordering Information K7TM Power supply voltage Model 100 to 240 V AC K7TM-A2MA 24 V AC/DC K7TM-A2MD CT (Order Separately) Rated primary-side current M...
...t update: October 1, 2024 Model Monochrome/ Color Reso- lution Frame Rate Effective Pixels (H × V) Sensor Size Cell Size (μm) Sensor Lens Mount General Specifi- cations STC-RBS163U3V-UM121 Mo...
...update: January 5, 2023 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi-cations STC-CMB120AOPT-F Mono...
...update: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi-cations STC-RBS43PCL-SM12 Mon...
...update: January 5, 2023 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount General Specifications STC-HD213DV Color 1080P/...
...update: January 5, 2023 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount General Specifications STC-HD213SDI Color 1080P...
...r 1, 2024 Product Line-up Model Monochrome/ Color Resolution Video Format Effective Pixels (H x V) Sensor Size Cell Size (μm) Sensor Lens Mount STC-S133N-B* Color 0.65M NTSC 1280 × 960 1/3.2 ...
...mber 1, 2025 Recommended camera Model Focal distance (mm) Aperture (F No.) Field of view (1.1", V × H) Closest distance (mm) Filter size Weight (g) Total length (mm) Compatible CCD FH-S[]X12 ...