| Site Search | Product Search | IA Global Search |
...ct to previous IO Blox), 8 inputs/8 outputs, 0.3 m cables included 90356-30100 IO Blox-to-robot Cable, 3 m 04677-030 IO Blox-to-IO Blox Cable, 0.3 m 04679-003 IO Blox-to-IO Blox...
...og last update: June 3, 2019 Type Name/Specifications Part Number Pendant T20 Pendant with 10 m Cable 10046-010 T20 Pendant-Jumper Plug 10048-000 T20 Pendant Wall Bracket 10079-000 T20 Adapte...
...re not provided with the Sensors. Be sure to order a Connector separately. Size Type Appearance Cable length Model M12 Socket on one cable end Straight 2 m XS2F-D421-D80-F 5 m XS2F-D...
...ng Screwless clamping terminal block NX-ILM400 Peripheral Devices Sensor I/O Connectors Order a cable with a connector on one end to connect a sensor of connector type. Refer to the Ordering ...
...ate: October 2, 2017 (Unit: mm) Pre-wired Models E2E-X3B4-IL[] *1. 4-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.3 mm 2 , Insulator diameter: 1.3 mm),...
https://www.ia.omron.com/products/family/3543/dimension.html
...ctor is not provided with the Sensor. Be sure to order a Connector separately.) Type Appearance Cable length Sensor I/O Connector model number Applicable Proximity Sensor model number Socket ...
...A max. Control output Load current 100 mA max. Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m) Indicators *1 In the Standard I/O mode (SIO mode): Operation indicator (oran...
https://www.ia.omron.com/products/family/3543/specification.html
...te: October 2, 2017 (Unit: mm) Pre-wired Models E2EQ-X3B4-IL[] *1. 4-dia. vinyl-insulated round cable with 3 conductors (Flame-resistant, Conductor cross section: 0.3 mm 2 , Insulator diamete...
https://www.ia.omron.com/products/family/3544/dimension.html
...ctor is not provided with the Sensor. Be sure to order a Connector separately.) Type Appearance Cable length Sensor I/O Connector model number Applicable Proximity Sensor model number Socket ...
...A max. Control output Load current 100 mA max. Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m) Indicators *1 In the Standard I/O mode (SIO mode): Operation indicator (oran...
https://www.ia.omron.com/products/family/3544/specification.html
...tember 1, 2016 Sensors Standard Proximity Sensors Appearance Sensing distance Connection method Cable specifications Model Operation mode: NO Operation mode: NC Shielded M8 2 mm Pre-wired Mod...
...ations Dimensions Catalog last update: February 1, 2019 (Unit: mm) XS5FR Connector Connected to Cable, Socket on One Cable End XS5FR-D423-[]80-RB1 Straight XS5WR Connectors Connected...
https://www.ia.omron.com/products/family/3547/dimension.html
...up Specifications Dimensions Catalog last update: February 1, 2019 XS5FR Connector Connected to Cable, Socket on One Cable End Cable with fluororesin sheath Model Number Str...
... max.) Insertion tolerance 50 times min. Lock strength Tensile: 100 N/15 s, Torsion: 1 N·m/15 s Cable holding strength Tensile: 100 N/15 s Ambient operating temperature range/ Ambient storage...
https://www.ia.omron.com/products/family/3547/specification.html
...tomation Features Lineup Specifications Dimensions Catalog last update: July 1, 2016 (Unit: mm) Cable type Roller Plunger D4ER-1A21N * D4ER-2A21N * Cross Roller Plunger D4ER-1B21N * D4ER-2B21...
https://www.ia.omron.com/products/family/3548/dimension.html
...ng*2 FL-BR5020W FL-BR5020W-H FL-BR9120W FL-BR9120W-H FL-XBK1 mounting bracket FL-XC[] extension cable FL-BR5020DF diffusion plate FL-BR-9120DF diffusion plate Ambient operating temperature 0-...
https://www.ia.omron.com/products/family/3634/specification.html
...t voltage: 24 VDC • Push-In Plus terminal blocks S8VK-S[][][]24 USB Type-A to USB Type-B Cables Cable length: 2 m USB 2.0 Minimum bend radius: 25 mm FH-VUAB 2M Cable length: 5 m USB ...
...CT61L-D 2M.) Refer to Ordering Information to confirm model numbers for Emitters and Receivers. Cable bend radius Accessories (Sold Separately) Oil-resistant Reflector E39-R1R Material Reflec...
https://www.ia.omron.com/products/family/3637/dimension.html
... of the KM-NCT-E without a power monitor does not conform to these standards. Note: Select a CT cable that does not exceed the rated load of 1 VA. last update: February 20, 2023...
...Models K6CM-CI CT K6CM-CICB005 K6CM-CICB025 K6CM-CICB100 K6CM-CICB200 K6CM-CICB400 K6CM-CICB600 Cable supplied with CT The cable supplied with the CT is shipped in the connected stat...
https://www.ia.omron.com/products/family/3686/dimension.html