| Site Search | Product Search | IA Global Search |
...re -10-60°C (no freezing) Ambient storage humidity 35-85%RH (no condensation) Dimensions W218mm x H60mm x D449 mm (except protrusions) Weight Abt. 2.5kg (camera attachment only) *1 T...
https://www.ia.omron.com/products/family/3634/specification.html
.../wrong component, wrong polarity, flipped component, OCR inspection, 2D code, component offset (X/Y/rotation), fillet (height/length, end joint width, wetting angle, side joint length), expos...
https://www.ia.omron.com/products/family/3675/specification.html
...95% max.) Vibration resistance 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/s 2 , 3 times each in ±X, ±Y, ±Z directi...
https://www.ia.omron.com/products/family/3688/specification.html
...stance Operating limit 5 to 150 Hz, 7 mm double amplitude/ 1 G acceleration, 10 sweeps for each X, Y, and Z directions (IEC TR 60721-4-3 Class 3M4) Durability 10 to 55 Hz, 1.5 mm double ampli...
https://www.ia.omron.com/products/family/3697/specification.html
...ensions Catalog last update: October 23, 2023 (Unit: mm) Both end connector type XS5W-D421-[]81-X XS5W-D421-[]81-XR One end connector type XS5F-D421-[]80-X XS5F-D421-[]80-XR last upd...
https://www.ia.omron.com/products/family/3701/dimension.html
...ength (m) Model UL Socket and Plug on Cable Ends 6 dia. Oil-resistant PVC cable 1 XS5W-D421-C81-X UL2238 certified (File no. E207683) 2 XS5W-D421-D81-X 3 XS5W-D421-E81-X 5 X...
...wn durability evaluation standards. Protection performance with oil-resistive connector (XS5F/W-X) correctly mated. This performance does not apply if an oil-resistive connector (XS5F/W-...
https://www.ia.omron.com/products/family/3701/specification.html
...egree of protection IP54 Operating life 50,000 hours at 25°C Weight Approx. 212 g Dimensions 35 x 65.7 x 87.8 mm (H x D x W) Safety standards FCC, UL/c UL, CE, CB, ...
https://www.ia.omron.com/products/family/3712/specification.html
...% (with no icing or condensation) Degree of protection IP65 Weight Approx. 453 g Dimensions 109 x 45 x 95 mm (H x D x W) Safety standards FCC, UL/c UL, CE, CB, KC, ...
https://www.ia.omron.com/products/family/3713/specification.html
... Windows® 8.1 Pro, or Windows® 10 Pro • Intel® Core™ 2 Duo Processor or higher • 2 GB RAM • 800 x 600 screen resolution • One USB 2.0 port available per unit Camera Monochrome 5 million pixel...
https://www.ia.omron.com/products/family/3714/specification.html
...by customer) • Windows®7 Pro SP1 or Windows®10 Pro • Intel® Core™ i3 or higher • 4 GB RAM • 800 x 600 screen resolution • One USB 2.0 port available per unit Field of view Standard (9580-C-3)...
https://www.ia.omron.com/products/family/3715/specification.html
...by customer) • Windows®7 Pro SP1 or Windows®10 Pro • Intel® Core™ i3 or higher • 4 GB RAM • 800 x 600 screen resolution; • One USB 2.0 port available per unit Field of view DPM (9585-DPM) 44 ...
https://www.ia.omron.com/products/family/3716/specification.html
...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...
https://www.ia.omron.com/products/family/3727/specification.html
...ange 10~35℃ Operating humidity range 35~80%RH (No condensation) External dimensions (WxDxH) 910 x 1234 x 1600mm *Not including the protrusion, signal tower Weight Approximately 520...
https://www.ia.omron.com/products/family/3756/specification.html
...ability 50 times Vibration resistance 10 to 150 Hz, Acceleration of 50 m/s 2 for 80 min each in X, Y, and Z directions. Shock resistance 500 m/s 2 for 11 ms each in 6 directions 5 times Ambie...
https://www.ia.omron.com/products/family/3766/specification.html
...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...
https://www.ia.omron.com/products/family/3772/specification.html
...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...
https://www.ia.omron.com/products/family/3773/specification.html
...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to ...
https://www.ia.omron.com/products/family/3774/specification.html
...al Monitor • LCD touchscreen • Multi-touch functionality • Supply voltage: 24 VDC • Up to 1,280 x 800 pixels at 60 Hz • 2 USB Type-A Connectors • Programmable brightness control • Standard an...
...stance model) DC 3-wire/DC 2-wire Pre-wired Model/Pre-wired Connector Model * If using the E2EQ-X[]D[]8, E2EQ-X[]D[]12, refer to ( ) dimensions. Connector Models (M12 Connector, M8 (...
https://www.ia.omron.com/products/family/3791/dimension.html