| Site Search | Product Search | IA Global Search |
...wiring direction. (Push-In Plus terminal block type) • Compact design. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...22NL (lighted models) are the same size as A22NN (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...22NW (lighted models) are the same size as A22NS (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
... is compatible with round crimp terminals. (Screw terminal block type) Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...) • Contact Blocks can be attached in any direction for easy assembly. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...) • Contact Blocks can be attached in any direction for easy assembly. Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...l type: specified in JIS K 2241:2000; Temperature: 35°C max.) Insertion tolerance 50 times min. Lock strength Tensile: 100 N/15 s, Torsion: 1 N·m/15 s Cable holding strength Tensile: 100 N/15...
https://www.ia.omron.com/products/family/3547/specification.html
...5 3Z4S-LE VS-LLD50 50 2.2 to 16 11.8°× 16.1° 10.1°× 15.2° 205.4 M46 P0.75 250 73.0 Note: 1. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibr...
...× 8.9 Note: 1. The field of view is a calculated value and not a guaranteed value. Note: 2. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibr...
... type JIS K 2241:2000-specification cutting oil, at 35°C or below) Insertion tolerance 50 times Lock strength Tensile: 100 N/15 s, Torsion: 1 N·m/15 s Cable holding strength Tensile: 100 N/15...
https://www.ia.omron.com/products/family/3701/specification.html
...f the DIN Track to the front surface of the CPU Unit. *2. The dimension from the terminal block lock lever to the back surface of the CPU Unit. For dimensions after attaching the communicatio...
https://www.ia.omron.com/products/family/3705/dimension.html
...ess Interelectrode voltage 5 VAC Response time Operate: 80 ms max. Release: 160 ms max. Startup lock time 3 s after turning on the power supply (The LED blinks during the startup ...
https://www.ia.omron.com/products/family/3854/specification.html
...5 122 48.5 3Z4S-LE VS-HVA5024 50 2.4 to Close 12.0°×16.4° 200 M30.5 P=0.5 142 57.5 Note: 1. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibr...
...23 (Unit: mm) NX-Series NX502 CPU Unit NX502-[][][][] *1. The dimension from the terminal block lock lever to the back surface of the CPU Unit. *2. The dimension from the attachment surface o...
https://www.ia.omron.com/products/family/3900/dimension.html
...rength) No. of poles ✕ 0.4 N max. --- 20 N max. Standard cable length --- 1 m, 2 m --- 1 m, 2 m Lock strength *3 No. of poles ✕ 29 N min. --- Ambient humidity - 10 to +60 °C - 10 to +75 °C - ...
https://www.ia.omron.com/products/family/447/specification.html
...er 10 to 500 Hz with 1.52-mm full amplitude or at acceleration 100 m/s 2 , whichever is smaller Lock strength Pulling: 100 N/15 s, Rotating: 1 Nm/15 s Lock force 0.1 to 0.25 Nm Envir...
https://www.ia.omron.com/products/family/784/specification.html
...detection Under current detection Inverse type Instantaneous type Instantaneous type W/start-up lock* W/o start-up lock Plug-in/DIN rail via socket 100/110/120 VAC SAO-R1N SAO-Q1N SA...
... (Unit: mm) XW2D-[][]G6 Mounted Connector: XG4A MIL Connector Note: There is only one DIN Track lock located in the center of the terminal block for a 20-pole Unit. last update: April 1, 2024...
...und or forked crimp terminals can be used. • Mount to DIN Track or via screws. Unique DIN Track lock can maintain open status during DIN Track attachment and removal. • Terminal cover can be ...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...