| IAグローバル検索 |
...pply RUN output Maintenance forecast monitor AC Power Supply Unit 100 to 240 VAC 6.0 A 1.0 A 30 W No Yes No NJ-PA3001 DC Power Supply Unit 24 VDC NJ-PD3001 Cable with Connectors Item Appearan...
... view (mm) Model 1.6 million pixels Color White 59 to 1,000 39 × 29 to 845 × 624 FHV7X-C016-S06-W-01 60 to 1,000 23.5 × 17.5 to 543 × 407 FHV7X-C016-S09-W-01 60 to 1,000 16.5 × 12.5 ...
...ons Dimensions Catalog last update: February 16, 2026 AI Detection Cameras Item FHV7X-C016- S06-W-01 FHV7X-C016- S09-W-01 FHV7X-C016- S12-W-01 FHV7X-C016- S16-W-01 ...
https://www.ia.omron.com/products/family/3949/specification.html
...to 35°C. Docking Station Current 8 A *1 Power 100 to 240 VAC, 50 to 60 Hz Power Consumption 800 W Humidity 5% to 95%, non-condensing Temperature 5 to 40°C Weight 8.2 kg Mounting Wall bracket,...
https://www.ia.omron.com/products/family/3950/specification.html
... of 0°C: -3 to +1 min error per month Power button life 100,000 operations Power consumption 34 W 38 W 30 W 28 W Environmental Specifications Item Specifications Op...
https://www.ia.omron.com/products/family/3957/specification.html
...al supply, 4.75 to 28.8 VDC Current consumption from I/O power supply 20 mA max. Dimensions 24 (W) × 100 (H) × 71 (D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. ...
https://www.ia.omron.com/products/family/3961/specification.html
... rated supply voltage Power consumption (under maximum load) 6 VA max. 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) Insulation resistance 20 MΩ min. (at 500 VDC) between external terminal and cas...
https://www.ia.omron.com/products/family/589/specification.html
...0% rated voltage Frequency (Hz): 50/60 Model Rated voltage (V) Rated current (A) * Rated input (W) * Rated rotational speed (r/min) * Maximum flow rate (m 3 /min) * Maximum static pressure (P...
...consumption 100/110/120 VAC: approx. 3.5 VA; 200/220/240 VAC: approx. 7 VA; 24 VDC: approx. 0.3 W; 48 VDC: approx. 0.5 W; 100/110 VDC: approx. 1.2 W Case color Munsell 5Y7/1...
https://www.ia.omron.com/products/family/843/specification.html
...e: 250 VAC, 125 VDC Max. contact current: 5 A Max. switching capacity: 1,100 VA (cosφ = 1), 120 W (cosφ = 1), 440 VA (cosφ = 0.4), 48 W (L/R = 7 ms) Power consumption DC: 5 ...
https://www.ia.omron.com/products/family/847/specification.html
... AC, 30 V DC Max. switching current 5 A Max. switching capacity (reference value) 1,250 VA, 150 W Min. permissible load (reference value) *1 5 V DC, 1 mA Endurance Electrical 100,000 operatio...
https://www.ia.omron.com/products/family/857/specification.html
... min. 105% 0.7 VA 11 VA 200/(220) 4.1/- 3.5/3.85 33,300 DC 12 42 290 80% max. 10% min. 105% 0.5 W 8 W 24 21 1,150 100/110 5 20,000 Note: 1. The rated current and coil resistance are ...
https://www.ia.omron.com/products/family/859/specification.html
...age 15% min. of rated voltage Max. voltage 110% of rated voltage Power consumption Approx. 0.53 W Contact Ratings Number of poles 1 pole Load Resistive load (cosφ = 1) Inductive load (cosφ = ...
https://www.ia.omron.com/products/family/860/specification.html
... VAC, 30 VDC Max. switching current 5 A Max. switching capacity (reference value) 1,250 VA, 150 W G6D-F4B (Model with Screw terminal) Load Resistive load (cosφ = 1) Rated load 3 A at 250 VAC,...
https://www.ia.omron.com/products/family/898/specification.html
...300 Ω DC 12 42 mA 290 Ω 80% max. of rated value 10% min. of rated value 110% of rated value 0.5 W 24 21 mA 1,150 Ω 100/110 5 mA 20,000 Ω 80% max. of rated value 10% min. of rated value 110% o...
https://www.ia.omron.com/products/family/952/specification.html
...istance (Ω) Must- operate voltage Must- release voltage Max. volt- age Power consumption (VA or W) DP 3P or 4P DP 3P or 4P 50 Hz 60 Hz 50 Hz 60 Hz % of rated voltage Initial Rated AC 6 790 65...
https://www.ia.omron.com/products/family/959/specification.html
...age (V) Rated current (mA) Coil resistance (Ω) Set volt. Max volt. Power con- sump- tion (VA or W) DP 3P, 4P DP 3P, 4P Open Relays Cased Open Relays Cased Open Relays Cased Open Relays Cased ...
https://www.ia.omron.com/products/family/960/specification.html
...A-PZ --- --- 3PST-NO/SPST-NC G7J-3A1B-P, G7J-3A1B-PZ --- --- DPST-NO/DPST-NC G7J-2A2B-P --- --- W-bracket (see note) 4PST-NO --- G7J-4A-B G7J-4A-T, G7J-4A-TZ 3PST-NO/SPST-NC --- G7J-3A1B-B, G...
...--- 200 to 240 VDC 9 to 10.8 mA --- DC 12 VDC 167 mA 72 Ω 10% min. of rated voltage Approx. 2.0 W 24 VDC 83 mA 288 Ω 48 VDC 42 mA 1,150 Ω 100 VDC 20 mA 5,000 Ω Note: 1. The rated current and ...
https://www.ia.omron.com/products/family/962/specification.html
...essories are excluded) Add to BOM Products that are selected together S8VK-S (30/60/120/240/480-W Models) S8VK-S Look at product details Narrow down items by specs. Switch Mode Power Supply (...
https://www.omron-ap.com/solution/panel/suggest_selection/319/6363/?recommendation_type=01