| IAグローバル検索 |
...put 1 output *2 2 outputs *3 1 output *2 2 outputs *3 Power supply voltage 24 VDC (20.4 to 26.4 V) class2 power is supplied from the connector via the communication unit. Power consumption 24...
https://www.ia.omron.com/products/family/3722/specification.html
...0 Analog Input Units Productname Input range Number of inputs Model Analog Input Unit -10 to 10 V 4 CK3W-AD2100 8 CK3W-AD3100 Encoder Input Unit Product name Encoder type Number of inputs Pro...
...word • Anonymous USB port Physical layer USB 2.0 compliant, type A connector. Output voltage: 5 V, 0.5 A max. Transmission distance 3 m max. Current consumption 5 VDC: 7.2 W max. (including E...
https://www.ia.omron.com/products/family/3725/specification.html
...presentative for information on the support protocols. Digital Hall sensor 4 points/channel (U, V, W, T) OUTFlagB output 1 point/channel Analog output Method FilteredPWM type TrueDAC type Num...
https://www.ia.omron.com/products/family/3726/specification.html
...t 0.5 A max. *2 Maximum total safety output current 2.0 A Safety output ON residual voltage 1.2 V max. (between V1 and each output terminal) Safety output OFF residual voltage 2.0 V ...
https://www.ia.omron.com/products/family/3735/specification.html
...[m 3 /min] * Maximum static pressure [Pa] * Noise [dB] * R89F-MS0938HP 100 to 240 VAC 90 to 264 V 50/60 0.08 4.5 3850 1.5 90 40 R89F-MS0938LP 100 to 240 VAC 90 to 264 V 50/60 0.06 3....
...tion category AC-15 AC-15 Rated operating current (Ie) 3 A 6 A Rated operating voltage (Ue) 250 V 115 V Note: Use a 10 A fuse type gI or gG that conforms to IEC60269 as a short-circu...
https://www.ia.omron.com/products/family/376/specification.html
...ow rate [m 3 /min] * Maximum static pressure [Pa] * Noise [dB] * R89F-DS0925H 24 VDC 12 to 27.6 V --- 0.15 3.6 3550 1.66 56.1 39 R89F-DS0925L 24 VDC 12 to 27.6 V --- 0.08 1.92 2650 1...
...Unit External trigger External contact input specifications Short circuit: Residual voltage 1.5 V or less Open: Leakage current 0.1 mA or less Short circuit current Approx. 7 mA Alarm Measure...
https://www.ia.omron.com/products/family/3769/specification.html
... Current consumption 720 mW max. (Current consumption: 30 mA max. at power supply voltage of 24 V) Output configuration B[] Models: PNP open collector, C[] Models: NPN open collector Operatio...
https://www.ia.omron.com/products/family/3770/specification.html
...T (1 to 3 kW) AC Servomotors [1S-series with Safety Functionality] 3,000-r/min Servomotors (200 V) 200 W/400 W (without Brake) R88M-1AM20030T(-O/-S2/-OS2), R88M-1AM40030T(-O/-S2/-OS2) 200 W/4...
https://www.ia.omron.com/products/family/3776/dimension.html
...A11400B[] 1/21 R88G-HPG20A21400B[] 1/33 R88G-HPG32A33400B[] 1/45 R88G-HPG32A45400B[] 750 W (200 V) 1/5 R88G-HPG20A05750B[] 1/11 R88G-HPG20A11750B[] 1/21 R88G-HPG32A21750B[] 1/33 R88G-HPG32A33...
... of an N[][]-type CPU Unit and can be used as an analog input module. • 2 analog inputs 0 to 10 V (Resolution: 1/4000) 0 to 20 mA (Resolution: 1/2000) 0.02 A --- CP1W-ADB21 Analog Output Opti...
... for CPU Units with DC power. Formula: DC power consumption = (5V current consumption × 5 V/70% (internal power efficiency) + 24V current consumption) × 1.1 (current fluctuation f...
https://www.ia.omron.com/products/family/3777/specification.html
...NC (Normally closed) External input Laser OFF / Teaching / Zero reset selectable NPN ON time: 0 V short-circuit or 1.5 V or less, OFF time: Power supply voltage short-circuit or open...
https://www.ia.omron.com/products/family/3779/specification.html
...g characteristic. Over voltage tripping With the S8V-CP0424S, if the input voltage exceeds 28.8 V, all outputs are tripped by a semiconductor switch (MOS FET). If the input voltage becomes 28...
https://www.ia.omron.com/products/family/3780/specification.html
... (reference value) AC operated Frequency 50 Hz 60 Hz Coil power consumption Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1....
https://www.ia.omron.com/products/family/3781/specification.html
... switch Number of poles 3 Rated current In 0.16 to 20 A Rated operational voltage Ue 200 to 690 V Rated frequency 50/60 Hz Rated insulation voltage 690VAC Rated impulse dielectric strength 6 ...
https://www.ia.omron.com/products/family/3783/specification.html
... (reference value) AC operated Frequency 50 Hz 60 Hz Coil power consumption Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1....
https://www.ia.omron.com/products/family/3784/specification.html
...wer consumption * - Drives - SSD iMLC 128 GB 0.8 W Expansions - USB 14 W max. ((2 x 500 mA at 5 V) + (2 x 900 mA at 5 V)) POE 3 W max. Note: Refer to the IPC Application Controller U...
https://www.ia.omron.com/products/family/3785/specification.html