Primary Contents

IA Global Search Results

Select Country in

Site Search Product Search IA Global Search
Results 4021 - 4040 of 41292
E5L Electronic Thermostat/Specifications | OMRON I...

...D digital display (character height: 12 mm) Other functions Setting protection (key protection) Input shift Direct/reverse operation Ambient temperature -10 to 55°C (with no icing or condensa...

https://www.ia.omron.com/products/family/2065/specification.html

H8BM-R Multi-maintenance Counter/Timer (DIN 72 x 7...

...Cover and Rubber Packing are supplied with the Counter. *2. The H8BM-R[] is provided with short input as standard to achieve a Multi-stage Counter without having to use a        short-circuit...

https://www.ia.omron.com/products/family/230/lineup.html

H8BM-R Multi-maintenance Counter/Timer (DIN 72 x 7...

...als Degree of protection Compliant with IEC IP54 for panel surface only Certified for UL Type 1 Input mode Up Output mode F mode (Operation continues even when setting is reached.) Reset syst...

https://www.ia.omron.com/products/family/230/specification.html

NT-DRT21 Programmable Terminal DeviceNet Interface...

...ly). Function Specifications Remote I/O communications I/O area data: 64 words (This includes 5 input words and 3 output words used as the PT status communications area.) Message communicatio...

https://www.ia.omron.com/products/family/2625/specification.html

3G8F7-CRM21 CompoNet Master Board for PCI Bus/Comp...

... 256 inputs and 256 outputs (512 I/O points total) Maximum number of nodes Word Slave Units: 64 input nodes and 64 output nodes Bit Slave Units: 128 input nodes and 128 output nodes ...

https://www.ia.omron.com/products/family/2626/specification.html

CRT1B-[]D02JS(-1) / []D04JS(-1) Bit Slave Units wi...

...sions Catalog last update: August 7, 2013 (Unit: mm) 2-points Inputs, 2-points Outputs, 1-point Input/1-point Output type CRT1B-ID02JS CRT1B-ID02JS-1 CRT1B-OD02JS CRT1B-OD02JS-1 CRT1B-MD02JS ...

https://www.ia.omron.com/products/family/2629/dimension.html

CRT1B-[]D02JS(-1) / []D04JS(-1) Bit Slave Units wi...

... CRT1B-ID02JS-1 Outputs 2 inputs NPN CRT1B-OD02JS 2 outputs PNP CRT1B-OD02JS-1 Inputs/Outputs 1 input/1 output NPN CRT1B-MD02JS 1 input/1 output PNP CRT1B-MD02J-1 Inputs 4 inputs NPN...

https://www.ia.omron.com/products/family/2629/lineup.html

KM50-C Smart Power Monitor/Lineup | OMRON Industri...

...-phase, 3-wire: 100/200 VAC Three-phase, 3-wire: 100 to 240 VAC Shared with measurement voltage input 100 to 240 VAC 48 × 48 × 84 (H × W × D) RS-485 CompoWay/F: 31 nodes, Modbus: 99 nodes (Bo...

https://www.ia.omron.com/products/family/2646/lineup.html

OS32C Safety Laser Scanner/Specifications | OMRON ...

...ent of 1 mA max. *4, *5, *7 Operation Mode Auto Start, Start Interlock, Start/Restart Interlock Input External Device Monitoring (EDM) ON: 0 V short (input current of 50 mA), OFF: Op...

https://www.ia.omron.com/products/family/2717/specification.html

CJ1W-DRM21 CJ-series DeviceNet Unit/Specifications...

...ed as a slave 4,800 points Number of allocated words Fixed allocations When used as a master 64 input and 64 output words Software switch/status area: 25 words When used as a slave 1 ...

https://www.ia.omron.com/products/family/28/specification.html

G3RZ Power MOS FET Relays/Specifications | OMRON I...

...mation Features Lineup Specifications Dimensions Catalog last update: May 20, 2024 Ratings Item Input Output Rated voltage Operating voltage Impedance Voltage level Rated load voltage Load vo...

https://www.ia.omron.com/products/family/2809/specification.html

GX-AD0471 / DA0271 Analog I/O Terminal 2-tier Term...

...rews: 0.5 Nm M3 terminal block mounting screws: 0.5 Nm Mounting method 35-mm DIN track mounting Input Section Specifications 4-point Input Terminals Item Specification Voltage ...

https://www.ia.omron.com/products/family/2953/specification.html

H3DK-M / -S Multi-range, Multi-mode Timer/Lineup |...

...100N2 End Plate --- PFP-M Spacer --- PFP-S Model Structure Model Operating modes Terminal block Input type Output type Mounting method Safety standards Accessories H3DK-M2 A: ON Delay B: Flic...

https://www.ia.omron.com/products/family/2984/lineup.html

D40Z Compact non-contact Door Switch/Lineup | OMRO...

... Controller G9SX-NS[] Safety outputs *1 Auxiliary monitoring output *3 Logical AND con- nection input Logical AND con- nection output OFF- delayed Max. OFF- delay time *4 Rated voltage Termin...

https://www.ia.omron.com/products/family/2989/lineup.html

D40Z Compact non-contact Door Switch/Specification...

...ks in red), actuator detected (lights in yellow), actuator detected and Non-contact Door Switch input OFF (blinks in yellow) Connecting cables 2 m, 5 m Number of connectable switches 30 max. ...

https://www.ia.omron.com/products/family/2989/specification.html

E5CB Temperature Controller (48 x 48 mm)/Lineup | ...

...Dimensions Catalog last update: April 3, 2017 Temperature Controllers Size Power supply voltage Input type Alarm output Control output Model E5CB 48 × 48 mm 100 to 240 VAC Thermocouple 1 Rela...

https://www.ia.omron.com/products/family/3024/lineup.html

ZN-THS-S / THX11-S Precision Thermo-Humidity Logge...

... SD card: HMC-SD292 (2GB) and HMC-SD492 (4GB) (manufactured by OMRON)*8 Power supply voltage DC input: 24 VDC±10% Battery: 2 AAA batteries *5 Battery life Approx. 1 year *6 (sleep mode, measu...

https://www.ia.omron.com/products/family/3028/specification.html

E32-T11NF[] Oil-resistant Fiber Units/Lineup | OMR...

...ries E3NX-FA Series Appearance Output 1 output 1 or 2 outputs (depending on the model) External input Not supported Supported or not supported (depending on the model) Response time * 50 μs (...

https://www.ia.omron.com/products/family/3057/lineup.html

FJ Series (Camera and Software Vision Package) PC ...

...48 line Gain 0 dB to +20.8 dB Shutter speed 1 μs to 16.777 s Video output Digital 8 bit Trigger input External trigger/Software trigger (Ethernet) External output Strobe trigger/Trigger READY...

https://www.ia.omron.com/products/family/3069/specification.html

G3PH High-power Solid State Relays/Lineup | OMRON ...

...Relays Insulation method Operation indicator Zero cross function Applicable output load * Rated input voltage Model Photocoupler Yes (yellow) Yes 75 A, 100 to 240 VAC 5 to 24 VDC G3PH-2075B D...

https://www.ia.omron.com/products/family/3073/lineup.html

Results 4021 - 4040 of 41292

Select Country in