| Site Search | Product Search | IA Global Search |
... Automation Features Lineup Specifications Dimensions Catalog last update: May 20, 2024 Ratings Input (at an Ambient Temperature of 25°C) Rated voltage Operating voltage Impedance (...
https://www.ia.omron.com/products/family/3073/specification.html
...ied voltage: 30 VDC max., load current: 100 mA max. • Residual voltage: 1 V max. Discharge stop input No-voltage contact input • ON: 0 V short circuit • OFF: Open (leakage current: 0...
https://www.ia.omron.com/products/family/3109/specification.html
...N Type Appearance I/O Points I/O Model ∗ Mounted Connector model Cable Connector model 8 Points Input XW2R-N08GD-COM XG4A-1431 (MIL Connector) XN2D-4471 (e-CON Connector) XG4M-1430-T (MIL Con...
... for the power supply terminal block. For the applicable wire sizes for I/O Connectors (e-CON). Input Device Connectors: XN2 e-CON Connectors Rated current 3 A/pin (with AWG20 wires), 2 A/pin...
https://www.ia.omron.com/products/family/3154/specification.html
...e: For details on normal stock models, contact your nearest OMRON representative. Power ratings Input voltage Output Voltage (VDC) Output current Boost Current Model number 15 W Single phase ...
...y 14, 2014 Note: For details on normal stock models, contact your nearest OMRON representative. Input voltage Output current Model number 5 to 30 VDC 10 A S8VK-R10 10 to 60 VDC 20 A S8VK-R20 ...
... update: October 1, 2020 Ratings, Characteristics, and Functions Model number S8VK-R10 S8VK-R20 Input/ output Rated input voltage 5 to 30 VDC 10 to 60 VDC Allowable input cu...
https://www.ia.omron.com/products/family/3237/specification.html
... MΩ min. Between all external terminals and the case Between all power supply terminals and all input terminals Between all power supply terminals and all output terminals Between all ...
https://www.ia.omron.com/products/family/3240/specification.html
...atures Lineup Specifications Dimensions Catalog last update: April 1, 2014 K8AK-TH (Temperature Input Models) Power supply voltage Type Output relays Input types Setting units (setti...
...atures Lineup Specifications Dimensions Catalog last update: October 19, 2020 (Unit: mm) Safety Input Units NX-SIH400/SID800 Safety Output Units NX-SOH200/SOD400 *1 The dimension is 1.35 mm f...
https://www.ia.omron.com/products/family/3244/dimension.html
...ures Lineup Specifications Dimensions Catalog last update: April 1, 2025 Safety I/O Unit Safety Input Units Unit type Ap- pear- ance Specification Unit version Model Number of safety ...
...l Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PA1 380, 400, 415, or 4...
...l Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PZ1 380, 400, 415, or 4...
...l Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Rated input* Model 3-phase 3-wire mode 200, 220, 230, 240 VAC K8AK-PM1 3-phase 4-wire mode 115, 127, ...
...l Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Rated input* Model 3-phase 3-wire mode 200, 220, 230, 240 VAC K8AK-PW1 3-phase 4-wire mode 115, 127, ...
...ion Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Function Rated input voltage * Relay output Model Phase sequence and phase loss monitoring 3-phase, 3-wire 200...
... designed to be used in combination with an OMRON K8AC-CT200L Current Transformer (CT). (Direct input is not possible.) Accessory (Order Separately) OMRON CT Appearance Input range A...
... designed to be used in combination with an OMRON K8AC-CT200L Current Transformer (CT). (Direct input is not possible.) Accessory (Order Separately) OMRON CT Appearance Input range A...
...ion Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Function Rated input voltage* Relay output Model Phase sequence and phase loss monitoring 3-phase, 3-wire 200 ...
...l Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 Rated input voltage* Model 3-phase 3-wire mode 200, 220, 230, or 240 VAC K8DS-PM1 380, 400, 415, or 4...