| Site Search | Product Search | IA Global Search |
...s Dimensions Catalog last update: August 20, 2014 Switching capacity (resistive load) 3.3 to 30 VDC 1 mA to 0.1 A Continuous carry current 100 mA Contact resistance 200 mΩ max. Insulation res...
https://www.ia.omron.com/products/family/353/specification.html
...25 μs • Free-Run refreshing • Synchronous I/O refreshing • Task period prioritized refreshing 5 VDC ± 10% -5.0 to 5.0 mV/V NX-RS1201 * Refer to the I/O Refreshing in the NX-series Load Cell I...
...efreshing method Heater Burnout Detection Unit 4 50 A AC 4 NPN 0.1 A/point, 0.4 A/Unit 12 to 24 VDC Free-Run refreshing NX-HB3101 PNP 24 VDC NX-HB3201 Optional Products Product name ...
...s Dimensions Catalog last update: August 20, 2014 Switching capacity (resistive load) 3.3 to 28 VDC 1 mA to 0.1 A Continuous carry current 1A Contact resistance 200 mΩ max. Insulation resista...
https://www.ia.omron.com/products/family/354/specification.html
... Iron, 30 × 30 × 1 mm Response frequency *2 1 kHz 0.5 kHz 0.4 kHz Power supply voltage 10 to 30 VDC (including 10% ripple (p-p)) Current consumption 20 mA max. Control output Load current 100...
https://www.ia.omron.com/products/family/3543/specification.html
... Iron, 30 × 30 × 1 mm Response frequency *2 1 kHz 0.5 kHz 0.4 kHz Power supply voltage 10 to 30 VDC (including 10% ripple (p-p)) Current consumption 20 mA max. Control output Load current 100...
https://www.ia.omron.com/products/family/3544/specification.html
...log last update: February 1, 2019 Ratings and Specifications Rated current 1 A Rated voltage 30 VDC Contact resistance (connector) 40 mΩ max. (20 mV max., 100 mA max.) Insulation resistance 1...
https://www.ia.omron.com/products/family/3547/specification.html
...s Dimensions Catalog last update: August 20, 2014 Switching capacity (resistive load) 3.3 to 28 VDC or 50 VAC 1 mA to 0.1 A Continuous carry current 1 A max. Contact resistance 300 mΩ max. In...
https://www.ia.omron.com/products/family/355/specification.html
...update: August 20, 2014 Model A7PS A7PH Switching capacity (resistive load) 50 VAC or 3.3 to 28 VDC 1 mA to 0.1 A 125 VAC or 3.3 to 28 VDC 10 μA to 0.15 A Continuous carry current 1 ...
https://www.ia.omron.com/products/family/356/specification.html
...NY000-AB07 VESA mount NY000-AB08 VESA mount handle NY000-AB12 Power Supply • Output voltage: 24 VDC • Push-In Plus terminal blocks S8VK-S[][][]24 USB Type-A to USB Type-B Cables Cable length:...
...contact your nearest OMRON representative. Rated voltage Rated current Model number 250 VAC 250 VDC 3 A S8V-NFS203 6 A S8V-NFS206 Mounting Brackets Name Model number Front-mounting bracket S8...
...s and Characteristics Rated current 3 A 6 A Rated voltage Single-phase 250 VAC 50/60 Hz *1, 250 VDC I/O characteristics Leakage current 1.0 mA max. (250 VAC/60 Hz) DC resistance 110 mΩ max. A...
https://www.ia.omron.com/products/family/3688/specification.html
... connections I/O refreshing method Safety Input Units 4 points 2 points Sinking inputs (PNP) 24 VDC 1 Free-Run refreshing Ver.1.1 NX-SIH400 Note: For details, refer to NX-series Safety Contro...
...nt condition) 1.0 ms (E3ZS only) Startup waiting time 100 ms Power supply voltage (Vs) 12 to 24 VDC±10% (ripple p-p 10% max.) *1 Current consumption (no load) Emitter: 15 mA max. Receiver: 20...
https://www.ia.omron.com/products/family/3697/specification.html
...og last update: January 15, 2019 Ratings and Specifications Rated current 4 A Rated voltage 250 VDC Contact resistance (connector) 40 mΩ max. (at 20 mV max., 100 mA max.) Insulation resistanc...
https://www.ia.omron.com/products/family/3701/specification.html
...Always attach the Humidity Sensor Module when using the ES2-HB/-THB. Approximately 5.5 VDC will be output for the humidity output if the Module is not attached or is incompl...
...ction range 20 to 95% Humidity detection accuracy ±3% (25°C, 40 to 80%) Power supply voltage 24 VDC *1 Operating voltage range 85% to 110% of power supply voltage Current consumption 4 mA max...
https://www.ia.omron.com/products/family/3703/specification.html
...le, 240 VAC, 3 Amp Output, Series 70, Type SM, for MS-Connect 210 98-000013-05 Relay Module, 24 VDC, 3 Amp Output, Series 70, Type SM, for MS-Connect 210 98-000013-06 Cable, MS-3 to MS-Connec...
...er Defined Multidrop, Daisy Chain I / O specifications Trigger input 3 to 24 V rated (1 mA at 5 VDC) New Master 3 to 24 V rated (1 mA at 5 VDC) Outputs (1, 2, 3) 5 V TTL compatible, ...
https://www.ia.omron.com/products/family/3711/specification.html
... output, Cable length 2m 99-9000016-01 Power Supplies Type Model Power Supply, 100-240 VAC, +24 VDC, M12 12-pin Socket 97-000012-01 Power Supply, 100-240 VAC, +24 VDC, M12 12-Pin Plu...