| IAグローバル検索 |
...neral Specification Item Specifications Model NX-PA9001 NX-PD7001 Dimensions 80 × 100 × 100 mm (W × H × D) 51 × 100 ×100 mm (W × H × D) Weight 570 g 290 g Power supply voltage 100 to...
https://www.ia.omron.com/products/family/3437/specification.html
...setting) Current consumption 340 mA max. at 5 V DC Weight 97 g max. Dimensions 31 × 90 × 65 mm (W × H × D) *1. NSJ-series is no longer available to order. *2. Access via the device variables ...
https://www.ia.omron.com/products/family/3439/specification.html
...e: November 12, 2018 (Unit: mm) S8BA-LF Integrated battery type Main body S8BA-24D24D120LF (120 W) S8BA-24D24D240LF (240 W) S8BA-24D24D360LF (360 W) S8BA-24D24D480LF (4...
https://www.ia.omron.com/products/family/3450/dimension.html
...y (UPS) Input voltage Output voltage Output current/capacity Model number 24 VDC 24 VDC 5 A/120 W S8BA-24D24D120LF 10 A/240 W S8BA-24D24D240LF 15 A/360 W S8BA-24D24D360LF 20...
...supply voltage Power consumption 24 VAC: Relay ON: approx. 0.8 VA 12 VDC: Relay ON: approx. 0.5 W 24 VDC: Relay ON: approx. 0.4 W Control outputs 3 A at 250 VAC, resistive load (cosφ...
https://www.ia.omron.com/products/family/3484/specification.html
...87 x 329 mm Weight 2.6 kg Power Supply 24 VDC±10% Current Consumption 5 A Power Consumption 120 W Operation Environment Ambient Temperature 5 to 40°C Humidity Range 5 to 90% (non-condensing) ...
https://www.ia.omron.com/products/family/3522/specification.html
...ss than 2.0 mm (Less than 1.0 mm in 3 µm resolution) Less than 3.0 mm Main body Footprint 1,550(W) x 1,925(D) x 1,645(H) mm 2,180(W) x 2,510(D) x 1,735(H) mm Weight Approx. 3,100 kg ...
https://www.ia.omron.com/products/family/3683/specification.html
... own durability evaluation standards. Protection performance with oil-resistive connector (XS5F/W-X) correctly mated. This performance does not apply if an oil-resistive connector (XS5F/...
https://www.ia.omron.com/products/family/3701/specification.html
... nm Communications Interface RS-232, RS-422 / 485, USB Protocols Point-to-Point, Point-to-Point w / RTS / CTS, Point-to-Point w / XON / XOFF, Point-to-Point w / RTS / CTS & ...
https://www.ia.omron.com/products/family/3711/specification.html
...munications Interface RS-232 / 422 / 485 or Ethernet * Protocols Point-to-Point, Point-to-Point w / RTS / CTS, Point-to-Point w / XON / XOFF, Point-to-Point w / RTS / CTS & ...
https://www.ia.omron.com/products/family/3712/specification.html
...ations Interface RS-232 / 422 / 485 and / or Ethernet* Protocols Point-to-Point, Point-to-Point w / RTS / CTS, Point-to-Point w / XON / XOFF, Point-to-Point w / RTS / CTS & ...
https://www.ia.omron.com/products/family/3713/specification.html
... in shipping box, such as power supply and cables) Dimensions 279.4 x 228.6 x 279.4 mm (H x D x W) (Includes rubber feet on system base) Top cover Dimensions 139.7 x 190.5 mm Weight Approx. 1...
https://www.ia.omron.com/products/family/3714/specification.html
...l cables and other items packaged in shipping box) Dimensions 215.9 x 139.7 x 120.6 mm (H x D x W) Calibrated Conformance Test Card (Included with system) • Included with 9580-C-3: EAN / UPC ...
https://www.ia.omron.com/products/family/3715/specification.html
...l cables and other items packaged in shipping box) Dimensions 215.9 x 139.7 x 120.6 mm (H x D x W) Calibrated Conformance Test Card (Included with system) • Included with 9585-DPM: EAN / UPC ...
https://www.ia.omron.com/products/family/3716/specification.html
... / Laser Interface Unit Expansion Master Unit and Expansion Slave Unit Design Example for Width W last update: February 1, 2023...
https://www.ia.omron.com/products/family/3725/dimension.html
...tions Model Power Supply Unit Rated output voltage: 5 VDC/24 VDC Maximum output power: 5 VDC 23 W, 24 VDC 55 W CK3W-PD048 Applicable Wires Using Ferrules If you use ferrules, attach ...
...ly voltage 24 VDC Allowable power supply voltage range 20.4 to 26.4 VDC Power consumption 101.7 W max. Rated output voltage 5 VDC/24 VDC Maximum output power *1 5 VDC 23 W 24 VDC 55 ...
https://www.ia.omron.com/products/family/3727/specification.html
...on 24 VDC Operating voltage range -15% to +10% of rated supply voltage Rated supply voltage 1.7 W max. (Exclude sensor power) Output UL Listed Rated load 250 VAC 5 A cosφ=1 30 VDC 5A L/R=0ms ...
https://www.ia.omron.com/products/family/3761/specification.html
...circuit prevention Provided Circuit configuration Connection diagram Power consumption 5 V: 1.0 W max. Dimensions (height × depth × width) 90(H)/80(D)/31.6(W) Weight 150 g max. last ...
https://www.ia.omron.com/products/family/3772/specification.html
...e a shielded cable and ground at both ends of the cable. Power consumption CK3W-AD3100: 5 V 0.9 W max., 24 V 2.0 W max. CK3W-AD2100: 5 V 0.9 W max., 24 V 1.4 W max....
https://www.ia.omron.com/products/family/3773/specification.html