| IAグローバル検索 |
... be sure to use the following cable. CK3W-CAX003A (0.3 m) Power consumption CK3W-EXM01: 5 V 0.4 W max. CK5W-EXS01: 5 V 0.2 W max. CK3W-EXS02: 5 V 0.2 W max. Dimensions (heig...
https://www.ia.omron.com/products/family/3774/specification.html
...er Type Fiber laser Wavelength: 1,062 nm Laser class Class 4 (JIS C6802 2014) Average output 20 W (Fiber laser transmitter output) Laser output mode Standard mode/EE mode *2 Repetition freque...
https://www.ia.omron.com/products/family/3778/specification.html
... J7MC-3R-[] (high-performance type) Accessories (Order Separately) Auxiliary contact unit J73MC-W-[] A unit in which the contacts operate in synchronization with the ON/OFF operation of the m...
https://www.ia.omron.com/products/family/3783/dimension.html
... Programmable brightness control • Standard and 100 m cable part numbers are available. NYM1[ ] W-C10[ ] [ ] Power Supply • Output voltage: 24 VDC • Push-In Plus terminal blocks S8VK-S[ ] [ ]...
...4 s Blended Burst*6 0.45 s 0.42 s 0.38 s Electrical Requirements Control Power 24 VDC 5 A / 120 W High Power 48 VDC 15 A / 720 W rated 20 A / 960 W max. Protection IP20 / NE...
https://www.ia.omron.com/products/family/3812/specification.html
...Current consumption 70 mA Power supply voltage 24 VDC (20.4 to 28.8 VDC) Power consumption 1.68 W max. Wire Type 0.14 to 1.5 mm 2 Switching capacity (Switching fabric) *1 700 Mbps Ground meth...
https://www.ia.omron.com/products/family/3829/specification.html
...tion diagram BiSS-C Endat2.2 R88M-1L[]/-1M[] Motor built-in encoder Power consumption 5 VDC 0.6 W max. 24 VDC 6.8 W max. Dimensions (height × depth × width) 90(H)/80(D)/63.2(...
https://www.ia.omron.com/products/family/3834/specification.html
...rcuit configuration *2 Terminal connection diagram *3 Power consumption CK3W-GC1[]00: 5 VDC 0.6 W max. / 24 VDC 1.9 W max. CK3W-GC2[]00: 5 VDC 0.6 W max. / 24 VDC 1.0 ...
https://www.ia.omron.com/products/family/3835/specification.html
...V3-R10 VT-S1040- V3-R10 VT-S1080- V3-R12 VT-S1040- V3-R12 VT-Z600- V3-R12 Outer dimentions 1180(W) × 1450(D) × 1500(H)mm (excluding tower lamp and monitor) Weight Approx. 1240Kg Power supply ...
https://www.ia.omron.com/products/family/3839/specification.html
...0.15 A Weight Main Body Only Approx. 103.4 g Packaging Weight Approx. 219.1 g Dimensions 40 mm (W) × 61 mm (D) × 30 mm (H) Note: Depth measurement excludes connector Accessories ReadMeFirst, ...
https://www.ia.omron.com/products/family/3847/specification.html
... 2 (shielded) • IN: EtherCAT input data, OUT: EtherCAT output data Dimensions 30 × 100 × 71 mm (W × H × D) Isolation method Between communications connector and NX bus: Pulse transformer Insu...
https://www.ia.omron.com/products/family/3862/specification.html
...ltage range 85% to 110% of rated power supply voltage Power consumption* 24 VAC/VDC: 5.7 VA/1.7 W max. 100 to 240 VAC: 9 VA max. 24 VAC/VDC: 7.4 VA/2.6 W max. 100 to 240 VAC: 11 VA m...
https://www.ia.omron.com/products/family/389/specification.html
...W00B-V1 TW01B-V1 TW01B-V1 Line voltage 20.4 to 27.6 VDC (24 VDC -15 to 15%) Power consumption 3 W 4 W 6 W 7 W 7 W 7 W 8 W Battery lifetim...
https://www.ia.omron.com/products/family/3894/specification.html
... Operating voltage range 85% to 110% of rated power supply voltage Power consumption 2.9 VA/1.4 W max. 1.7 W max. 3.6 VA/1.7 W max. Inputs Model G9SB-200[]-[] G9SB-3010 G9SB...
https://www.ia.omron.com/products/family/390/specification.html
...r CPU Unit Power consumption EtherNet/IP Unit Tag data links, Message Communications 4 max. 8.1 W max. NX-EIP201 Industrial Switching Hubs Product name Functions No. of ports Accessories Curr...
...ction IEC 60529 - IP40 Weight Main Body Only 103.4 g Packaging Weight 219.1 g Dimensions 40 mm (W) × 61 mm (D) × 30 mm (H) Note: Depth measurement excludes connector Accessories ReadMeFirst, ...
https://www.ia.omron.com/products/family/3903/specification.html
...November 1, 2023 V460-H Item Description Physical Characteristics Dimensions 7.32” (H) x 3.03” (W) x 5.20" (D) / 186 mm (H) x 77 mm (W) x 132 mm (D) Weight 14.82 oz. / 420 g Input Vo...
https://www.ia.omron.com/products/family/3913/specification.html
...]2C[] D40A-[]2D[] Supply voltage 24 VDC +10%/-15% (class 2 or LVLC) Rated power consumption 0.6 W max. *1 Auxiliary output 24 VDC, 50 mA (PNP transistors output) 24 VDC, 20 mA (Photocoupler o...
https://www.ia.omron.com/products/family/3920/specification.html
...teel (SUS304) *1. Accessories 2-M3-L35 Cross Recessed Pan Head Screws (Attached to SW+JIS W) Material: Stainless steel (SUSXM7) E39-L255 Material: Stainless steel (SUS304) *1. Acc...
https://www.ia.omron.com/products/family/3926/dimension.html
...P69K Weight Main Body Only 372 g Packaged Weight 505 g Dimensions Main Body Dimensions 57.5 mm (W) × 50.5 mm (D) × 75 mm (H) (89 mm height with connectors) Packaging Dimensions 170 mm (...
https://www.ia.omron.com/products/family/3946/specification.html