| IAグローバル検索 |
...: Refer to the figure below the table for the connections of the Pre-wired Connector Model. E2E-X[]8 E2E-X[]12 E2E-X[]18 E2E-X[]30 DC 3-wire (Long-body Quadruple/Tr...
https://www.ia.omron.com/products/family/3790/dimension.html
...1" suffix. (Example: E2EQ-X2B1D8-M1) *3. NC models are also available. The model number is E2EQ-X[][]2[] (Example: E2EQ-X3B28 2M). Note: 1. Models in ** are equipped with IO-Link (COM2). For ...
...ase Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) M8 size: 500 m/s 2 10 times each in ...
https://www.ia.omron.com/products/family/3791/specification.html
...istance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s 2 for 80 minutes each in X, Y, and Z directions. Shock resistance 150 m/s 2 , 3 times each in 6 directions along ...
https://www.ia.omron.com/products/family/3794/specification.html
...istance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s 2 for 80 minutes each in X, Y, and Z directions. Shock resistance 150 m/s 2 , 3 times each in 6 directions along ...
https://www.ia.omron.com/products/family/3795/specification.html
...d Specifications V410-H XD SR HC Item Description Physical Characteristics Dimensions 6.5 in. H x 2.6 in. W x 3.9 in. D 165 mm H x 67 mm W x 98 mm D Weight 5.7 oz. ...
https://www.ia.omron.com/products/family/3799/specification.html
...fications Item Description Physical Characteristics V450-H Wireless Reader Dimensions 7.3 in. H x 3.0 in. W x 5.6 in. D 186 mm H x 77 mm W x 143 mm D V450-H Wired R...
https://www.ia.omron.com/products/family/3804/specification.html
...ency: 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s 2 , 10 sweeps of 5 min each in X, Y, and Z directions Shock resistance 100 m/s 2 , 3 times each in X, Y, and Z axes, ...
https://www.ia.omron.com/products/family/3811/specification.html
...nce to KC Standards (UKCA) Labels CE, Light Color Status, UKCA, Robot Labels in French Screws 4 X M8x10 SHCS, 1 X grounding screw Options and Additional Items Item Description Detail...
... 5 to 8.4 Hz with 3.5-mm amplitude 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 minutes each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to ...
https://www.ia.omron.com/products/family/3813/specification.html
...x.) Vibration resistance *11 10 to 55 Hz, maximum 5 G, 0.42 mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance *11 294 m/s 2 , 3 times each in ±X, ±Y, ±Z dir...
https://www.ia.omron.com/products/family/3821/specification.html
...dant Wall Bracket 10079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, ...
...dant Wall Bracket 10079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, ...
...Number RX4-216600[] RX4-216602[] RX4-216601[] Number of axes 4 Mounting inverted Working volume X,Y axis (stroke) 1300 mm Z axis (stroke) 500 mm theta axis (rotation angle) 0° (fixed) (P30) ±...
https://www.ia.omron.com/products/family/3824/specification.html
...e gauge and number of pairs: AWG24, 4-pair cable Cable Hitachi Metals, Ltd. NETSTAR-C5E SAB 0.5 x 4P CP *1 Kuramo Electric Co. KETH-SB *1 RJ45 Connector Panduit Corporation MPS588-C *1 Produc...
...GS050B Image elements CMOS image elements Color/Monochrome Monochrome Effective pixels 1296 (H) x 972 (V) Shutter function Electronic shutter, Shutter speeds can be set from 1 ms to 50 ms. Me...
https://www.ia.omron.com/products/family/3827/specification.html
...ics, 5 MP, Mono, No Light, Plus Mode V440-FXXXY50M-NNP V440-F, No Optics, 5 MP, Mono, No Light, X-Mode V440-FXXXY50M-NNX Note 1: V440-F readers are sold without lenses, lights, cables, or mou...
...rd/backward) Vibration resistance Destruction: 10 to 150 Hz with double amplitude of 0.7 mm, in X, Y, and Z directions for 80 min each Degree of protection IP40 (IEC) IP40 (IEC 60529) Connect...
https://www.ia.omron.com/products/family/3849/specification.html
...fan Weight CK3A-G305L 1.81 kg CK3A-G310L 2.67 kg CK3A-G320L 2.77 kg Dimensions CK3A-G305L 212.5 x 65.0 x 180.0 mm CK3A-G310L 238.0 x 90.0 x 180.0 mm CK3A-G320L 238....
https://www.ia.omron.com/products/family/3851/specification.html
...equency 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s², 10 sweeps of 5 min each in X, Y, and Z directions Shock resistance 100 m/s 2 , 3 times each in X, Y, and Z axes, ...
https://www.ia.omron.com/products/family/3855/specification.html